Engineered for performance, designed for comfort and built to last.
Net Power - EEC 80/1269 | — |
Net Power - SAE J1349 (6/95) | — |
Displacement | — |
Net Power - EEC 80/1269 | — |
Net Power - SAE J1349 (6/95) | — |
Displacement | — |
Bore | — |
Maximum Torque | — |
Flywheel Power | — |
Net Power - ISO | — |
Stroke | — |
Net Power - Cat | — |
Gross Power | — |
Torque Rise | — |
Engine Model | Caterpillar 3408E |
Rear Axle - Loaded | — |
Body | — |
Maximum Gross Machine Weight | — |
Front Axle - Loaded | — |
Front Axle - Empty | — |
Rear Axle - Empty | — |
Chassis | — |
SAE (2:1) Capacity | — |
Nominal Payload Capacity | — |
Tires | STandard: 18.00-R33 (E4) |
Forward - 3 | — |
Reverse | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Forward - 2 | — |
Forward - 1 | — |
Brake Surface - Rear | — |
Brake Surface - Front | — |
Cooling System | — |
Fuel Tank Capacity | — |
Brake Hoist System - Includes Tank | — |
Brake/Hoist Hydraulic Tank | — |
Crankcase | — |
Steering Tank | — |
Torque Converter - Transmission Sump | — |
Torque Converter - Transmission System - Including Sump | — |
Differential - Final Drives | — |
Body Raise Time - High Idle | — |
Body Lower Time - Float | — |
Relief Valve Setting - Lower | — |
Pump Flow - High Idle | — |
Body Power Down - High Idle | — |
Relief Valve Setting - Raise | — |
Effective Cylinder Stroke - Rear | — |
Rear axle - Oscillation | — |
Heaped 2:1 (SAE) | — |
Heaped 3:1 | — |
Heaped 1:1 | — |
Struck | — |
Planetary Ratio | 4.80:1 |
Differential Ratio | 2.74:1 |
Total Reduction Ratio | 13.15:1 |
The four-stroke design uses long power strokes for more complete fuel combustion and optimum efficiency. Large displacement and a low speed rating can help extend engine life.
The 26 percent torque rise provides high lugging force during acceleration on grade or in high rimpull conditions. The torque rise effectively matches the transmission shift points to provide maximum efficiency and faster cycle times.
The HEUI is a proven high-pressure, direct injection fuel system. This system electronically monitors operator and machine inputs to optimize engine performance. HEUI is unique in its ability to independently control injection pressure over the entire engine operating range. This allows complete control over injection timing, duration, performance and efficiency.
The ECM monitors key functions and logs critical indicators. The Electronic Technician can access this diagnostic information for easier maintenance and repair.
Superior cooling in the hottest work conditions.
The Cat seven-speed, power shift transmission, matched with the direct-injection 3408E diesel engine provides constant power over a wide range of operating speeds.
The Cat Data Link electronically integrates teh machine's computer systems, which allows communications and provides the following benefits:
Helps prevent the transmission from shifting to neutral at speeds above 6.5 km/h (4mph).
Helps prevent the transmission from shifting above a pre-programmed gear without the body fully lowered.
The electronic engine and transmission controls provide exhaustive diagnostic capability for service technicians. The ability to store both active and intermittent indicators will simplify problem diagnosis and total repair time, resulting in improved mechanical availability and lower operating cost. ET accesses data stored in the engine and transmission controls via the Cat Data Link System. ET displays the status of all engine parameters including throttle position, timing and fuel flow. ET replaces 13 mechanical tools to perform functions like cylinder cutout checks, injector solenoid tests and timing calibration.
CEMS allows the operator to view requested information and utilizes a three-category warning system to alert the operator to abnormal machine conditions.
Caterpillar offers optional attachments that integrate with the Cat Data Link System.
Caterpillar forced oil-cooled, multiple disc brakes are continuously cooled for exceptional, fade-resistant braking and retarding. The optional ARC and TCS utilize the oil-cooled rear brakes to enhance truck performance and increase productivity.
Are designed and built for reliable, adjustment-free operation providing superior performance and service life in comparison to shoe-type and dry-disc systems.
An oil film prevents direct contact between the discs. Absorbing the braking forces by shearing oil and carrying hear away, this design extends brake life.
Spring applied, hydraulically released, oil-cooled disc brakes are located on the rear axle. The front brakes will activate as part of the secondary system, even if switched out of service.
Spring applied, hydraulically released parking brakes use wet disc brakes in service system. A toggle switch activates the parking brakes.
A Caterpillar patented, two-piston design combines the service, secondary and parking brakes, along with retarding functions. The primary piston hydraulically actuates both service and retarding functions. The secondary piston is spring-applied and held in the disengaged position by hydraulic pressure. If hydraulic system pressure drops below a certain level, the spring-applied secondary piston automatically applies the brakes.
The Caterpillar retarding system has an intermittent rating of 895 kW (1,200 hp) and a continuous rating of 433 kW (581 hp). When retarding, the engine runs against compression on downhill hauls, resulting in no fuel burn. Retarding forces and heat are absorbed through the oil. The retarding system generates lower drive line stresses than drive line retarding systems.
The ARC electronically controls braking on grade to maintain approximately 2,230 engine rpm (engine rpm is adjustable from 2,160-2,300 rpm in increments of 10 rpm). ARC is deactivated when the operator applies the brakes or throttle.
With the accelerator depressed and/or ARC turned off, ARC will automatically activate at 2,475 rpm to help avoid potentially destructive and often costly engine overspeeds.
Monitors wheel slip so if it exceeds the set limit, the oil-cooled disc brakes are automatically applied to slow the spinning wheel.
Caterpillar offers Integrated Braking Control (IBC) (optional), combining ARC and TCS into one electronic control.
The 771D frame uses a box section design, incorporating 17 castings in high stress areas with deep penetrating and continuous wrap-around welding. Mild steel, which provides flexibility, durability and resistance to impact loads even in cold climates is used throughout.
Castings have large radii with internal reinforcing ribs to dissipate stress. Castings move welds to lower stress areas and provide two to three times the strength of equivalent sized fabricated structures.
The box-section frame allows simple access to power train components. This "open design" reduces overall removal and installation time, lowering repair costs. Transmission access is excellent under the raised and pinned body. Repairs can be made without preheating in ambient temperatures 16° C (60° F) using readily available welding supplies.
The ROPS attaches securely to four castings welded into the frame.
Designed to dissipate haul road and loading impacts for extended frame life. Four, independent, variable-rebound, suspension cylinders absorb shocks. Rear cylinders allow axle oscillation and absorb the bending and twisting stresses. Front cylinders, mounted to the frame, serve as steering kingpins, providing excellent maneuverability and reduced maintenance. Caster and camber are preset.
771 bodies are designed to handle a variety of material densities. Maximum payload is reached in three to five passes from a matched Cat loader in 1620 kg/m3 (2,700 lb/yd3) material and higher.
Offers excellent load retention on grades up to 12 percent and on smoother haul road conditions.
Are joined by five-sided beams to resist impact and loading and sustained hauling stresses.
Offer increased durability in the floor, sidewalls, top rail, corner and cab canopy areas.
Wear surfaces provide excellent wear resistance and are easily welded without preheating procedures.
Provide fast dump cycle times of 7.5 seconds - Raise and 8.3 seconds - Lower.
Comes exhaust heated with options including a full-time muffler or exhaust diverter.
Offers an easy line-of-sight arrangement, using LED backlit rocker switches.
Standard and fully adjustable, including an adjustable right-hand armrest.
With ergonomic grip improves comfort and control. Low effort system and ergonomically designed retarder lever reduces operator fatigue. Also includes an enhanced turn signal lever with high beam actuator and electric windshield wiper controls.
Has LED backlit gear numbers and ergonomic shift knob.
Exceptional all-around viewing area reduces fatigue and improves productivity.
Is resiliently mounted providing a quiet, protected work environment. The cab is radio-ready with speakers, wiring harness, antenna and mounting bracket.
Increases front brake component life.
0.10 m3 (3.5 ft3) of space is located under the trainer's seat.
Includes back rest and retractable seat belt.
Includes four-speed fan and nine vents.
Ergonomically designed for increased operator comfort.
For simplified operation.
Is finger-tip actuated and provides low impact body-down snubbing.
Caterpillar offers a variety of machine configuration options to help meet customer needs.
The Caterpillar system approach means increased efficiencies through common design. Haul trucks, loaders, excavators, tractors, engines for generator sets and pumps - all designed by Caterpillar - use common components, parts and design. Commonality reduces customer parts stock, improves parts availability, reduces training/maintenance and improves diagnostics. This system approach adds up to lower cost-per-ton. Dealer support is available to address customer needs regardless of the component.
Combined with Caterpillar software programs can assist customers with detailed, application evaluation.
Is an exclusive Caterpillar on-board engine oil evacuation and prelubrication system.
Provides access to air tanks, brake master cylinder and make-up tank; engine oil level; air filters; steering hydraulic tank; and battery compartment.
Facilitates safe, convenient servicing and maintenance.
With CEMS, provides the machine operator with a three-category warning system and quick access to stored diagnostic data.
With ET, allows service technicians access to stored diagnostics data reducing downtime and lowering operating costs. ET stores engine parameter information such as timing, throttle position and fuel flow. Transmission data is available through ET via access to the Cat Data Link System.
Are easy to change, reducing air filter maintenance times.
Provide for simplified servicing.
Located in all hydraulic systems provide clear, quick pressure checks. S·O·SSM oil analysis points make oil sampling quick, clean and easy.
Lockout dust and moisture. Color-coded wiring is standard for the entire Cat product line.
The Caterpillar worldwide computer network locates parts instantly to minimize machine downtime.
Caterpillar manuals are easy to use and help provide the full value of an equipment investment.
Data not available.