773DNon-Current

773D

Overview

The 773D Off-highway Truck is engineered for performance, designed for comfort and built to last. Time proven iron and modern technology combine to provide a highly productive, durable, reliable off-highway truck focused on our customer's greatest need...lowest cost-per-ton.

Specifications

Units: 
Nominal Payload Class (100%)
Engine Model Cat 3412E TA-HEUI
Top Speed - Loaded
See more

Benefits & Features

Power Train

Engine

Engine/Power Train Integration

  March 13, 2026

Specifications

Units: 
Engine
Engine Model Cat 3412E TA-HEUI
Gross Power - SAE J1995:2014
Net Power - SAE J1349:2011
Net Power - Cat
Flywheel Power
Net Power - ISO 9249
Net Power - 80/1269/EEC
Displacement
Weights - Approximate
Operating Weight - Empty
Operating Weight - Loaded
Operating Specifications
Nominal Payload Class (100%)
Top Speed - Loaded
Body Capacity - Struck
Maximum Capacity
Circle Clearance Diameter
Body Capacity - SAE 2:1
Raise Time
Lower Time
Transmission
Forward - 1
Forward - 2
Forward - 3
Forward - 4
Forward - 5
Forward - 6
Forward - 7
Reverse
Final Drives
Planetary Ratio Planetary
Body Hoists
Pump Flow - High Idle
Relief Valve Setting - Raise
Body Raise Time - High Idle
Body Lower Time - Float
Weight Distributions - Approximate
Front Axle - Empty
Front Axle - Loaded
Rear Axle - Empty
Rear Axle - Loaded
Service Refill Capacities
Fuel Tank
Cooling System
Steering Tank
Steering System - Including Tank
Torque Converter - Brake - Hoist Hydraulic Tank
Brake Hoist System - Includes Tank
Torque Converter - Transmission System - Including Sump
Tires
Standard Tire 24.00R35 (E-4)
Dimensions
Inside Body Length
Overall Length
Wheel Base
Ground Clearance
Loading Height - Empty
Overall Height - Body Raised
Operating Width
Centerline Front Tire Width
Front Canopy Height

Benefits & Features

Power Train

Torque Converter

The lock-up torque converter combines the maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive.

Power Shift Transmission

The seven-speed, planetary power shift transmission utilizes pressure valve to regulate clutch pressure rise and fall to ease clutch engagement. This reduces shock loads on power train components.

Final Drives

Final drives and differential torque multiplication of 17.48:1 further reduces stress on the drive train.

Transmission and Torque Converter Sump

Transmission and torque converter share a common sump. The combined sump offers an easily accessible fill tube and sight gauges.

Axles

Full floating axles are shot peened to relieve internal stresses and increase durability. Rolled splines also provide increased service life.

Rear Wheels and Rims

Cat rear wheels and Cat center-mount rims are mounted using studs and nuts to minimize maintenance and maximize durability.

Transmission Chassis Controller (TCC)

Transmission Chassis Controller (TCC) uses electronically transferred engine rpm data to execute shifts at preset points for optimum performance and efficiency.

Power Train Integration

Caterpillar's power train integration provides increased component life and operator comfort.

Engine

Diesel Engine

The Cat 3412E Diesel Engine is a four-stroke design that uses long, effective power strokes for more complete fuel combustion and optimum efficiency.

Torque Rise

The torque rise provides high lugging force during acceleration on grade or in high rimpull conditions.

Hydraulic Electronic Unit Injector (HEUI)

The Hydraulic Electric Unit Injector (HEUI) is a proven high-pressure, direct injection fuel system. This system electronically monitors operator and machine inputs to optimize engine performance.

Electronic Control Module (ECM)

The Electronic Control Module monitors key functions and logs critical indicators.

Engine/Power Train Integration

Cat Data Link

The CAT Data Link electronically integrates the machine's computer systems, which allows communications.

Electronic Technician (ET)

Electronic Technician (ET) enhances diagnostics/serviceability. The electronic engine and transmission controls provide exhaustive diagnostic capability for service technicians.

Caterpillar Electronic Monitoring System (CEMS)

Caterpillar Electronic Monitoring System (CEMS) allows the operator to view requested information and utilizes a three-category warning system to alert operator to abnormal machine conditions.

Optional Attachments

Caterpillar offers optional attachments that integrate with the CAT Data Link System.

Oil-cooled Rear Brakes

Disc Brakes

Caterpillar forced oil-cooled, multiple disc brakes are continuously cooled for exceptional, fade-resistant braking and retarding.

Oil-cooled Disc Brakes

Oil-cooled disc brakes are designed and built for reliable, adjustment-free operation providing superior performance and service life in comparison to shoe-type and dry-disc system.

Oil Film

An oil film prevents direct contact between the discs. Absorbing the braking forces by shearing oil and carrying heat away, this design extends brake life.

Pistons

A Caterpillar patented, two-piston design combines the service, secondary, parking brake and retarding functions.

Cat Retarding System

When retarding, the engine runs against compression on downhill hauls, resulting in minimal fuel burn.

Structures

Box-Section Design

The 773D frame uses a box-section design, incorporating 17 castings in high-stress areas, with deep-penetrating and continuous wrap-around welding.

Castings

Castings have large radii with internal reinforcing ribs to dissipate stress. Castings move welds to lower stress areas and provide two to three times the strength of equivalent-sized fabricated structures.

Frame

The 773D frame provides for ease of serviceability.

Rollover Protection Structure (ROPS)

The Rollover Protection Structure (ROPS) attaches securely to four castings welded into the frame.

Suspension System

The suspension system is designed to dissipate haul road and loading impacts for extended frame life.

Truck Bodies

Flexibility

773D bodies are designed to handle a variety of material densities. Maximum payload is reached in three to five passes from a matched Cat loader.

Sidewall and Floor Junctions

Sidewall and floor junctions are joined by 5-sided beams to resist impact loading and sustained hauling stresses.

Box-Section Beams

Box-section beams offer increased durability in the floor, sidewalls, top rail, corner and cab canopy areas.

400 Brinell Steel

400 Brinell steel wear surfaces provide excellent wear resistance and are easily welded without preheating procedures.

Cylinders

Two-stage hoist cylinders provide fast dump cycle times.

Standard Body

The standard body comes exhaust heated with options including a full-time muffler or exhaust diverter.

Custom Attachments

Custom attachments including tail extensions, liner packages, sideboards and other custom designs are offered to help ensure rated payload.

Operator Station

Dash Panel

The wraparound dash panel is provided in an easy line-of-sight arrangement, using LED backlit rocker switches.

Seat

The Caterpillar Contour Series Air Suspension seat is standard. The seat is fully adjustable and includes an adjustable right-hand armrest.

Steering Wheel

Tilt/telescoping steering wheel with ergonomic grip improves comfort and control.

Transmission Console

Transmission console has LED backlit gear numbers and ergonomic shift knob.

Visibility

Exceptional all-around visibility reduces fatigue and improves productivity.

Cab

Integral, sound-suppressed ROPS/FOPS Cab is resiliently mounted providing a quiet, protected work environment.

Front Brake Cut-out Switch

Front brake cut-out switch increases front brake component life.

Storage Compartment

Large storage compartment is located under the trainer's seat.

Trainer's Seat

Trainer's seat with increased hip/shoulder room, backrest and retractable seat belt.

Caterpillar Electronic Monitoring System (CEMS)

Caterpillar Electronic Monitoring System (CEMS) provides critical data. The system features three separate displays.

Heater/Air Conditioner

A standard heater and optional air conditioner with four-speed fan and nine vents.

Foot Pedals

Ergonomically designed foot pedals for increased operator comfort. Secondary brake moved to floor.

Window

Electric power window for simplified operation.

Hoist Lever

Electrohydraulic hoist lever is finger tip actuated and provides low-impact body-down snubbing.

Truck Production Management System (TPMS)

Truck Production Management System (TPMS) - optional - provides payload and cycle time data.

Automatic Retarder Control (Optional)

Engine Overspeed Protection

With the accelerator depressed and/or ARC turned off, ARC will automatically activate at 2,475 rpm to help avoid potentially destructive and often costly engine overspeeds.

Operating Efficiency

ARC results in increased operating efficiency with faster downhill speeds. By maintaining consistently higher engine speeds, average truck speed will be higher than a manually controlled truck.

Controllability

ARC results in excellent controllability and reduced operator effort. Automatic brake modulation provides a smoother ride over manual modulation, allowing the operator to focus more on truck operation down the haul road.

Component Life

ARC results in improved component life, optimized system cooling capability and reduced torque fluctuations result from the precision of ARC.

Self Diagnostic Capability

ARC results in faster troubleshooting and diagnosis with self-diagnostic capability and the ability to communicate with ET through the CAT Data Link System.

Operator Awareness

Operator awareness through electronic integration and the CEMS, alerting the operator to overspeed conditions and critical machine functions.

Traction Control System (Optional)

Operator Awareness

TCS provides operator awareness through an on-dash indicator, signifying TCS is engaged.

Differential Action

TCS utilizes normal differential action to provide superior maneuvering in poor underfoot conditions.

Torque

TCS divides torque equally to reduce stress created on final drives and axles when torque is transferred to one side.

Back-up Design

TCS maintains the back-up design. Should the sensors fail, normal differential action is still available to maintain control and steering.

Systems/Applications

Body Options

Body options include a full line of standard and custom designs based on specific customer preference, material density, loading tools and site conditions.

Tire Options

A full line of tire options, representing various manufacturers, is offered by Caterpillar to maximize performance and life for specific applications.

Attachments

Attachments give the customer options to tailor trucks for specific application requirements, including Truck Production Management System, Automatic Retarder Control, Traction Control System, Custom product offerings, and Muffler/exhaust diverter.

Caterpillar System Approach

The Caterpillar system approach means increased efficiencies through "common design".

Caterpillar Production Analysis Team (PAT)

The Caterpillar Production Analysis Team (PAT) and Caterpillar software programs can assist customers with detailed, application evaluation.

Serviceability/Total Customer Support

Maintenance Platform

The maintenance platform provides access to air tank, brake master cylinder and make-up tank, engine oil level, air filters, steering hydraulic tank and battery compartment.

Battery Disconnect Switch

A ground-level battery disconnect switch facilitates safe, convenient servicing and maintenance.

Diagnostics with CEMS

On-board diagnostics with CEMS provides the machine operator with a three-category warning system and quick access to stored diagnostic data.

Diagnostics with ET

Off-board diagnostics with ET allows service technicians access to stored diagnostics data reducing down time and lowering operating costs.

Air Filters

Radial seal air filters are easy to change, reducing air filter maintenance times.

Oil Filters

Vertical, spin-on oil filters provide for simplified servicing.

Quick Coupler

Quick coupler pressure taps, located in all hydraulic systems, provide clear, quick pressure checks. SOS oil analysis points make oil sampling quick, clean, and easy.

Electrical Connectors

Sealed electrical connectors lockout dust and moisture. The color-coding for wires is standard for the entire Cat product line.

Machine Management Service

Cat dealers help manage equipment investments.

Part Availability

The Caterpillar worldwide computer network locates parts instantly to minimize machine downtime.

Literature Support

Caterpillar manuals are easy to use and help provide the full value of an equipment investment.

View 360