A water truck may be one of the most important pieces of support equipment at your site – and the support you need from us is just as important. That’s why Caterpillar is now offering a fully integrated solution to control dust – backed by the one you trust.
Engine Model | Cat® C32B |
Gross Power - SAE J1995 | — |
Water Tank Capacity | up to 75,700 L (20,000 gal) |
Engine Model | Cat® C32B |
Gross Power - SAE J1995 | — |
Engine Speed | — |
Net Power - SAE J1349 | — |
Engine Power - ISO 14396 | — |
Emissions | Fuel Optimized |
Peak Torque - Speed | — |
Net Power - ISO 9249 | — |
Net Power - 80/1269/EEC | — |
Net Torque | — |
Cylinders | 12 |
Bore | — |
Stroke | — |
Displacement | — |
Note (1) | Net Power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 1,800 rpm. |
Note (2) | Power rating applies at 1,800 rpm when tested under the specified condition for the specified standard. |
Note (3) | Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). |
Note (4) | No engine derating required up to 2286 m (7,500 ft) for Tier 4/Stage V. |
Note (5) | Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. |
Cannon capacity | — |
Maximum water flow | — |
Water per spray head (minimum) | — |
Water per spray head (maximum) | — |
Spray head opening range (minimum) | — |
Spray head opening range (maximum) | — |
Maximum size debris flushed through spray head | — |
Spray system hydraulic tank capacity | — |
Maximum number of rear spray heads | 5 |
Minimum number of rear spray heads (recommended 3) | 2 |
Minimum number of front/side spray heads | 2 |
Maximum number of front/side spray heads | 0 |
Maximum water from cannon (idle) | — |
Maximum water from cannon (high idle) | — |
Maximum cannon spray distance | — |
Type | Wet water pump/hydraulic motor coupling |
Note | Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph). Coverage rates above 0.6 L/m² may not be available at higher speeds depending on head count and configuration. |
Note (1) | Opening is automatically controlled by the system to achieve AutoMode Coverage or Manual Mode Flow Rate. |
Note (2) | AutoMode Spray controls water coverage automatically to the number of heads being used and ground speed achieved. |
Note (3) | Manual Mode allows the operator to set a water flow rate that is constant regardless of ground speed. |
Note (4) | Spray Heads on competitive water distribution systems require tools and maintenance to change flow and spray pattern. Caterpillar is the only company to have variable active spray heads to regulate water spray. |
Note (5) | Water flow is continually adjusted during operation to conserve water and achieve desired coverage and flow rate |
Water Tank Capacity | up to 75,700 L (20,000 gal) |
Note | Multiple tank configurations are offered based on customer preference and regional locations. Water Tank Capacity Range: 69,700 - 75,700 L (18,400 - 20,000 gal) |
Machine Weight (with water tank full) | 307,946 - 327,964 lb / 139,682 - 148,762 kg |
Empty Machine Operating Weight (without water / with fuel) | 155,993 - 161,416 lb / 70,757 - 73,217 kg |
Water Tank - Max Empty Weight (no WDS) | 38,669 - 44,092 lb / 17,540 - 20,000 kg |
Note (1) | Cat branded tanks include additional features and options commonly selected by customers in the industry. Splash guards, fill chute, and rock ejectors are standard. |
Note (2) | Hoist cylinder mounting on all tank offerings enhances serviceability. |
Top Speed - Loaded | — |
Note | Water Tank Capacity Range: 69,700 - 75,700 L (18,400 - 20,000 gal) |
Note (1) | Cannon capacity: 2840 L/min (up to 61 m) / 750 gal/min (up to 200 ft) |
Note (2) | Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph) |
Target Gross Machine Weight | — |
Chassis Weight | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Forward - 4 | — |
Forward - 5 | — |
Forward - 6 | — |
Forward - 7 | — |
Reverse | — |
Note | Maximum travel speeds with standard 27.00R49 (E4) tires. |
Differential Ratio | 2.736:1 |
Planetary Ratio | 7.0:1 |
Total Reduction Ratio | 19.1576:1 |
Brake Surface - Front | — |
Brake Surface - Rear | — |
Brake Standards | ISO 3450:2011 |
Pump Flow - High Idle | — |
Relief Valve Setting - Raise | — |
Relief Valve Setting - Lower | — |
Body Raise Time - High Idle | — |
Body Lower Time - Float | — |
Body Lower Time - High Idle | — |
Front Axle - Empty | — |
Front Axle - Loaded | — |
Rear Axle - Empty | — |
Rear Axle - Loaded | — |
Empty Loaded Cylinder Stroke Front | — |
Empty Loaded Cylinder Stroke Rear | — |
Rear axle - Oscillation | — |
Steering Standards | ISO 5010:2007 |
Steer Angle | — |
Turning Diameter - Front | — |
Turning Circle - Clearance Diameter | — |
Standard Tire | 27.00R49 (E4) |
Note (1) | Productive capabilities of the 777G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. |
Note (2) | Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. |
Fuel Tank (1) | — |
Fuel Tank (2) | — |
Cooling System | — |
Crankcase | — |
Differentials | — |
Final Drive - Each | — |
Steering System - Including Tank | — |
Brake Hoist System - Includes Tank | — |
Brake Hoist System | — |
Torque Converter - Transmission System | — |
Air Conditioning | — |
Heater / Defroster | — |
ROPS Standards (1) | Rollover Protective Structure (ROPS) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. |
FOPS Standards | Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria. |
Note (1) | The operator Equivalent Sound Pressure Level (Leq) is 73 dB(A) when SAE J1166 FEB2008 is used to measure the value for an enclosed cab. This is a work cycle sound exposure level. The cab was properly installed and maintained. The test was conducted with the cab doors and the cab windows closed. |
Note (2) | The exterior sound pressure level for the standard machine measured at a distance of 15 m (49 ft) according to the test procedures specified in SAE J88:2008, mid-gear moving operation is 83 dB(A). |
Note (3) | Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. |
At mining and quarry sites, haul road dust can take a high toll on both safety and productivity. Accidents can happen, operations can grind to a halt. But it doesn’t have to be that way. Let’s lean into the dust together, with the confidence to power through it.
—Lower dust levels, increase visibility, maintain haul road safety
— Know where and when to water
— With automated water delivery, the operator can remain focused on traffic and driving
— When the water tank is full, the auto shutoff feature prevents overfilling and results in increased component life
— Monitor tank fill from inside the cab
— The water delivery system features automatic start and stop, based on truck speed, which eliminates overwatering at road intersections to improve safety for all vehicles on site
The 777 is designed to minimize slips and falls, providing firm footing and stability.
— Ground level daily check points
— Low-effort, integrated access system with hand rails for three-points of contact
— Aggressive tread plate on all step areas with lighted access for after dark
— Integrated windshield washing platform
CONFIDENCE AND CONTROL
Confident operators will move material quickly, efficiently, and profitably.
— Wet Disc Braking is standard on all four corners of the truck
— Four corner park brake for slope holding capability and brake wear indicator
— Automatic Retarding Control (ARC) for downhill grades
— New Traction Control System (TCS)
The comfort of your crew will dictate their productivity and awareness on the job.
— Easy, low-effort access to the cab
— Ergonomic, intuitive controls
— Left side power window
— Automatic temperature control inside the cab
— Throttle lock convenience for long, uphill climbs
— The cab is spacious with window area that supports visibility
— An integrated footrest provides comfort and support
— Sound suppression has decreased noise by 50%
— The cab is isolation mounted reducing noise and vibration
— Lighting packages illuminate both to the side and front of the vehicle
— Automotive quality shifting from new transmission controls
— Factory-installed, integrated and durable ergonomic cab controls are user-friendly and easy to learn.
Properly watered haul roads directly impact fleet cycle times, enabling you to meet production targets.
— Spend less time maintaining haul roads using proper watering techniques to solve overwatering and underwatering
— Prevent damage to trucks and reduce unplanned downtime with properly watered haul roads
— Pump features soft startup and shuts off automatically when the tank is empty, eliminating damage and preventing the pump from running dry
The 777 is faster and more efficient with increases in torque, new transmission controls, and higher travel speeds.
— 7% increase in torque puts more power to the ground
— New transmission controls carry more torque through the shifts – most noticeably on grades
Water is a precious resource: The Cat Water Delivery System (WDS) helps you manage water effectively and sustainability — helping you do more with less.
— WDS utilizes automatic start and stop to help eliminate overwatering at road intersections
— WDS provides variable water flow based on truck speed, ensuring most efficient water placement
— The water cannon operates while truck is idling, reducing fuel consumption by up to 50%
FUEL & EMISSIONS
— Two fuel economy modes can be adjusted to meet your daily production needs
— For the U.S. and Canada, Tier 4 emission controls are available
COMPONENT LIFE
— Remanufactured parts are an economical and eco-friendly alternative to new
— Extend tire life by using the TKPH/TMPH feature that calculates tire loading
— A mud protection package is available to help keep power train components clean
— Castings and box section frame construction ensure long-life
— A new rear axle housing adds strength and enables axle filtration and lubrication
— Hydraulic oil filter life is extended to 1,000 hours under normal conditions
— Autostall enables quick operating temperatures for best performance and life
— Delayed Engine Shutdown prevents hot shut downs that can reduce component life
TIER 4 / STAGE V
— Two engine-mounted diesel oxidation catalyst canisters control particulate matter
— Our NRS Technology replaces a portion of intake air with exhaust gas to control combustion temperatures and NOx production
— Precise, extremely fine atomization of fuel under all load conditions
The 777 has several key fuel conservation features:
— Auto Neutral Idle: as the 777 idles in a forward gear, the transmission will automatically slip in and out of a neutral state to avoid stalling the torque converter and raising engine rpm.
— Engine Idle Shutdown: when your truck is in park and idles for more than a preset time, the truck will initiate engine shutdown to conserve fuel. This feature can be time adjusted or turned on or off according to your specific needs.
— Speed Limiting: while you can continue to gear limit your trucks, Caterpillar offers speed limiting that allows the truck to travel at a more fuel efficient engine speed and gear selection.
— Transmission Controls: new APECS transmission controls increase fuel efficiency by maintaining momentum and speed on grade.
WATER DELIVERY SYSTEM:
The water cannon operates at idle, which reduces fuel consumption during cannon operation by up to 50%.
STANDARD ECONOMY MODE:
Standard Economy Mode can save fuel by adjusting engine power through this newly adjustable economy mode. Adjust the power based on your site, fleet, and economic conditions.The power can be reduced from 0.5 to 15%.
ADAPTIVE ECONOMY MODE:
Adaptive Economy Mode requires a baseline for production from using the Advisor display. As the truck transits the haul road, it is constantly evaluating its ability to meet your baseline in a reduced power rating. Where full power is needed, full power is applied. Where reduced power works, reduced power is applied. It’s fully automatic with no special operation required.
Cat MineStar Edge uses cloud-based connectivity through cellular and WiFi connection to collect and manage data at any job site. We offer two levels of connectivity (Basic & Premium*) to meet any customer need using Cat MineStar Edge. Additional functionality will be released in the future.
— Connectivity includes data logging capabilities critical to minimizing safety-related liability.
— Water Solutions data can help ensure customers are meeting regulatory requirements.
— Asset Management options include productivity, water usage, fuel & water tank levels, when & where to apply water, geofencing, asset location and remote management of water distribution.
Customer need: "I need to know where my truck is and how much water it's distributing."
The Basic Connectivity offering automates basic data collection, eliminating paper recording by the operator:
— Real-time & historical reporting**
— Truck location and utilization data (starts & stops / routes)
— Fuel and water level
— Whether or not the truck is spraying water
— Water Delivery System utilization (auto vs. manual mode)
Customer need: "I need to know what my operators are doing and how much water I'm using."
Premium Connectivity offers a comprehensive reporting package with data & reports that can help operators improve watering technique/efficiency
— Water usage by truck/fill station
— Volume of water put down over time and area covered
— Rate of water being put down, water delivery system setting by location, truck, and conditions
— Activity breakdown including time & distance (watering, not watering, stopped, etc.)
— Real-time reporting to the operator on water coverage & need (route, heat map, decay map)**1
*Basic connectivity package comes standard on all Cat Water Solutions trucks with a 6-month complimentary service-based offering for better data insights. **Based on equipment connectivity via WiFi or cellular data. 1 Feature to be included in future update.
At Caterpillar, we know keeping your trucks running is critical to your business, so that’s why we use industry leading technology to ensure maximum machine availability and reliability.
STRUCTURAL STRENGTH
The backbone of the 777 is its frame. Our frames are designed for off-road integrity and are built for more than one life cycle.
— We strategically apply castings with box section construction to manage off-road stresses
— A new front frame design increases the approach angle on ramps and grades
— A new robust rear axle housing supports the truck's performance increases
BRAKE PERFORMANCE
Cat trucks provide powerful, fade-resistant braking for your off-road applications.
— Additional springs in the design reduce wear and increase service life
— All four corners have wet disc braking standard
— Slope holding capability benefits from all-wheel parking brake actuation
— Brake life can be extended by choosing the optional Cat Engine Brake
— A brake wear indicator keeps you informed of maintenance timing
— Extended life brake material is available for extreme applications
Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support. Cat Water Solutions trucks are sold, serviced & supported by the local Cat dealer you know and trust.
— Full support of Cat dealer and parts network
— Cat dealer installation & retrofit kits available
— The tank is covered by a Caterpillar Warranty
— The truck is eligible for Equipment Protection Plans (EPP) & Customer Value Agreements (CVAs)
Data not available.