Engine Model | 3306 TA |
Maximum Reach | — |
Maximum Travel Speed | — |
Maximum Reach - Above Ground | — |
Maximum Reach - Below Ground | — |
Maximum Drawbar Pull | — |
Shipping Length | — |
Swing Speed | — |
Caterpillar designed and built, 1.9m (6'5") cab riser gets your operator to an operating height with excellent visibility for loading or unloading your processing equipment, trucks and rail cars.
20 kW hydraulically driven generator set can power magnets up to 1702mm (67in) in diameter.
Cat material handler hydraulic systems are specifically designed to meet your hydraulic attachment requirements.
Easy clean-out engine and hydraulic cooling cores are mounted side-by-side for easy clean-out when operating in debris-laden environments.
The 330B MH is equipped with a counterweight which is 40 percent heavier than the standard counterweight.
The Caterpillar designed and built Wheeled Carrier has six wheels mounted on fixed non-steering axles.
330B MH two-piece fronts by Caterpillar meet your material handling needs with excellent reach, flexibility and lift performance.
Boom tower doubler plates add reinforcement for increased side loads and payloads. Box-section reinforcement of the cab outrigger frames support cab risers.
The box-section cross member and box-section cylinder mounts help handle increased torsional loads and payloads.
The horizontal mounting plate provides more surface area for swing drive and swing bearing mounting bolts to handle increased loads and movement.
Cylinder liners are cast-iron alloy, induction hardened and precision honed for long life and maximum oil control.
High displacement, low rpm rating and conservative HP rating mean longer service hours with less downtime for maintenance and repair.
Turbocharged and aftercooled to increase engine power by burning fuel with greater efficiency and requires no derating below 2250m (7500ft).
One-piece piston design simplifies assembly and service. Pistons are coated with graphite to reduce liner wear. They are elliptically ground and tapered for a perfect fit when they expand at operating temperatures.
Automatic Engine Control with convenient one-touch command. Three-stage control maximizes fuel efficiency and reduces sound levels.
The Cat 3306TA meets all current and proposed worldwide emission standards up to the year 2001.
Water separator removes water from fuel even when under pressure and is located in the radiator compartment.
Remote greasing block on the boom and stick and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealer's use. Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Make detailed comparisons of the machine being considered before a purchase.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Cat dealers utilize a world-wide computer network to find in-stock parts to minimize machine downtime.
Data not available.