The M325B Wheeled Material Handler is a versatile machine designed for a variety of industrial applications. It can be equipped with a variety of front linkages, attachments, and worktools to provide a highly mobile, highly productive machine for scrap, material handling, millyard, and waterfront applications.
Engine Model | 3116 TA |
ISO 9249 | — |
Maximum Reach | — |
Engine Model | 3116 TA |
ISO 9249 | — |
Displacement | — |
SAE J1349 | — |
Maximum Reach | — |
Hyd. Cab Riser Height | — |
Generator Set | — |
Maximum Stick Height | — |
Maximum Reach - Below Ground | — |
Normal | — |
Heavy Lift | — |
Travel Circuit | — |
High Pressure | — |
Medium Pressure | — |
Swing Mechanism | — |
Implement/Travel Circuit | — |
Upper | — |
Counterweight | — |
Undercarriage | — |
Two-Piece Front - With Cylinders | — |
High Range Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Low Range Maximum Travel Speed | — |
Gradeability | — |
Shipping Height - Cab Tipped | — |
Operating Width - Outside of Tires | — |
Width - Outriggers Up | — |
Width - Outriggers Down | — |
Shipping Length | — |
Ground Clearance | — |
Wheel Base | — |
Swing Torque | — |
Swing Speed | — |
Cooling System | — |
Engine Crankcase - With Filter | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Cat designed and built riser gets your operator to an operating height with excellent visibility for loading or unloading your processing equipment, trucks and rail cars. Access to the cab is provided by a platform which extends around the riser to allow windshield cleaning. The cab riser can also be tilted forward 90º for shipping and provides ready access to service the generator system.
Auxilliary hydraulics are specifically designed to meet your hydraulic attachment requirements. The rotate circuit provides a separate 30.0 lpm (8.0 gpm) gear pump and fully adjustable control valve, allowing configuration to meet various grapple manufacturer's flow requirements. A separate fixed displacement gear pump is used to provide the hydraulic power to run a 20 kW generator system.
The heavy-duty upper frame is specifically designed for the scrap and material handling market, the upper frame is built of higher strength material and thicker steel sections to handle the increased swing loads developed with the longer fronts and heavier counterweights used in material handling.
The M325B MH is equipped with a counterweight which is 50% heavier than the standard counterweight.
This exclusive Caterpillar genset can power magnets up to 1702 mm (67") in diameter. A Caterpillar state-of-the-art electronic magnet controller and generator are linked to provide trouble-free service. The new controller completely eliminates traditional contactor maintenance and is supported and warranted through your Cat dealer.
The carrier of the M325B MH has four wheel hydrostatic drive and two wheel steer. The fabricated frame has a trunnion mounted front drive steer axle and solid mount rear drive axle. A hydraulic front axle stabilizer locks in any position with plus or minus four degrees of oscillation. Front axle and parking brakes are hydraulic disc, while rear axle brakes are hydraulic drum. The two-speed powershift transmission provides a maximum drawbar pull of 14,830 kg (32,700 lb.) and a maximum travel speed of 19.8 km/hr (12.3 mph).
The Caterpillar 12.2m (40')heel boom front with bottom mounted heel cylinder is available as a dealer installed kit. This arrangement fits a wide variety of log handling and loading applications in millyards. Heel booms are especially well-suited for use with large diameter sawlogs.
The .76m (30") cab riser option provides a lower cab riser as compared to the 1.9m (6'5") riser. This arrangement results in a cab height of 4.78m (15'8") when equipped with the optional Falling Object Guard, which is ideal for millyard applications. This riser also provides an access system from the ground on the left side of the machine and can be manually tilted forward 90° for lower shipping height.
The Caterpillar Butt-N-Top log loader arrangement is available as a dealer installed kit. This arrangement provides an 11.3m (37') maximum reach front which can accept the dealer-installed butt-n-top grapple. It is ideal for charging millyard endfeed conveyors where sorting butts and tops is required and off-loading logs from trucks directly into high storage decks.
Data not available.