M322C MHNon-Current

M322C MH NC

Overview

Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs.

Benefits & Features

M322C Material Handler

Elevated Cab

Booms and Sticks

  April 5, 2024

Specifications

Units: 

Benefits & Features

M322C Material Handler

Material Handling Undercarriage

The MH undercarriage provides maximum durability and long life. A totally welded design, this undercarriage provides the stability needed for material handling applications and is especially well suited for machines with a hydraulic cab riser. The swing bearing is mounted directly in the center of the undercarriage to optimize lifting and reach in all directions. The four outriggers offer large cylinders, optimized kinematics and increased speed. They provide a wider stance than standard M322C outriggers for added stability and lift capacity. Hydraulic lines are routed through the frame. Cylinders have heavy duty guards to provide protection from damage.

MH Boom and Sticks

The M322C MH boom (6.8 m/22'4") has been redesigned to handle increased lifting capacities. The new stick range offers leading side plates to maximize protection of hydraulic lines. The lines are fitted between the two side plates at the stick nose, offering protection from damage. Three sticks are available.

Drop Nose Stick

The drop nose stick (4.9 m/16'1") offers reach and lifting required for typical MH applications. The stick contains high pressure and medium pressure hydraulic lines.

Long Drop Nose Stick

The long drop nose stick (5.9 m/19'4") offers a solution when maximum reach is required. The stick contains high pressure and medium pressure hydraulic lines.

Straight Stick

The straight stick (4.8 m/15'9") offers a solution for MH applications requiring an additional hydraulic function such as a sorting grapple. The stick contains high pressure and medium pressure lines and can be ordered with M318C bucket linkage to offer forward and back motion of the work tool.

Standard Booms and Sticks

A variable adjustable boom and curved one-piece boom are also available for the M322C MH with the standard stick options.

Fixed Cab Riser

The fixed cab riser offers a very stable and comfortable method to raise the cab. The fixed cab riser lifts the cab by 1200 mm (3'11") to offer better viewing to all sides. Well-positioned steps lead continuously from ground level to the raised cab. In shipping position, the cab is unmounted to meet national road regulations.

Hydraulic Cab Riser

The hydraulic cab riser design provides the most suitable solution when high flexibility in cab height is needed. The lift arms on the hydraulic cab riser are box-section designed for greater cab stability. Two heavy-duty hydraulic cylinders provide quick and controlled up and down travel. With the cab in the topmost position, the cylinders are retracted to ensure excellent stability. In the event of a hydraulic malfunction, the cab can be lowered using either a lever inside the cab or one on the frame at ground level. The linkage is a parallelogram design which keeps the cab level in all positions.

Top Position

The top position raises the cab by 2400 mm (7'11"). This provides optimal viewing to all sides in different applications such as scrap handling, log handling and various load/unload tasks. The cab's position is infinitely variable.

Medium Position

The medium position places the cab forward by 500 mm (20") more than in the travel position for increased visibility.

Bottom Position

The bottom position is used for shipping and travel position. When equipped with a VA boom or one-piece boom, this is the only position allowed for traveling on public roads.

Elevated Cab

Hydraulic Cab Riser

The hydraulic cab riser design provides the most suitable solution when high flexibility in cab height is needed. The lift arms on the hydraulic cab riser are box-section designed for greater cab stability. Two heavy-duty hydraulic cylinders provide quick and controlled up and down travel. With the cab in the topmost position, the cylinders are retracted to ensure excellent stability. In the event of a hydraulic malfunction, the cab can be lowered using either a lever inside the cab or one on the frame at ground level. The linkage is a parallelogram design which keeps the cab level in all positions.

Top Position

The top position raises the cab by 2400 mm (7'11"). This provides optimal viewing to all sides in different applications such as scrap handling, log handling and various load/unload tasks. The cab's position is infinitely variable.

Medium Position

The medium position places the cab forward by 500 mm (20") more than in the travel position for increased visibility.

Bottom Position

The bottom position is used for shipping and travel position. When equipped with a VA boom or one-piece boom, this is the only position allowed for traveling on public roads.

Fixed Cab Riser

The fixed cab riser offers a very stable and comfortable method to raise the cab. The fixed cab riser lifts the cab by 1200 mm (3'11") to offer better viewing to all sides. Well-positioned steps lead continuously from ground level to the raised cab. In shipping position, the cab is unmounted to meet national road regulations.

Booms and Sticks

MH Boom and Sticks

The M322C MH boom (6.8 m/22'4") has been redesigned to handle increased lifting capacities. The new stick range offers leading side plates to maximize protection of hydraulic lines. The lines are fitted between the two side plates at the stick nose, offering protection from damage. Three sticks are available.

Drop Nose Stick

The drop nose stick (4.9 m/16'1") offers reach and lifting required for typical MH applications. The stick contains high pressure and medium pressure hydraulic lines.

Long Drop Nose Stick

The long drop nose stick (5.9 m/19'4") offers a solution when maximum reach is required. The stick contains high pressure and medium pressure hydraulic lines.

Straight Stick

The straight stick (4.8 m/15'9") offers a solution for MH applications requiring an additional hydraulic function such as a sorting grapple. The stick contains high pressure and medium pressure lines and can be ordered with M318C bucket linkage to offer forward and back motion of the work tool.

Standard Booms and Sticks

A variable adjustable boom and curved one-piece boom are also available for the M322C MH with the standard stick options.

Undercarriage

Material Handling Undercarriage

The MH undercarriage provides maximum durability and long life. A totally welded design, this undercarriage provides the stability needed for material handling applications and is especially well suited for machines with a hydraulic cab riser. The swing bearing is mounted directly in the center of the undercarriage to optimize lifting and reach in all directions. The four outriggers offer large cylinders, optimized kinematics and increased speed. Hydraulic lines are routed through the frame. Cylinders have heavy duty guards to provide protection from damage.

Engine

3056E ATAAC Engine

The Caterpillar 3056E ATAAC turbocharged engine is built for power and meets all current worldwide emissions standards. The air-to-air aftercooler reduces smoke and emissions by providing a cooler inlet air for more efficient combustion. This also extends the life of the piston rings and cylinder bores.

Service

The engine is longitudinally mounted on the right side for easier servicing of the oil filter, oil filler, oil drain valve, fuel filter, V-belt tightener and the oil dipstick. All are accessible from ground level. The radiator and hydraulic oil cooler fan and air conditioner condenser are hinged for easier cleaning.

Cooling System

The cooling system features an electronically controlled variable speed on-demand fan. The fan is driven by a hydraulic pump. Fan speed is determined by engine coolant, transmission oil, hydraulic oil and inlet manifold temperatures. Cooler operating conditions allow lower average fan speeds resulting in reduced fuel consumption and lower noise levels. The electronic engine control continuously compensates for this varying fan load providing consistent net horsepower, regardless of operating conditions.

Operator Station

Interior Operator Station

The operator station is quiet with conveniently placed controls, low lever and pedal effort, ergonomic seat design and highly effective ventilation.

Automatic Climate Control

Fully automatic climate control adjusts temperature and air flow.

Seat

A new seat with a two-tone color design offers adjustable back rest, lumbar support, seat cushion length and angle. The optional comfort seat with air suspension and seat heating automatically adjusts to the operator's weight.

Viewing Area

The lower section of the two-piece windshield can be opened separately for better air ventilation or can be slid into the upper window. An optional one-piece windshield is available.

Wipers

The parallel wiper system is designed to maximize visibility.

Greater Control Convenience

Each of the controls is positioned within easy reach of the operator. Joysticks control all implements and swing functions. Via the soft switch panel, the operator controls the oscillating axle, power modes, parking brake, automatic engine speed control and other hydraulic functions in an easy-to-read layout.

Consoles

Designed for simplicity and functionality, the left side console is tiltable for excellent access to the cab. Dozer blade and/or outrigger controls as well as the radio-off switch are located on the left console.

Skylight

A unique large polycarbonate skylight provides excellent upward visibility.

Large Storage Compartment

A large storage space behind the seat provides sufficient room for a lunch box. An optional cover is available to close off the storage space, if preferred.

Easy Access

Conveniently located grab irons and large steps mounted to the undercarriage, together with tiltable steering column and tiltable left side console, provide easy access to the cab.

Cab Mounts

The cab shell is attached to the frame with viscous mounts, reducing vibration and sound.

Ease of Operation

Monitor

The new, compact monitor enhances viewing while displaying a variety of language-based information that is easy to read and understand.

Pre-Start System

The pre-start system alerts the operator to low coolant, engine oil and hydraulic oil levels prior to starting the engine.

Filter and Oil Change Warnings

The filter and oil change warnings are displayed when the number of hours used reaches the maintenance interval.

Power Modes

There are three power mode settings. The operator can choose the best power setting for both engine and hydraulic power versus fuel efficiency.

Economy Mode

The economy mode is often used for fine work, material sorting and applications with limited space. The hydraulic speed is reduced which lowers swing aggressiveness. This mode helps ensure minimum fuel consumption.

Power Mode

This mode is used for normal material loading and handling applications.

Maximum Power/Travel Mode

This mode is used for jobs demanding high powered lifting. It is also automatically set when the travel pedal is actuated. It provides maximum speed and drawbar pull.

Languages

14 different languages are available on the M322C MH.

Hydraulics

Automatic Engine Control

Automatic Engine Control (AEC) reduces engine rpm if no operation is performed, maximizing fuel efficiency and reducing sound levels.

Dedicated Swing Pump

A separate dedicated variable displacement piston pump and fixed displacement piston motor power the swing mechanism. This closed hydraulic circuit helps to provide maximum swing performance without reducing power to the main hydraulic functions.

Caterpillar XT-6™ ES Hoses

To meet critical flexibility and strength demands of wheel excavator applications, XT-6 ES hoses and O-ring face seal couplings are installed for reliable, leak free connections. Hose routings are designed to protect from damage, reducing hose failure downtime.

Auxiliary Hydraulic Valves

The versatility of the hydraulic system can be expanded with multiple valve options.

Multi-function Valve

The multi-function valve is the core of the innovative Tool Control system. This valve can be electronically programmed for flow direction (one or two ways), pressure and flow rate. The valve also features priority flow to maximize control of the work tool. This on-board electro-hydraulic functionality eliminates the need for manual readjustments to the auxiliary hydraulics each time a different tool is used.

Medium Pressure

A medium pressure valve is available for use with standard medium pressure tools.

Hydraulic Cylinder Snubbers

The hydraulic cylinder snubbers at rod end of boom cylinders, both ends of stick cylinders and bucket cylinder rod end cushion shocks, reduce sound and increase cylinder life.

Boom Damping

Boom damping on the MH boom provides increased stability and reduced cab vibration. This contributes to precise machine controllability.

Stick Regeneration Circuit

The stick regeneration circuit increases efficiency and reduces cycle times.

Serviceability

Extended Service Intervals

Using Scheduled Oil Sampling (S•O•SSM), hydraulic oil change intervals can be extended from 2000 hours to 4000 hours. Engine coolant change intervals are up to 6000 hours with Cat Extended Life Coolant/Anti-freeze. Engine oil change interval is increased to 500 hours.

Easy Access

Gull-wing doors, with pneumatically-assisted lift cylinders, effortlessly lift up for exceptional access to the engine and all service points.

Easy to Clean Coolers

Flat fins on all coolers reduce clogging and make it easier to remove debris.

Ground Level Service

The fuel/water separator, engine oil filter, battery, radiator fluid level, fuel filter, engine oil gauge, hydraulic oil level, air cleaner and pilot system are all easily accessible at ground level.

Front Compartment

The right front service compartment provides ground level access to the batteries, ATAAC, AC condenser and the air filter.

Swing-Up AC Condenser

Without using tools, the AC condenser swings up vertically to allow cleaning on both sides as well as clear access to the oil cooler.

Fuel Tank Drain

Located at the bottom of the upper frame, the fuel tank drain with a hose connection allows simple, spill free fluid draining.

Air Filter

Caterpillar Radial Seal air filters do not require tools to service, reducing maintenance time. The air filter features a double-element construction and built-in precleaner for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.

Capsule Filter

The hydraulic return filter, a capsule filter, is situated inside the hydraulic tank. This filter prevents contaminants from entering the system when the hydraulic oil is changed.

Engine Inspection

The engine can be accessed from both ground level and the upper structure. The longitudinal layout ensures that all daily inspection items can be accessed from ground level. The engine and pump compartment are separated by a steel wall.

Caterpillar Batteries

Maintenance free, high output batteries are standard.

Water Separator

The water separator removes water from fuel even when under pressure and is located in the battery compartment.

Remote Greasing Block

A greasing block located in the engine compartment with two grease points for the swing bearing and one for the front end attachment delivers grease to hard to reach locations.

Hydraulic Tank Drain

Located in the engine compartment, the hydraulic tank drain with hose connection enables simple, spill free fluid changes.

Handrails and Steps

Large handrails and steps assist the operator in climbing on and off the machine.

Diagnostics and Monitoring

The M322C MH is equipped with Scheduled Oil Sampling ports and hydraulic test ports for the hydraulic system, engine oil and coolant. A test connection for the Electronic Technician is located in the cab.

Anti-Skid "Punched-Star" Plate

Anti-skid punched-star plate covers the top of the steps and upper structure to help prevent slipping during maintenance.

Electronic Technician (Cat ET)

The electronic engine and machine controllers provide detailed diagnostic capability for service technicians. The ability to store active and intermittent indicators simplifies problem diagnosis and reduces total repair time.

Caterpillar Product Link System Attachment

The Product Link system includes a transceiver module (on-board the machine), office application PC software and a satellite communications network to track machine hours, location and warnings. Product Link simplifies maintenance scheduling, fleet management and product problem event tracking and diagnosis.

Scheduled Oil Sampling Analysis

S•O•S helps ensure better performance, longer life and increased customer satisfaction. It is an extremely thorough and reliable early warning system which detects traces of metals, dirt and other contaminants in the engine, axle, transmission and hydraulic oil.

Complete Customer Support

Selection

Make detailed comparisons of the machines you are considering before you buy. What are the job requirements, machine attachments and operating hours? What production is needed? What is the true cost of lost production? Your Cat dealer can give precise answers to these questions.

Purchase

Look past the initial price; look at the value the M322C MH offers. Consider the resale value and compare productivity and day-to-day operating costs. Consult your local Cat dealer for financing options.

Operation

For the best operating techniques to increase productivity and your profit, turn to your Cat dealer for the latest training literature and trained staff.

Maintenance

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.

Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.

Warranty

Your local Cat dealer is there to support and protect you. Extended warranty options are also available.

Standard Equipment

  • OPERATOR STATION
  • Air conditioner, bi-level, with automatic climate control
  • Ash tray with cigarette lighter
  • Bolt-on FOGS capability
  • Coat hook
  • Drink holder
  • Floor mat, washable
  • Heater and defroster
  • Joysticks, adjustable
  • Left side console, tiltable with hydraulic lock
  • Light, interior
  • Literature holder
  • Low fuel indicator light
  • Openable two-piece front windshield
  • Parallel mounted top and bottom wiper and washer
  • Parking brake
  • Polycarbonate skylight
  • Positive filtered ventilation
  • Power supply, 12V-7A
  • Radio, AM/FM stereo (24V)
  • Retractable seat belt
  • Sliding door window
  • Steering column, tiltable
  • Storage area suitable for a lunch box
  • Sun visor
  • Suspension seat with adjustable and tiltable armrests and lumbar support
  • LANGUAGE DISPLAY MONITOR
  • Clock with 10 day backup battery
  • Filter/fluid change information
  • Gauges for fuel level, engine coolant temperature and hydraulic oil temperature
  • Headlights indicator
  • Indicator for engine dial setting
  • Pre-start level check for hydraulic oil, engine oil and coolant
  • Turn signal indicator
  • Warning messages
  • Working hour information
  • ENGINE
  • Automatic engine speed control
  • Automatic starting aid
  • Cat 3056E ATAAC Tier 2 engine, turbocharged with air-to-air aftercooler
  • Creeper speed
  • Hydrostatic transmission, two speed 4 wheel drive with on-the-go shifting
  • Muffler
  • UNDERCARRIAGE
  • Four wheel wet disc brakes
  • Fully hydraulic braking system
  • Internal oil disc brakes front, drum brakes rear
  • MH undercarriage with 4 welded outriggers
  • Oscillating front axle, lockable
  • Tires, 11.00-20 16PR, dual pneumatic
  • Tool box (left side)
  • Two-piece drive shaft
  • HYDRAULICS
  • Cat XT-6 ES hoses
  • Manual work modes (economy, power, travel)
  • Oil cooler
  • Separate swing pump
  • Stick regeneration circuit
  • Variable displacement, load-sensing hydraulic system
  • ELECTRICAL
  • Alternator, 75 amp
  • Boom working light
  • Heavy duty maintenance free batteries
  • Horn
  • Main shut-off switch
  • Roading lights
  • OTHER EQUIPMENT
  • Automatic swing brake
  • Counterweight
  • Door locks and caps locks with Caterpillar one-key security system
  • Travel alarm
  • Mirrors, frame and cab

Optional Equipment

  • OPERATOR STATION
  • Comfort seat with seat heating and air suspension
  • Cover for storage compartment
  • Falling objects guard
  • Fixed one-piece front windshield
  • Fixed cab riser, 1200 mm (3'11")
  • Headrest
  • Hydraulic cab riser, 2400 mm (7'11")
  • Overload warning device
  • Seat belt, 3 inch
  • Travel speed lock
  • Vandalism guard
  • Visor, rain protection
  • ELECTRICAL
  • Heavy duty battery
  • Refueling pump
  • Rotating beacon on cab
  • Working lights, cab mounted (front and rear)
  • BOOMS AND STICKS
  • Material handling boom, 6.8 m (22'4")
  • 4.9 m (16'1") drop nose stick
  • 5.9 m (19'4") long drop nose stick
  • 4.8 m (15'9") straight stick
  • HYDRAULICS
  • Anti-drift valves, front linkage
  • Auxiliary hydraulic circuit lines for medium and high pressure
  • Check valves, front linkage
  • Hammer valve
  • Hydraulic lines for boom and stick
  • Lowering control device for boom and stick
  • Multifunction valve, provides up to 5 programmed tools and tool selection from the cab
  • UNDERCARRIAGE
  • 10.00-20 solid tires, dual
  • 18-R 19.5 XF single tires
  • Spacer rings for dual tires
  • Second tool box (right side)
  • Travel speed lock
  • Wide dozer blade, front or rear mounted
  • OTHER EQUIPMENT
  • Cat Machine Security System
  • Cat Product Link

View 360