The Cat 365B Material Handler is specifically designed for the scrap and material handling customer. This machine uses the most sophisticated manufacturing technology to ensure the highest level of manufacturing quality. This quality, with high Cat design standards, means that the 365B Material Handler will deliver the reliability and productivity you demand from Caterpillar.
Engine Model | Cat® 3196 |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3196 |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Manufacturer | Caterpillar |
Aspiration | Turbocharged |
After-Cooled | Yes |
RPM | 2000 |
Weight / HP Ratio | — |
Displacement / HP Ratio | — |
Derating Altitude | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Generator Set | — |
Travel Speed | — |
Maximum Reach - Below Ground | — |
Ground Level Lift at Radius | — |
Stick Length | — |
Front Lift Capacity (MAX) | — |
Side Lift Capacity (MAX) | — |
Maximum Flow - Each of Two Pumps | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Heavy Lift | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Main Pumps Type | Variable displacement |
Main Pumps Number | 2 |
Swing System - Maximum Flow | — |
Operating Weight | — |
Upper | — |
Counterweight | — |
Undercarriage - Including Carbody | — |
Two-Piece Front - With Cylinders | — |
Counterweight Weight | — |
Maximum Drawbar Pull | — |
Operating Height - To Top of Cab (Fixed) | — |
Shipping Height - Cab Tipped | — |
Operating Width | — |
Shipping Width | — |
Shipping Length | — |
Tail Swing Radius | — |
Height - Top of Exhaust | — |
Counterweight Clearance | — |
UC with Standard Shoe Width | — |
Swing Torque | — |
Swing Speed | — |
Track Shoes | — |
Shoes Per Side | 47 |
Rollers - Each Side | 8 |
Overall Track Length | — |
Standard Type | Double grouser |
Standard Ground Pressure | — |
Width - Shoe - Option 1 | — |
Type of Shoe - Option 1 | Flat |
Sealed Track | Standard |
Finals within Std. Shoe Width | Yes |
Variable Gauge - Minimum | — |
Variable Gauge - Maximum | — |
Number of Carrier Rollers - Each Side | 3 |
Track on Ground | — |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The work station is designed to be quiet and comfortable for the operator, assuring high productivity during a long work day. The Caterpillar designed electronic control system uses VIDS (Vital Information Display System) as the easy interface between the machine and the operator or the serviceman.
Cat designed and built cab riser gets your operator to an operating height with excellent visibility for loading or unloading your processing equipment, trucks, rail cars, and barges. Access to the cab is provided by a platform which extends around the riser to allow windshield cleaning. The cab riser can also be manually tilted forward 90 degrees for shipping.
The exclusive Caterpillar genset can power magnets up to 1981mm (78 in.) in diameter. A Caterpillar patented state-of-the-art electronic magnet controller and generator are linked to provide trouble free service. The new controller completely eliminates traditional contactor maintenance and it is supported and warranted through your Cat dealer.
Long (L) square undercarriage is standard to maximize stability and lifting capacity. The wide track gauge provides the over-the-side stability required to handle heavy loads and improve productivity, but is also retractable to provide a narrow gauge and reduced shipping width.
Delivers large-engine performance from a compact engine design. The six-cylinder 287 kW (385 hp) engine is turbocharged and air-to-air aftercooled. With high horsepower and low displacement, this engine provides excellent fuel economy and durability that can significantly reduce operating costs.
Auxiliary hydraulics are specifically designed to meet your hydraulic attachment requirements. The grapple open/close circuit works with the other implement circuits to deliver smooth, simultaneous, multi-function control. Load sensing PPPC (Proportional Priority Pressure Compensation) system now with Caterpillar developed Hydrac electronic actuation combines a proven system with state-of-the-art electronic control for high efficiency and excellent controllability.
Easy clean-out engine and hydraulic cooling cores are provided for operating in debris-laden environments. Ample space between the oil cooler and radiator cores maximizes cooling capacity and allows for simple, efficient cleaning.
Means improved uptime and a better value. • Service points are centrally located with easy access to facilitate routine maintenance.
Removes water from fuel even when under pressure and is located in the battery compartment for easy access.
On the boom and stick and three grease points for the swing bearing deliver grease to hard to reach locations.
Has diagnostic capabilities for Cat Dealers' use. A single connection point allows Electronic Technician (ET) to communicate with all machine controllers. • Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat Dealer can give you precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
What is the cost of preventative maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Data not available.