Excellent reach and wide track gauge deliver aggressive performance to meet the challenging requirements of scrap and material handling.
Engine Model | Cat® C-9 |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C-9 |
Net Flywheel Power | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Manufacturer | Caterpillar |
Aspiration | Turbocharged |
After-Cooled | Yes |
Weight / HP Ratio | — |
Displacement / HP Ratio | — |
Derating Altitude | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Generator Set | — |
Cat 2-Piece MH Linkage Arrangement | — |
Travel Speed | — |
Maximum Reach - Below Ground | — |
Ground Level Lift at Radius | — |
Stick Length | — |
Front Lift Capacity (MAX) | — |
Side Lift Capacity (MAX) | — |
Maximum Flow - Each of Two Pumps | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Generator Auxiliary Pump Maximum Flow | — |
Generator Auxiliary Pump Maximum Pressure | — |
Main Pumps Type | Variable displacement |
Main Pumps Number | 2 |
Operating Weight | — |
Counterweight | — |
Counterweight Weight | — |
High Range Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Low Range Maximum Travel Speed | — |
Maximum Gradeability | — |
Operating Height - To Top of Cab (Fixed) | — |
Shipping Height - Cab Tipped | — |
Operating Width | — |
Shipping Width | — |
Shipping Length | — |
Tail Swing Radius | — |
Ground Clearance | — |
Height - Top of Exhaust | — |
Counterweight Clearance | — |
Rear - Carrier to Tipped Cab | — |
UC with Standard Shoe Width | — |
Swing Torque | — |
Swing Speed | — |
Track Shoes | — |
Gauge | — |
Shoes Per Side | 49 |
Rollers - Each Side | 9 |
Overall Track Length | — |
Standard Type | Triple grouser |
Sealed Track | Standard |
Finals within Std. Shoe Width | Standard |
Number of Carrier Rollers - Each Side | 2 |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Cat designed and built, 77" (1.95 m) manual tilt cab riser provides for operating height with excellent visibility for loading and unloading processing equipment, trucks, and rail cars. Access to the cab is provided by a ladder to the platform extending around the cab riser. This platform allows windshield cleaning. The cab riser can be manually tilted forward 90 degrees for shipping.
A 20 kW hydraulically driven generator set can power magnets of 66" (1676 mm) in diameter. A Baldor generator and electronic magnet controller manufactured by Cat are linked to provide trouble free service. This controller virtually eliminates traditional contractor maintenance.
The material handler specific counterweight is 30% heavier than the standard counterweight for added stability.
The C-Series side-by-side cooling system is separated to prevent stacking of debris and allow easier access for cleaning.
Offers a maximum horizontal reach of 52'2" (15.9 m) from swing center and maximum vertical reach of 53'10" (16.4 m), which meets aggressive reach requirements in material handling applications. The Cat 1.25 CYD (0.96 cu. m) Orange Peel Grapple is an excellent fit for these requirements.
Designed and built for excellent performance and long service life in above ground applications.
Efficiently designed with thick, multi-plate fabrications in high stress areas, which allows structures to flex, dissipating stresses and maximizing strength and durability.
Maximizes strength and minimizes structure weight.
Provides excellent geometry for working close in to the machine or at full reach.
Six-cylinder, turbocharged engine built for power, reliability, and economy will allow the machine to consistently perform at high levels. The Cat C9 engine is designed for low emissions and will meet EPA Tier 2 and EU Stage II emissions requirements.
Cat Material Handler Hydraulic Systems are specifically designed to meet hydraulic attachment requirements.
Wide, 11'10" (3609 mm) track gauge provides excellent over-the-side stability required to handle heavy loads and improve productivity. Operator comfort is also enhanced.
Stands up in the toughest, most difficult applications.
The upper frame is specifically designed for the scrap and material handling applications. It is built of higher strength material and thicker steel sections to handle increased swing loads from the longer front and heavier counterweights used in material handling.
The 1.25 CYD (0.96 cu. m) Orange Peel Grapple is constructed with four wear-resistant steel tines and fully replaceable tips for excellent service life.
The Walker 66" (1676 mm) Lift Master magnet can be used with the 330C MH with a genset. These magnets have been designed and engineered for scrap processing applications. Ask your dealer salesperson for information on the Walker Magnet.
Means improved uptime and a better value.
Many of the service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The left rear service door allows easy access to the engine radiator.
The air filter features a double-element construction for maximum cleaning efficiency.
Your Cat Dealer offers a wide range of services that can be set up under a customer support agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Make detailed comparisons of the machines you are considering before you purchase. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat Dealer can help you find precise answers to these questions.
Look past the initial price of the machine. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
What is the cost of preventive maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you to avoid unscheduled repairs.
Repair, rebuild, or replace? Your Cat Dealer can help you evaluate the costs involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. You can also save money with remanufactured components.
Data not available.