More powerful engine, improved cooling system, wider track gauge, increased hydraulic flow, and new front linkage lead to increased productivity and lower operating costs.
Engine Model | Cat® 3126B ATAAC HEUI |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® 3126B ATAAC HEUI |
Net Flywheel Power | — |
Gross Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Engine Manufacturer | Caterpillar |
Aspiration | Turbocharged |
After-Cooled | Yes |
Weight / HP Ratio | — |
Displacement / HP Ratio | — |
Derating Altitude | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Generator Set | — |
Cat 2-Piece MH Linkage Arrangement | — |
Travel Speed | — |
Maximum Reach - Below Ground | — |
Ground Level Lift at Radius | — |
Stick Length | — |
Front Lift Capacity (MAX) | — |
Side Lift Capacity (MAX) | — |
Maximum Flow - Each of Two Pumps | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Generator Auxiliary Pump Maximum Flow | — |
Generator Auxiliary Pump Maximum Pressure | — |
Main Pumps Type | Variable displacement |
Main Pumps Number | 2 |
Operating Weight | — |
Upper | — |
Counterweight | — |
Undercarriage - Including Carbody | — |
Two-Piece Front - With Cylinders | — |
Counterweight Weight | — |
High Range Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Low Range Maximum Travel Speed | — |
Maximum Gradeability | — |
Operating Height - To Top of Cab (Fixed) | — |
Shipping Height - Cab Tipped | — |
Operating Width | — |
Shipping Width | — |
Shipping Length | — |
Tail Swing Radius | — |
Ground Clearance | — |
Height - Top of Exhaust | — |
Counterweight Clearance | — |
Rear - Carrier to Tipped Cab | — |
UC with Standard Shoe Width | — |
Swing Torque | — |
Swing Speed | — |
Track Shoes | — |
Gauge | — |
Shoes Per Side | 48 |
Rollers - Each Side | 9 |
Overall Track Length | — |
Standard Type | Triple grouser |
Sealed Track | Standard |
Finals within Std. Shoe Width | Standard |
Number of Carrier Rollers - Each Side | 2 |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Cat designed and built, 77" (1.95 m) manual tilt cab riser provides for operating height with excellent visibility for loading and unloading processing equipment, trucks, and rail cars. Access to the cab is provided by a ladder leading up to the platform extending around the cab riser. This platform will allow for windshield cleaning. The cab riser can be manually tilted forward 90 degrees for shipping.
A 15 kW hydraulically driven generator set can power magnets of 48" (1.22 m) or 57" (1.45 m) in diameter. A Baldor generator and state-of-the-art electronic magnet controller manufactured by Cat are linked to provide trouble free service. This controller virtually eliminates traditional contractor maintenance.
The material handler specific counterweight is 45% heavier than the standard counterweight for added stability.
The C-Series side-by-side cooling system is separated to prevent stacking of debris and allow easier access for cleaning.
Offers a maximum horizontal reach of 50'10" (15.5 m) from swing center and maximum vertical reach of 53'6" (16.3 m), which is an excellent fit for the 0.75 cubic yard (0.57 cubic meter) Cat Orange Peel Grapple or the 48" (1.22 m) Walker magnet.
Designed and built for performance and long service life.
Efficiently designed with thick, multi-plate fabrications in high stess areas, which allows structures to flex, dissipating stress and maximizing strength.
Maximizes strength and minimizes structure weight.
Provides excellent geometry for working close in to the machine or at full reach.
Six-cylinder turbocharged engine built for power, reliability, and economy will allow the machine to consistently perform at high levels. The Cat 3126B engine is designed for low emissions and will meet EPA Tier 2 and EU Stage II emissions requirements.
Cat Material Handler Hydraulic Systems are specifically designed to meet hydraulic attachment requirements.
Wide, 11'2" (3394 mm), track gauge provides excellent over-the-side stability required to handle heavy loads and improve productivity.
Stands up in the toughest applications.
The upper frame is specifically designed for the scrap and material handling applications. It is built of higher strength material and thicker steel sections to handle increased swing loads from the longer front and heavier counterweights used in material handling.
The 0.75 CYD (0.57 cu. m) and the 1.25 CYD (0.96 cu. m) grapples are constructed with four wear-resistant steel tines and fully replaceable tips for excellent service life.
The Walker 48" (1.22 m) or 57" (1.45 m) Lift Master magnets can be used with the 325C MH. These magnets have been designed and engineered for scrap processing applications. Ask your dealer salesperson for information on the Walker Magnet.
Means improved uptime and a better value.
Service points are centrally located with easy access to facilitate routine maintenance.
Many of the service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The left rear service door allows easy access to the engine radiator.
The air filter features a double-element construction for maximum cleaning efficiency.
Choose from your Cat Dealer's wide range of maintenance services at the time you purchase your machine. Preventive Maintenance will help you to avoid unscheduled repairs, and diagnostic programs such as Scheduled Oil Sampling and Technical Analysis are available.
Data not available.