Engine Model | 3066 DIT |
Net Flywheel Power | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Cat 2-Piece MH Linkage Arrangement | — |
Maximum Height | — |
Travel Speed | — |
Front Lift Capacity (MAX) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Operating Weight | — |
Maximum Drawbar Pull | — |
A new cab mounted magnet system monitor/control provides system information through a series of indicators, lights and a rotary selector switch to the operator.
The rotate circuit provides a separate 304 L/min (8 gpm) gear pump and fully adjustable control valve, which allows this configuration to meet various grapple manufacturer's flow requirements.
Efficient design of welded box-section structures with thick, multi-plate fabrications in high stress areas allows structures to flex, dissipating stresses and maximizing strength.
Stress relieving booms and sticks maximize strength and minimize structure weight.
Wide 2590 mm (8 foot 6 inch) track gauge provides the over-the-side stability required to handle heavy loads and improve productivity.
Data not available.