The Cat 345B MH is a rugged, versatile machine with a 2 piece front. It can be equipped with either grapples or magnets to support a variety of applications.
Engine Model | Cat 3176 ATAAC |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat 3176 ATAAC |
Net Flywheel Power | — |
Gross Power | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Cat 2-Piece MH Linkage Arrangement | — |
Maximum Height | — |
Travel Speed | — |
Front Lift Capacity (MAX) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Operating Weight | — |
Maximum Drawbar Pull | — |
Fuel Tank | — |
Access to the cab is provided by a platform which extends around the riser to allow windshield cleaning.
This new controller virtually eliminates traditional contractor maintenance.
The grapple open/close circuit works with the other implement circuits to deliver smooth, simultaneous, multi-function control.
The rotate circuit provides a separate gear pump and fully adjustable control valve, which allows this configuration to meet various grapple manufacturer's flow requirements.
Magnet is turned on.
Generator is overheated and must be cooled down. The generator should be run under "no load" until the indicator turns off.
Voltage too high or too low. May indicate service is required.
The magnet, generator or cable is grounded. Service is required.
The "magnet on" time exceeds 7.5 minutes in a ten minute time frame, indicating the operator technique needs to be adjusted.
Rotary selector switch allows the operator to optimize the magnet performance for different grades of scrap from within the cab.
Efficient design of welded box-section structures with thick, multi-plate fabrications in high stress areas allows structures to flex, dissipating stresses and maximizing strength.
Stress relieving booms and sticks maximizes strength and minimizes structure weight.
Advanced Diesel Engine Module fuel system controls the engine for optimal fuel injection, increased fuel efficiency, extended component life.
Turbocharged and aftercooled to increase engine power by burning fuel with greater efficiency.
Two-piece piston design provides excellent strength with the steel crown and aluminum skirt for reduced weight.
Automatic Engine Control with convenient one-touch command. Three-stage control maximizes fuel efficiency and reduces sound levels.
Advanced carbody design stands up to the toughest applications.
Thicker carbody plates and increased box-section height for increased weight and load capacities.
Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
The upper frame is specifically designed for the scrap and material handling market.
Faster, easier maintenance means improved uptime and a better value.
More ground level service points for fuel-water separator, engine oil filter, battery, radiator fluid level, window washer fluid and pilot system filter.
Improved filters and filter locations make maintenance easier.
Water separator removes water from fuel even when under pressure and is located in the radiator compartment.
Remote greasing block on the boom and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealer's use.
Remote greasing block on the boom and stick and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealer's use.
Make detailed comparisons of the machine being considered before a purchase. How long do components last? What is the cost of preventative maintenance? What is the true cost of lost production? Your Cat dealer can give precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Choose from a wide range of maintenance services at the time you purchase a machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Cat dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. Receive the same warranty and reliability as new products at cost saving of 40 to 70 percent.
Data not available.