The Cat 325B MH is a fast, versatile machine with a 2 piece front. It can be equipped with either grapples or magnets to support a variety of applications.
Engine Model | Cat 3116TA |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat 3116TA |
Net Flywheel Power | — |
Gross Power | — |
Maximum Reach | — |
Cab Riser - Fixed | — |
Cat 2-Piece MH Linkage Arrangement | — |
Maximum Height | — |
Travel Speed | — |
Front Lift Capacity (MAX) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Rotate Circuit for Grapple Maximum Flow | — |
Rotate Circuit for Grapple Operating Pressure | — |
Operating Weight | — |
Maximum Drawbar Pull | — |
Shipping Length | — |
Fuel Tank | — |
Access to the cab is provided by a platform which extends around the riser to allow windshield cleaning.
The cab riser can also be manually tilted forward 90 degrees for shipping.
This new controller virtually eliminates traditional contractor maintenance.
The grapple open/close circuit works with the other implement circuits to deliver smooth, simultaneous, multi-function control.
The rotate circuit provides a separate gear pump and fully adjustable control valve, which allows this configuration to meet various grapple manufacturer's flow requirements.
Efficient design of welded box-section structures with thick, multi-plate fabrications in high stress areas allows structures to flex, dissipating stresses and maximizing strength.
Stress relieving booms and sticks maximizes strength and minimizes structure weight.
Automatic Engine Control with convenient one-touch command. Three-stage control maximizes fuel efficiency and reduces sound levels.
High displacement, low rpm rating and conservative hp rating mean longer service hours with less downtime for maintenance and repair.
Turbocharged and aftercooled to increase engine power by burning fuel with greater efficiency.
Two-piece pistons are used for high durability, good fuel efficiency and low vibration. These pistons withstand higher internal cylinder pressure.
Meets all current and proposed worldwide emissions standards up to the year 2001.
Air intake heating is standard on the 325B MH for easier cold starts.
Advanced carbody design stands up to the toughest applications.
Thicker carbody plates and increased box-section height for increased weight and load capacities.
Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
The upper frame is specifically designed for the scrap and material handling market.
Faster, easier maintenance means improved uptime and a better value.
More ground level service points for fuel-water separator, engine oil filter, battery, radiator fluid level, window washer fluid and pilot system filter.
Improved filters and filter locations make maintenance easier.
Environmentally improved features solve problems and protect the future.
Water separator removes water from fuel even when under pressure and is located in the radiator compartment.
Remote greasing block on the boom and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealer's use.
Make detailed comparisons of the machine being considered before a purchase. How long do components last? What is the cost of preventative maintenance? What is the true cost of lost production? Your Cat dealer can give precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost profits. Your Cat dealer has training videotapes, literature and other ideas to help increase productivity.
Choose from a wide range of maintenance services at the time you purchase a machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Cat dealers utilize a world-wide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. Receive the same warranty and reliability as new products at cost saving of 40 to 70 percent.
Data not available.