The rugged 325B Log Loader is purpose-built for the woods. It can be configured from the factory to meet your specific production needs.
Engine Model | 3116TA |
Gross Power | — |
Flywheel Power | — |
Engine Model | 3116TA |
Gross Power | — |
Flywheel Power | — |
Travel Speed | — |
Maximum Reach | — |
Drawbar Pull | — |
Maximum Decking Height | — |
Operating Weight | — |
Fuel Tank Capacity | — |
Track Gauge - Hi-Wide | — |
Main Implement System - Maximum Flow | — |
Main Implement System - Maximum Pressure | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Add. Hydraulic Pump Rotate Heel Grapple Maximum Flow | — |
Features are designed by Caterpillar to provide reliable, durable operation in a logging environment.
The operator work station is quiet with ergonomic control placement, low lever and pedal effort, ergonomic seat design and highly efficient ventilation. These features put the operator firmly and comfortably in control and help improve productivity.
This machine features an excellent viewing area through large, wide windows.
The cab layout provides greater control convenience. Each of the controls is positioned within easy reach of the operator.
The Caterpillar Electronic Control System panel includes fuel level, hydraulic oil temperature, engine temperature gauges, machine condition indicators and operator controls in a single console for ease of use.
Automatic climate control maintains constant temperature in the cab on air-conditioned machines. The operator can switch to a standard air conditioning system with fresh or recirculated air.
Joysticks control all implements and swing functions with minimal effort. The integrated, adjustable joystick consoles are suspended as part of the seat arrangement.
This machine features a dial throttle with ten settings for simple, precise engine speed adjustment.
Hand or foot actuated travel controls allow the operator to move the excavator while working the front-end.
The hydraulic activation control lever deactivates hydraulic functions when the operator exits the cab.
The fully adjustable Cat suspension seat includes an impressive range of comfort features. In addition to fore/aft height and weight adjustments, it also offers lumbar, arm support/rests and a retractable seat belt.
Simplified maintenance improves uptime for a better value.
An easy-to-clean cooling package incorporates a radiator and oil cooler in a side-by-side configuration, which aids in debris removal and improves serviceability.
Hydraulic tilt cab with ground level valve access for quick transport preparation.
Lexan polycarbonate windows reduce the need for swing-out screens over cab windows.
Door in cab riser provides convenient access to hydraulic controls.
Ground-level service points for fuel/water separator, engine oil filter, battery, radiator fluid level, window washer fluid level and pilot system filter improve maintenance time.
Improved filters and filter locations simplify maintenance.
The Electronic Power Unit Control has diagnostic capabilities for Cat Dealers use. Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Make detailed comparisons of machines before you buy. What are the job requirements? What is the true cost of lost production? Your Cat Dealer can give you precise answers.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
What is the cost of preventive maintenance? Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Diagnostic programs help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat Dealer can help you make the right choice.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime. Save money with remanufactured parts.
The Caterpillar Log Loader is purpose-built for forest applications. Completely assembled, heel-type log loaders (including grapple) are available from the factory.
The Caterpillar delimber carrier can be fitted with a variety of delimbers. Extra capacity fuel tanks and a variety of guarding options help increase production.
The Caterpillar Butt-N-Top (B-N-T) log loader arrangements are available with purpose-built fronts or reach excavator fronts.
Caterpillar Roadbuilders can be equipped with various booms, sticks, buckets, thumbs, clamshells and clearing grapples to fit a wide range of forest road jobs.
Rugged main frame design maximizes durability.
Advanced, reinforced, purpose-built carbody design stands up in the toughest forest applications.
Optional, full-length track shoe support guards help protect rollers and provide increased rigidity to track links in rough underfoot conditions.
Factory forestry cab has options for windshield guard and window guards to meet local guarding requirements. The right side and rear windows are made from impact-resistant polycarbonate.
Optional, heavy-duty access doors are made from 6 mm (.24"), high-strength, low-alloy steel.
Electronic Power Unit Control System controls state-of-the-art hydraulics and engine performance for maximized productivity, increased fuel efficiency, and lower emission and sound levels.
Electronic Engine Underspeed Control balances engine and hydraulic output for maximum performance and fuel efficiency.
Increased control responsiveness aids operation and improves cycle time.
This convenient, three-stage control helps maximize fuel efficiency and reduce sound pressure levels.
Hydraulic cross-sensing system improves productivity with faster implement speeds and quicker, stronger pivot turns.
Cat's XT hose and reusable couplings meet the critical flexibility and strength demands of the 325B/330B Forest Machines.
Service Mode of the Electronic Power Unit Control delivers fast, detailed diagnosis of machine conditions, improving uptime.
Cat 3116TA engine in the 325B has high displacement, low rpm rating and conservative horsepower rating for longer service hours and less downtime.
Both engines meet all current and proposed worldwide emissions standards up to the year 2001.
Factory-installed and supported heel-boom grapples are matched to the factory logging fronts to increase production and reliability. Optional butt-n-top hydraulic system allows dealer installation of butt-n-top grapple.
Four factory counterweight options are available in several configurations to meet the needs of most forest machine applications: standard counterweight, heavy counterweight, standard counterweight with fuel tank, and heavy counterweight with fuel tank.
Every forest machine is equipped with a cab riser, which helps increase operator effectiveness. Standard hydraulic tilt simplifies transportation to meet shipping height requirements.
Data not available.