The design, manufacture and support of the 320C Forest Machine utilizes Caterpillar quality to provide reliable, durable machine for demanding logging environments.
Engine Model | Cat 3066 T Diesel Engine |
Gross Power | — |
Flywheel Power | — |
Travel Speed | — |
Engine Model | Cat 3066 T Diesel Engine |
Gross Power | — |
Flywheel Power | — |
ISO 9249 | — |
J1349 | — |
EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each - Std. Gauge | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Standard Gauge Drawbar Pull | — |
High - Wide / High Drawbar Pull | — |
Swing Torque | — |
Swing Speed | — |
Standard - Double Grouser | — |
Optional - Double Grouser | — |
Optional - Triple Grouser (1) | — |
Optional - Triple Grouser (2) | — |
Increased flow and horsepower in the 320C FM make for powerful and efficient stroke delimber operation.
When configured with the Special Application reach boom and stick and a variety of work tools, the 320C FM shows its versatility, from building right of way to reforestation.
Six cylinder turbocharged engine built for power, reliability, economy and low emissions will keep the machine up and running.
Improves productivity with faster implement speeds and quicker, stronger pivot turns.
Optional fine swing control cushions swing start and stop for better implement control.
The hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life, keeping the machine working longer.
The hydraulic system offers precise control to the 320C FM, reducing operator fatigue, improving operator effectiveness and efficiency.
Standard on the high-wide undercarriage, high drawbar final drives offer increased mobility in demanding off-road applications. The two-speed control can be manually shifted or set in automatic mode.
Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
Designed for maximum durability in forestry applications with reinforcements in the boom tower, boom cylinder pin and swing drive areas.
Two forestry undercarriage options, standard gauge heavy-duty and high-wide/high drawbar, allow you to choose the right machine for your application. Both Cat undercarriages absorb stresses and provide excellent stability.
Increased ground clearance and drawbar pull allow better off-road capabilities, while increased track gauge improves stability in over-the-side applications.
Precision robotic welding ensures quality, increases rigidity, reduces internal stresses and enhances durability.
Sealed and lubricated track rollers, idlers and double-supported bottom rollers as carrier rollers provide excellent service life, keeping the machine in the field longer.
The 320C FM operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Newly designed using asymmetrical steel tubing for improved resistance to fatigue and vibration.
320C FM service and maintenance intervals have been extended to reduce machine service time and increase machine availability.
The left rear service door allows easy access to the engine radiator and the oil cooler. A reserve tank and drain cock are attached to the radiator for simplified maintenance.
Designed to be integrated in to the undercarriage house guards, the wide catwalks with "punched star" plate allow easy access to many service points.
The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.
The design and layout of the 320C FM was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
The oil cooler swings out horizontally for excellent cleaning access.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.
The 320C FM is equipped with SOS SM sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (ET) is located behind the cab.
Anti-skid punched-star plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.
Engine can be accessed from the upper structure or from under the machine. The engine and pump compartment are separated by a steel wall.
Larger handrails and steps assist operator in climbing on and off machine.
Grease lubricated seals protect the track link and deliver long track link pin and bushing inner wear life.
Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Look past initial price and look at the value the 320C FM offers. Consider the financing options available as well as day-to-day operating costs.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.
Data not available.