The C Series incorporates purpose-built forestry structures with improved performance and versatility to maximize your productivity.
Engine Model | Cat 3126 TA |
Gross Power | — |
Flywheel Power | — |
Engine Model | Cat 3126 TA |
Gross Power | — |
Flywheel Power | — |
ISO 9249 | — |
J1349 | — |
EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
General Forestry - HD/LC | — |
General Forestry - HW | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each - HD/LC | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO 10262 |
Main Implement System - Maximum Flow (2x) | — |
Maximum Pressure - Implements | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
S Family Bucket Cylinder - Bore | — |
S Family Bucket Cylinder - Stroke | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Maximum Travel Speed | — |
Swing Torque | — |
Swing Speed | — |
Standard - HDLC | — |
Optional - DG | — |
Optional - HW | — |
Standard - HW | — |
Optional - HW | — |
Optional - HDTG | — |
Six cylinder turbocharged engine built for power, reliability, economy and low emissions will keep the machine up and running.
The three-stage, one-touch control maximizes fuel efficiency and reduces sound levels.
The 3126 TA design improves operator comfort by reducing sound and vibration.
Improves productivity with faster implement speeds and quicker, stronger pivot turns.
Standard fine swing control cushions swing start and stop for better implement control.
The hydraulic cylider snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life, keeping the machine working longer.
The hydraulic system offers precise control to the 322C FM, reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.
Boom and stick regeneration circuit increases efficiency and reduces cycle times for higher productivity and lower operating costs.
The 322C FM operator work station is quiet with ergonomic control placement and convenient adjustments, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Five hydraulic pump flows and pressure settings can be preset on the monitor, eliminating the need to adjust the hydraulics every time a tool is changed and instantly providing the operator with the correct amount of flow and pressure for each tool.
Redesigned cab layout emphasizes simplicity and easy usage. Right-hand wall and console provide easy access to all switches, dials and controls.
A new seat with a two-tone color offers two types of cushions-soft and firm-for operator comfort. The reclining knob is located at the right-side of the seat for easier reclining adjustment.
For simpler operation, work mode and power mode switches have been eliminated. Instead, the automatic boom and swing priority function selects the best mode, based on joystick movement.
New, compact monitor enhances viewing while displaying a variety of easy to read and understand language-based information.
Newly designed using asymmetrical steel tubing for improved resistance to fatigue and vibration.
· move forward and backward to lower and raise boom · move right and left to move the heel boom up and down · button on real lower is one touch low idle · rear top inner button rotates grapple counter clockwise · front button closes grapple
· move forward and backward to move stick out and in · move left and right to control direction of swing · button on rear lower controls horn · rear top inner button rotates grapple clockwise · front button opens grapple
· oblique movement of either lever operates two functions simultaneously · manually applied lever on left console cuts off pilot pressure for joysticks and travel control
322C FM service and maintenance intervals have been extended to reduce machine service time and increase machine availability.
The left rear service door allows easy access to the engine radiator and the oil cooler. The oil cooler swings out horizontally for easy cleaning. A reserve tank and drain cock are attached to the radiator for simplified maintenance.
The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor sccreen inside the cab.
The design and layout of the 322C FM was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.
the hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.
The 322C is equipped with S•O•Ssm sampling ports and hydraulic test ports for the hydraulic system, engine oil and for coolant. A test connection for the Electronic Technician (ET) is located behind the cab.
Anti-Skid punched-star plate covers top of storage box and upper structure to prevent slipping during maintenance. The plate can be removed for cleaning.
Grease lubricated seals protect the track link and deliver long track link pin and bushing inner wear life.
Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Factory-installed and supported heel-boom grapples are matched to the factory logging fronts to increase production and reliability.
Every forest machine is equipped with a cab riser, which helps increase operator effectiveness. Standard hydraulic ilt simplifies transportation to meet shipping height requirements. the General Forestry Machines are built with the 457 mm (18 in) riser. The Log Loader Machines are built with the 1219 mm (48 in) riser.
· Outer frame utilizes curved side rails, which are die-formed for excellent uniformity and strength. · Box-section channels improve upper frame rigidity under the cab. · Inverted U-channels span the width of the main frame and are formed, rather than fabricated, for superior strength and reduced weight. · Boom tower and main rails are constructed of solid, high-tensile strength, steel plates. · Boom foot and engine mount areas are reinforced for additional strength. · Sheet metal supporting structure is improved by integrating the mounting into the upper frame structure.
Advanced, reinforced, purpose-built carbody design stands up in the toughest forest applications.
Standard full-length track shoe support guards help protect rollers and provide increased rigidity to track links in rough underfoot conditions.
Factory forestry cab has options for windshield guard and window guards to meet local guarding requirements. The right side and rear windows are made from impact-resistant polycarbonate.
Heavy-duty access doors are standard on the 322C FM and are made from 6 mm (.24 in), high-strength, low alloy steel. Positive locking latch stays closed in forestry applications. Hinges have larger diameter pins over standard doors. The smooth door profile enhances machine appearance.
The Caterpillar log loader is purpose built for forest applications. Completely assembled, heel-type log loaders (including grapple) are available from the factory.
The Caterpillar heel-type loader arrangements fit a wide variety of log handling and loading applications in the woods and millyards. Heel booms are especially well-suited for use with large diameter sawlogs.
Caterpillar Roadbuilders can be equipped with buckets, thumbs, clamshells and clearing grapples to fit a wide range of forest road jobs. HD, LE, and HW undercarriages are also offered.
Moving right-of-way logs, stumping, pioneering, stripping organic material, excavating shot rock, truck loading, back sloping, ditching, finish grading and slash piling.
The Caterpillar 322C FM delimber carrier can be fitted with a variety of delimbers. A variety of guarding options help increase production.
Make detailed comparisons of the machnies you are considering before youu buy. What are the job requirements? What Production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Look past initial price, look at the value the 322C FM offers. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help you increase productivity.
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machnie down time. Save money with remanufactured components.
Data not available.