Caterpillar quality from undercarriage to grapple. Rugged, state-of-the-art forest machines are assembled at the factory and are ready for customer attachments. Full Caterpillar warranty, Caterpillar parts support and fast, easy maintenance are all part of Caterpillar's commitment and service to the forestry industry.
Engine Model | Cat 3116TA |
Gross Power | — |
Flywheel Power | — |
Travel Speed | — |
Drawbar Pull | — |
Maximum Decking Height | — |
Engine Model | Cat 3116TA |
Gross Power | — |
Flywheel Power | — |
Operating Weight | — |
Fuel Tank Capacity | — |
Track Gauge - Hi-Wide | — |
Track Length | — |
Operator workstation is quiet with ergonomic control placement, low lever and pedal effort, ergonomic seat design and highly efficient ventilation.
Excellent viewing area through large, wide windows. A large wrap-over skylight provides upward viewing.
Greater control convenience. Each of the controls is positioned within easy reach of the operator.
Simplified maintenance improves uptime for a better value.
Easy-to-clean cooling package incorporates a radiator and oil cooler in a side-by-side configuration, which aids in debris removal and improves serviceability.
Hydraulic tilt cab with ground level valve access for quick transport preparation.
Lexan polycarbonate windows reduce the need for swing-out screens over cab windows.
Door in cab riser provides convenient access to hydraulic controls.
Ground-level service points for fuel/water separator, engine oil filter, battery, radiator fluid level, window washer fluid level and pilot system filter improve maintenance time.
Improved filters and filter locations simplify maintenance.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealers use. Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Make detailed comparisons of machines before you buy.
Look past initial price. Consider the financing options available as well as the day-to-day operating costs.
What is the cost of preventive maintenance? Choose from your dealer's wide range of maintenance services at the time you purchase your machine.
Repair, rebuild or replace? Your Cat Dealer can help you make the right choice.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.
The Caterpillar log loader is purpose-built for forest applications.
The Caterpillar heel-type loader arrangements fit a wide variety of log handling and loading applications in the woods and millyards.
The Caterpillar Butt-N-Top (B-N-T) log loader arrangements are available with purpose-built fronts or reach excavator fronts.
Caterpillar Roadbuilders can be equipped with various booms, sticks, buckets, thumbs, clamshells and clearing grapples to fit a wide range of forest road jobs.
The Caterpillar 322B delimber carrier can be fitted with a variety of delimbers.
Rugged main frame design maximizes durability.
Advanced, reinforced, purpose-built carbody design stands up in the toughest forest application.
Wide, tall and thick carbody structure provides operating stability and durability while improving operation's effectiveness.
Optional, full-length track shoe support guards help protect rollers and provide increased rigidity to track links in rough underfoot conditions.
Factory forestry cab has options for windshield guard and window guards to meet local guarding requirements.
Heavy-duty access doors are optional on the 322B and are made from 6 mm (.24 in), high-strength, low-alloy steel.
Electronic Power Unit Control System controls state-of-the-art hydraulics and engine performance for maximized productivity, increased fuel efficiency, and lower emission and sound levels.
Electronic Engine Underspeed Control balances engine and hydraulic output for maximum performance and fuel efficiency.
Increased control responsiveness aids operation and improves cycle time.
Automatic Engine Control with convenient one-touch command. Three-stage control helps maximize fuel efficiency and reduce sound pressure levels.
Hydraulic cross-sensing system improves productivity with faster implement speeds and quicker, stronger pivot turns.
Cat's XT hose and reusable couplings meet the critical flexibility and strength demands of the 322B Forest Machines.
Service Mode of the Electronic Power Unit Control delivers fast, detailed diagnosis of machine conditions, improving uptime.
Cat 3166TA engine for the 322B continues its tradition of powerful, efficient performance, and unmatched reliability and durability.
Factory-installed and supported heel-boom grapples are matched to the factory logging fronts to increase production and reliability.
Four factory counterweight options are available in several configurations to meet the needs of most forest machine applications.
Every forest machine is equipped with a cab riser, which helps increase operator effectiveness. Standard hydraulic tilt simplifies transportation to meet shipping height requirements.
Data not available.