The 375 L ME is a mass excavator that makes quick work of the toughest high production loading applications. It combines the advanced features of the Cat 300 Family excavators with a heavy-duty frame and undercarriage designed specifically for high production loading.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Power | — |
Operating Weight - STD | — |
The Cat 375L ME Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Power | — |
Displacement | — |
Main Implement - Pump | Variable displacement |
Relief Valve Setting - Implement - Std. | — |
Relief Valve Setting - Implement - Heavy Lift - Long | — |
Relief Valve Setting - Travel | — |
Operating Weight - STD | — |
Bucket Capacity - Heavy Duty Rock | — |
Maximum Digging Depth | — |
Maximum Reach - Ground Level | — |
Maximum Dump Height | — |
Maximum Travel Speed - High | — |
Maximum Drawbar Pull | — |
Shoes Per Side - Standard | 51 |
Rollers Per Side - Standard | 9 |
Carrier Idlers | 2 |
Fuel Tank | — |
Cooling System | — |
Engine Oil | — |
Swing Drive | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Overall Width | — |
Tail Swing Radius | — |
Upper Structure Width | — |
Height - Top of Cab | — |
Ground Clearance | — |
The Cat 375L ME Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
The 375L ME Excavator has a durable Proportional Priority Pressure Compensated Hydraulic System (PPPC).
Cat 375L ME Excavator structures are built to withstand the toughest working conditions.
The Caterpillar built undercarriage, with a unique design specifically for excavators, can be configured with emphasis on stability, maneuverability, lifting capacity, boom/stick choice, ground conditions or ease of transport, according to job applications.
Data not available.