Engine Model | Caterpillar 3196 ATAAC |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight - Long Undercarriage | — |
Operating Weight - Standard Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Standard with Long Undercarriage | — |
Optional for Long Undercarriage (1) | — |
Optional for Long Undercarriage (2) | — |
Number of Shoes - Each Side - Standard Undercarriage | 47 |
Number of Shoes - Each Side - Long Undercarriage | 47 |
Number of Track Rollers - Each Side - Standard Undercarriage | 8 |
Number of Track Rollers - Each Side - Long Undercarriage | 8 |
Number of Carrier Rollers - Each Side | 3 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Standard Undercarriage | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
VB Family Bucket Cylinder - Bore | — |
VB Family Bucket Cylinder - Stroke | — |
WB Family Bucket Cylinder - Bore | — |
WB Family Bucket Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Performance | ANSI/SAE J1166 OCT98 |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB88 ISO10262 |
The work station is designed to be quiet and comfortable for the operator, assuring high productivity during a long work day. Seat and console adjustments allow for proper fitting to the operator. A positive pressure, filtered, highly efficient ventilation system is provided.
Large, wide windows provide an excellent viewing area. A large skylight provides upward visibility. Both lower and upper portions of the front windshield can be easily stored in an overhead position. A sliding window on the cab door allows convenient communication between the operator and nearby workers. Upper and lower windshield wipers and washers are included as standard equipment to assure good visibility for the operator in wet or dusty conditions. The standard sunshade can be used to reduce the sunlight entering either the skylight or the upper windshield. The cab has extra height and length for increased operator space and is designed to allow direct mounting of the optional Falling Objects Guard (FOGS) recommended for applications involving overhead operation. It is mounted to the frame with rubber mounts for reduced sound and vibration transmission.
Caterpillar designed electronic control system uses Vital Information Display System (VIDS) as the interface between the machine and the operator or the service technician. VIDS includes an analog gauge section, a display screen and a keypad.
Automatic climate control is standard and maintains constant temperature in the cab regardless of outside conditions.
Electronic joystick controls have low lever effort and eliminate pilot lines. Control pattern can be changed electronically to suit operator preference. The operator can choose a level of gain/response from quicker and more productive to slower and more precise using a button on the console to optimize operation for different applications.
Engine speed dial has ten settings for simple, precise speed setting. The selected engine speed setting shows on the VIDS display screen.
Electronic hand or foot actuated travel controls allow the operator to move the excavator while operating the equipment. Hand levers are easily removable.
Optional straight travel pedal provides forward or reverse straight line travel with a single pedal movement. Steering adjustments can be made by using the right or left travel pedals in combination with the straight travel pedal.
Hydraulic activation control lever deactivates hydraulic functions and helps prevent operation when the operator exits the cab.
The fully adjustable Cat suspension seat includes a wide range of comfort features including fore/aft, height and weight adjustments. Also included are lumbar support, wide adjustable armrests and a retractable seat belt.
Both system and components are Caterpillar designed and built for perfect integration to optimize machine performance.
VIDS is the link between the machine and the operator or service technician.
The keypad allows operator to select machine operation conditions and to set view preferences.
Hydraulic capsule filters are mounted outside the tank to prevent spills and system contamination during replacement.
Oil sample and pressure ports provide easy checking of machine condition.
Service points centrally located with easy access to facilitate routine maintenance. Engine oil filter is in pump compartment.
The pilot hydraulic system filter keeps contaminants away from the pilot system.
A swing and travel motor case drain filter keeps contaminants from returning to the tank.
Donaclone precleaner is standard to extend the service interval of the main air cleaner. (Donaclone is a registered trademark of Donaldson Company, Inc.)
The radial seal main air cleaner has a double layered filter element for more efficient filtration. No tools are required to change the element. Operator is alerted to clogged condition by a message on VIDS.
The electronic system control has diagnostic capabilities for Cat dealers' use. A single connection point allows Electronic Technician (ET) to communicate with all machine controllers. • Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
The water separator removes water from fuel even when under pressure and is located in the battery compartment for easy access.
The remote greasing block on the boom and three grease points for the swing bearing deliver grease to hard to reach locations.
Large, heavy-duty main pumps with separate swing pump provide high speeds and full time swing priority.
The heavy lift feature is standard and allows lifting of heavy objects with precision.
The auxiliary valve is standard for use with optional control arrangements to operate tools such as hammers and shears. Maximum flow can be set by ET (Electronic Technician).
Hydraulic cylinder snubbers at rod end of boom cylinder and both ends of stick cylinder cushion shocks, reduce sound and increase cylinder life.
Cat's XT-5 and XT-6 hoses are used in high pressure circuits to meet the critical flexibility and strength demands of today's hard working hydraulic systems.
Swing dampening valves reduce swing wag and produce smooth swing stops.
Biodegradable hydraulic oil is available as an option.
The innovative Cat 3196 ATAAC diesel engine delivers large-engine performance from a compact engine design. The six-cylinder 301 kW (404 hp) engine is turbocharged and air-to-air aftercooled. With high horsepower and low displacement, this engine provides excellent fuel economy and durability that can significantly reduce operating costs.
The Advanced Diesel Engine Module (ADEM II) fuel system controls the engine for optimal fuel injection, increased fuel efficiency and longer component life. The engine is fully compliant with EPA Tier 2 emission regulations.
Caterpillar state-of-the-art electronically controlled, computer-actuated unit injector fuel system, EUI, high injection pressure for complete fuel combustion, more efficient fuel use and reduced emissions. The 175 695 kPa (25,500 psi) injection pressure system provides dependable cold-starting performance. The dual-filter system reduces component wear.
Two-piece articulated pistons with forged steel tops withstand higher cylinder pressures.
Dual cooling jets keep ring temperatures low for long ring and liner life with excellent oil control.
High capacity cooling system allows operation in ambient temperatures up to 47° C (117° F).
A separate cooling system with a hydrostatically driven fan provides quiet engine operation and reduced fuel consumption during cooler ambient conditions.
Four valves per cylinder for superior heat rejection. Valve area equals that of an engine with a 40% larger displacement. Valves and unit injection system are camshaft-actuated for precision timing.
The blocks and heads are Caterpillar designed, cast and machined to meet Caterpillar quality standards.
Extended life coolant/antifreeze offers better protection over a longer period of time, lowers operating costs, requires less maintenance and is environmentally responsible and recyclable.
Robot-welded track roller frames use a fabricated U-section of thick steel plates for the top portion with a flat bottom plate where the rollers mount for increased strength and stiffness.
The Variable Gauge (VG) undercarriage is standard, providing a wide, stable base for lifting or a narrow gauge for reduced shipping width. • Roller frames are attached with 36 large bolts to assure a rigid connection.
Caterpillar designed and built undercarriage components are purposely oversized to offer heavy-duty performance and durability.
Strutted track links are sealed for long life. Three choices of shoe width are available to suit the application. All are heavy duty type with 20.5 mm (.81 in) thick webs.
Track rollers, carrier rollers and idlers are sealed and lubricated for excellent service life.
Standard idler guards and center track guides maintain track alignment. Optional full length track guiding guards are available for additional protection on steep side slopes.
Smooth autoshifting two-speed travel motors offer top travel speeds and plenty of pull on slopes or turns. Counterbalance valves help prevent overspeeding during downhill travel. Line relief valves are shockless type for extra smooth stops.
Triple-reduction, planetary final drives are compact yet durable.
Heavy guards protect the travel motors against damage. Hoses are routed inside the carbody to minimize exposure.
Long undercarriage (L) is standard to maximize stability and lifting capacity. Long, wide and sturdy undercarriage offers a stable work platform.
Select the right combination for the job with your Cat dealer to help ensure top production from the start. Choose from two booms and six sticks, plus a wide selection of buckets and attachments. The 365B L Series II offers a large combination of reach and digging forces for optimum versatility.
Choose from a variety of work tools such as hammers, shears, rotators, grapples or crushers. Ask your Cat dealer for information on attachments or special configurations.
The Reach Boom (R) 7.8 m (25'7") features an optimum design that maximizes digging envelopes with three stick choices.
The Mass Excavator Boom (M) 6.59 m (21'7") maximizes productivity. The M Boom, used with either of two sticks, offers significantly higher digging forces and allows the use of larger buckets.
General Purpose (GP) and Excavation (E) buckets are for digging in soft to hard ground with low to moderate abrasive materials.
Heavy Duty (HD) and Extreme Excavation (EX) buckets are for digging in moderate to hard abrasive materials. Differences from GP buckets are: • Thicker cutting edges and thicker bottom and side wear plates improve performance in demanding applications.
Caterpillar Ground Engaging Tools (GET) include a variety of side cutters, sidebar protectors, tip options and adapters to match operating conditions.
Your Cat dealer offers a wide range of services that can be set up under a Customer Support Agreement when you purchase your equipment. To help you get the best return on your investment, the dealer will help you choose a plan that can cover everything from machine and attachment selection to replacement.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat dealer can give you precise answers to these questions.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
What is the cost of preventive maintenance? More and more equipment buyers are planning for effective maintenance before buying the equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Data not available.