The Cat 375 L is a high production excavator for fast truck loading, excavating and trenching. Its ergonomic cab is designed for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Flywheel Power | — |
Maximum Travel Speed | — |
The Cat 375 L Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Flywheel Power | — |
Displacement | — |
Operating Weight - Standard Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Bucket Digging Force | — |
Stick Digging Force | — |
Maximum Bucket Capacity | — |
Number of Shoes - Each Side - Standard Undercarriage | 51 |
Number of Track Rollers - Each Side - Standard Undercarriage | 9 |
Number of Carrier Rollers - Each Side | 2 |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Standard Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Pilot System - Maximum Flow | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The Cat 375 L Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
The 375L Excavator has a durable Proportional Priority Pressure Compensated Hydraulic System (PPPC).
Cat 375L Excavator structures are built to withstand the toughest working conditions.
The Caterpillar built undercarriage, with a unique design specifically for excavators, can be configured with emphasis on stability, maneuverability, lifting capacity, boom/stick choice, ground conditions or ease of transport, according to job applications.
Data not available.