The Cat 375 Excavator is the largest in the 300 Family. Built for high production excavating, trenching and truck loading, it sets a new standard for high performance.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Flywheel Power | — |
Maximum Travel Speed | — |
The Cat 375 Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
Engine Model | Cat 3406C Turbocharged ATAAC |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight - Long Undercarriage | — |
Operating Weight - Standard Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Standard with Standard Length Undercarriage | — |
Standard with Long Undercarriage | — |
Optional for Standard Length Undercarriage | — |
Optional for Long Undercarriage | — |
Number of Shoes - Each Side - Standard Undercarriage | 47 |
Number of Shoes - Each Side - Long Undercarriage | 51 |
Number of Track Rollers - Each Side - Standard Undercarriage | 8 |
Number of Track Rollers - Each Side - Long Undercarriage | 9 |
Number of Carrier Rollers - Each Side | 3 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Standard Undercarriage | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Pilot System - Maximum Pressure | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
HB Family Bucket Cylinder - Bore | — |
HB Family Bucket Cylinder - Stroke | — |
JB Family Bucket Cylinder - Bore | — |
JB Family Bucket Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The Cat 375 Excavator is designed to produce...and built to last!
The large, spacious operator station is designed to promote operator comfort and ease of operation for maximum, shift-long productivity.
An easily accessible dial controls the throttle, while having access to all diagnostics.
The 375 Excavator has a durable Proportional Priority Pressure Compensated Hydraulic System (PPPC).
Cat 375 Excavator structures are built to withstand the toughest working conditions.
The Caterpillar built undercarriage, with a unique design specifically for excavators, can be configured with emphasis on stability, maneuverability, lifting capacity, boom/stick choice, ground conditions or ease of transport, according to job applications.
Data not available.