The Cat 365B L incorporates the latest technology for high production trenching, excavating and truck loading. It features an ergonomically designed cab for optimized operator comfort and productivity, and advanced engine and hydraulic systems that work together for maximum productivity, fuel efficiency and lower maintenance costs.
Engine Model | Cat 3196 ATAAC |
Net Flywheel Power | — |
Maximum Travel Speed | — |
Engine Model | Cat 3196 ATAAC |
Net Flywheel Power | — |
Displacement | — |
Operating Weight - Standard Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Bucket Digging Force | — |
Stick Digging Force | — |
Maximum Bucket Capacity | — |
Number of Shoes - Each Side - Standard Undercarriage | 47 |
Number of Track Rollers - Each Side - Standard Undercarriage | 8 |
Number of Carrier Rollers - Each Side | 3 |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Standard Undercarriage | — |
Main System - Maximum Flow - Total | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Maximum Pressure - Travel | — |
Pilot System - Maximum Flow | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
The work station is designed to be quiet and comfortable for the operator, assuring high productivity during a long work day.
Excellent viewing area through large, wide windows. A large skylight provides upward visibility. Both larger and upper portions of the front windshield can be easily stored in an overhead position.
Caterpillar designed electronic control system uses VIDS (Vital Information Display System) as the interface between the machine and the operator or the serviceman.
Automatic climate control is standard and maintains constant temperature in the cab regardless of outside conditions.
Electronic joystick controls have low lever effort and eliminate pilot lines. Control pattern can be changed electronically to suit operator preference.
Engine speed dial has ten settings for simple, precise speed setting. The selected engine speed setting shows on the VIDS display screen.
Electronic hand or foot actuated travel controls allow the operator to move the excavator while operating the equipment. Hand levers are easily removable.
Optional straight travel pedal provides forward or reverse straight line travel with a single pedal movement.
Hydraulic activation control lever deactivates hydraulic functions and helps prevent operation when the operator exists the cab.
The fully adjustable Cat suspension seat includes a wide range of comfort features including fore/aft, height and weight adjustments.
Electronic control system utilizes three controllers connected by Cat Data Link to manage the engine and hydraulics for maximum productivity and efficiency.
Both system and components are Caterpillar designed and built for perfect integration to optimize machine performance.
Electronic joysticks provide features not possible with pilot valves.
VIDS (Vital Information Display System) is the link between the machine and the operator or serviceman.
The analog gauge displays information requiring frequent checking.
The message screen center displays vital information on machine conditions.
The keypad allows operator to select machine operation conditions and to set view preferences.
Service intervals are extended to reduce maintenance costs.
Hydraulic capsule filters are mounted outside the tank to prevent spills and system contamination during replacement.
Oil sample and pressure ports provide easy checking of machine condition.
Service points centrally located with easy access to facilitate routine maintenance.
The pilot hydraulic system filter keeps contaminants away from the pilot system.
A swing and travel motor case drain filter keeps contaminants from returning to the tank.
Donaclone precleaner is standard to extend the service interval of the main air cleaner.
The radial seal main air cleaner has a double layered filter element for more efficient filtration.
Environmentally sound features help protect the environment.
The water separator removes water from fuel even when under pressure and is located in the battery compartment for easy access.
The remote greasing block on the boom and three grease points for the swing bearing deliver grease to hard to reach locations.
The electronic system control has diagnostic capabilities for Cat Dealers' use.
Load sensing PPPC (Proportional Priority Pressure Compensation) system now with Caterpillar developed Hydrac electronic actuation combines a proven system with state-of-the-art electronic control for high efficiency and excellent controllability.
Large, heavy-duty main pumps with separate swing pump provide high speeds and full time swing priority.
The heavy lift feature is standard and allows lifting of heavy objects with precision.
The auxiliary valve is standard for use with optional control arrangements to operate tools such as hammers, shears, etc.
Hydraulic cylinder snubbers at rod end of boom cylinder and both ends of stick cylinder cushion shocks, reduce sound and increase cylinder life.
Cat's XT5 and XT6 hoses are used in high pressure circuits to meet the critical flexibility and strength demands of today's hard working hydraulic systems.
Swing dampening valves reduce swing wag and produce smooth swing stops.
Biodegradable hydraulic oil is available as an option.
The innovative Cat 3196 ATAAC diesel engine delivers large-engine performance from a compact engine design.
The Advanced Diesel Engine Module (ADEM II) fuel system controls the engine for optimal fuel injection, increased fuel efficiency, and longer component life.
Caterpillar state-of-the-art electronically controlled, computer-actuated unit injector fuel system has high injection pressure for complete fuel combustion, more efficient fuel use and reduced emissions.
Two-piece articulated pistons with forged steel tops withstand higher cylinder pressures.
Dual cooling jets keep ring temperatures low for long ring and liner life with excellent oil control.
High capacity cooling system allows operation in ambient temperatures.
A separate cooling system with a hydrostatically driven fan provides quiet engine operation and reduced fuel consumption during cooler ambient conditions.
Four valves per cylinder for superior heat rejection.
Blocks and heads are Caterpillar designed, cast and machined to meet Caterpillar quality standards.
Extended life coolant/antifreeze offers better protection over a longer period of time, lowers operating costs, requires less maintenance and is environmentally responsible and recyclable.
The advanced carbody design stands up in the toughest applications.
The Variable Gauge (VG) undercarriage is standard, providing a wide, stable base for lifting or a narrow gauge for reduced shipping width.
Robot-welded track roller frames use a fabricated U-section of thick steel plates for the top portion with a flat bottom plate where the rollers mount for increased strength and stiffness.
Rugged main frame is designed for maximum durability and efficient use of materials.
Caterpillar designed and built undercarriage components are purposely oversized to offer heavy-duty performance and durability.
Strutted track links are sealed for long life. Three choices of shoe width are available to suit the application. All are heavy duty type with thick webs.
Track rollers, carrier rollers and idlers are sealed and lubricated for excellent service life.
Standard idler guards and center track guides maintain track alignment. Optional full length track guiding guards are available for additional protection on steep side slopes.
Smooth autoshifting two-speed travel motors offer top travel speeds and plenty of pull on slopes ort turns.
Triple-reduction, planetary final drives are compact yet durable.
Heavy guards protect the travel motors against damage.
Long undercarriage is standard to maximize stability and lifting capacity. Long, wide and sturdy undercarriage offers a stable work platform.
Choose a variety of work tools such as hammers, shears, rotators, grapples or crushers. Ask the Cat dealer for information on attachments or special configuration.
Caterpillar booms and sticks are built for performance and long service life.
The reach boom features an optimum design that maximizes digging envelopes with three stick choices.
All reach sticks accept V-family buckets and bucket linkage.
Caterpillar buckets increase service life and optimize performance.
General Purpose (GP) and Excavation (E) buckets are for digging in soft to hard ground with low to moderate abrasive materials.
Heavy Duty (HD) and Extreme Excavation (EX) buckets are for digging in moderate to hard abrasive materials.
Heavy Duty Rock (HDR) and Rock (R) buckets for digging in fragmented rock, frozen ground, caliche and highly abrasive materials.
Caterpillar Ground Engaging Tools (GET) include a variety of side cutters, sidebar protectors, tip options and adapters to match operating conditions.
Make detailed comparisons of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits.
What is the cost of preventive maintenance? More and more equipment buyers are planning for effective maintenance before buying the equipment.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time.
Data not available.