The 349D offers outstanding performance, excellent control, high stick and bucket forces, impressive lift capacity, simplified service and a comfortable operator station to increase your productivity and lower operating costs.
Engine Model | Cat® C13 Diesel Engine with ACERT™ Technology |
Maximum Travel Speed | — |
Bore | — |
Engine Model | Cat® C13 Diesel Engine with ACERT™ Technology |
Bore | — |
Stroke | — |
Displacement | — |
Cylinders | 6 |
Net Power - 1,800 rpm - ISO 9249 | — |
Net Power - 1,800 rpm - 80/1269/EEC | — |
Operating Weight | 44 856 to 51 073 kg (98,891 to 112,597 lb) |
Number of Track Rollers - Each Side - Standard Undercarriage (Fixed Gauge) | 8 |
Number of Carrier Rollers - Each Side - Standard Undercarriage (Fixed Gauge) | 2 |
Number of Shoes - Each Side - Standard Undercarriage (Fixed Gauge) | 49 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Maximum Gradeability - Based on Engine Operation | 70% |
Pilot System - Maximum Flow | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
TB Family Bucket Cylinder - Bore | — |
TB Family Bucket Cylinder - Stroke | — |
UB Family Bucket Cylinder - Bore | — |
UB Family Bucket Cylinder - Stroke | — |
Main System - Maximum Pressure - Normal | — |
Pilot System - Maximum Pressure | — |
Main System - Maximum Pressure - Travel | — |
Main System - Maximum Pressure - Swing | — |
Main System - Maximum Flow | — |
Stick Cylinder - Stroke - For ME Front | — |
Stick Cylinder - Stroke - For Reach Front | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic Tank | — |
Fuel Tank | — |
Hydraulic System - Including Tank | — |
Standards | Meets the standard ISO 10265:1998. |
Maximum Digging Depth | — |
Maximum Reach | — |
Standards | Cab/FOGS meets ISO 10262. |
The 349D, equipped with the C13 with ACERT Technology provides 283 kW horsepower.
ACERT Technology is a differentiated technology that reduces emissions at the point of combustion. The technology capitalizes on Caterpillar's proven leadership in three core engine systems: fuel, air and electronics.
The Cat® C13 features electronic controls that govern the mechanically actuated unit fuel injection (MEUI) system. MEUI provides the high-pressure required to deliver better fuel economy through finer fuel atomization and more complete combustion.
The ADEM™ A4 electronic control module manages fuel delivery to get the best performance per liter of fuel used. The engine management system provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.
The engine mounts are rubber-isolating mounts matched with the engine package to provide optimum sound and vibration reduction. Further noise reduction has been achieved through design changes to the isolated top cover, oil pan, multiple injection strategy, insulated timing cover, sculpted crankcase.
The radial seal air filter features a double-layered filter core for more efficient filtration and is located in a compartment behind the cab. A warning is displayed on the monitor when dust accumulates above a preset level.
The pilot pump is independent from the main pumps and controls the front linkage, swing and travel operations. The pilot control valve operation is proportional to control lever movement, delivering outstanding controllability.
The component location and hydraulic system design provide the highest level of system efficiency. The main pumps, control valve and hydraulic tank are located as close to each other as possible. This design makes it possible to use shorter tubes and lines between components, reducing friction losses and pressure drops.
The hydraulic cross sensing system utilizes each of two hydraulic pumps to 100 percent of engine power under all operating conditions. This improves productivity with faster implement speeds and quicker, stronger pivot turns.
A hydraulically operated stick regeneration circuit saves energy and improves multi-function performance during the stick-in operation. New on the 349D, the boom regeneration circuit is operated electrically, and this system is managed by the machine ECM. The system improves cycle times and fuel efficiency, increasing your productivity and reducing operating costs.
The hydraulic system on the 349D provides automatic priority function for boom-up and swing operations eliminating the need for work mode buttons. When the boom or swing lever is activated, the system automatically assigns priority based on operator demand.
Snubbers are located at the rod-end of the boom cylinders and both ends of the stick cylinders to cushion shocks while reducing sound levels and extending component and structure life.
For added safety, the hydraulic activation control lever must be in the operate position to activate the machine control functions.
The 349D uses pilot operated control levers positioned so the operator can operate with arms on the armrests. The vertical stroke is longer than the horizontal to reduce operator fatigue. Joysticks with integrated buttons and sliding switches control all implement and swing functions. The sliding switches modulate control for hydro-mechanical tools and help increase operator comfort and reduce fatigue.
Prior to starting the machine, the system checks for low engine oil, hydraulic oil and engine coolant fluid levels and will warn the operator through a color Liquid Crystal Display (LCD) monitor. The LCD monitor displays vital operating and performance information in 27 different languages for operator convenience.
The exterior design uses thick steel tubing along the bottom perimeter of the cab, improving the resistance of fatigue and vibration. This design allows the FOGS to be bolted directly to the cab, at the factory or as an attachment later, enabling the machine to meet specifications and job site requirements.
The cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels while enhancing operator comfort.
The 349D comes standard with a grease lubricated track called GLT4. The track links are assembled and sealed with grease to decrease internal bushing wear, reduce travel noise, and lower operating costs by extending service life. Track with Positive Pin Retention 2 (PPR2) and heavy duty idlers are available as attachments on the 349D. The PPR2 prevents loosening of the track pin from the track link and the heavy duty idler is designed for extended life. Both options are ideal for extreme applications such as working on blasted rock or those that require a large amount of travel.
Two-speed axial piston hydraulic motors provide the 349D drive power and speed selection. When the high-speed position is selected, the machine automatically changes between computer-controlled high and low speeds depending on drawbar-pull requirements.
The straight-line travel circuit is incorporated into the hydraulic system, which maintains low-speed, straight-line travel, even when operating the front linkage.
The final drives are a three-stage planetary reduction. This design results in a complete drive/brake unit that is compact and delivers excellent performance and reliability.
The idler guard and bolt-on center guard are standard equipment. They help maintain track alignment while traveling or working on slopes. For applications that require additional track protection or alignment, optional full length guards are available.
Three lengths of booms and five types of sticks are available, offering a range of configurations suitable for a wide variety of application conditions.
The 349D booms have large cross-sections and internal baffle plates to provide long life durability. Forged steel is used in critical high-load areas such as the boom-foot and boom cylinder connection.
The Reach boom is designed to balance reach, digging force bucket capacity, offering a wide range of applications as digging, loading and trenching.
The Mass boom is designed to provide maximum digging forces, bucket capacity and truck loading productivity. The mass boom comes with two stick options for further job site versatility.
The 349D sticks are made of high-tensile strength steel, use a large box section design, interior baffle plates and an additional bottom guard to provide years of service under the most demanding applications.
The 349D power link improves durability, increases machine-lifting capability in key lifting positions, and is easier to use compared to the previous lift bar designs.
The rugged main frame is designed for maximum durability. Robot welding is used for consistent, high-quality welds. The main channels are box sections connected by a large diameter tube in the boom foot area to improve rigidity and strength. The outer frame utilizes curved side rails for rigidity against bending and torsional loads.
Uses a press-formed, pentagonal section for the track frame that is robot-welded for weld consistency and quality. The track frame has been designed so that the top of the track frame has a steep angle to help prevent accumulation of mud and debris.
The ability to select different front-end attachments provides adaptability for a wide range of job conditions in a variety of applications such as construction, mining, or quarry. Depending on the front-end configuration, and material density, the 349D can be matched with the 730 to 740 articulated trucks. Additionally, systems match offers versatility in job set-up whether top loading or same level truck loading.
Five to six passes under two minutes, matched to the Cat 735, gives you maximum system production at the lowest cost per ton of material moved.
New standards for durability and reliability help ensure that your loading system has more uptime, operates efficiently and provides lasting value and high resale.
Choose from a variety of work tools such as hammers, shears, pulverizers, compactors, multiprocessors, sorting grapples and couplers. Ask your Cat dealer for information on attachments or special configurations.
Several type of buckets can be offered to best suit your application.
Digs and loads soft to medium materials such as clay and earth. Features weld on tip adapters, wear resistant steel alloy cutting edge and wear plates, and high grade steel sidebars.
For digging in low-impact, moderately abrasive materials such as dirt, loam, gravel and clay. Large tip radius optimizes bucket capacity for easy-to-penetrate soils. Lighter structures decrease load time and increase the weight that can be lifted. Pre-drilled sidebars for optional sidecutters. Largest bucket capacities.
Digs and loads compact/abrasive materials like earth/rock, sand/clay, sand/gravel, coal, chalk and low abrasion ores. Features bigger ground engaging tools, plus all wear resistant steel alloy cutting edge, wear plates and sidebars.
An optional rear vision camera and work area vision system can be installed improving safety for the operator, as well as other machines and personnel working around the excavator.
Handrails and anti-slip surfaces are designed for safe access on and off Cat machines. Daily maintenance service checks are easily accessible at ground level. An emergency escape is accessed through the rear window.
If an abnormality occurs, the warning information window is displayed on the monitor. If the abnormality is urgent, the master light blinks and an alarm activates, alerting the operator to take immediate action.
With ACERT Technology to lower emissions, the C13 engine improves maintenance costs through less engine wear and less oil consumption. This engine can use up to B30 biodiesel to further reduce emissions on the job site.
A fuel consumption display allows the operator to monitor their fuel consumption. Three Power Management Modes allow the operator to select a mode for optimal performance with lower fuel consumption.
Extended service and maintenance intervals increase machine availability and reduce the frequency of fluid handling. Cat HEES™ biodegradable hydraulic oil is fully decomposed by soil or water microorganisms for a cleaner job site.
We recycle used products into “like-new” Cat Reman products that offer the same performance and quality as new parts at a fraction-of-new price. Environmentally reconditioned reman parts are available for this machine.
Extended service and maintenance intervals increase machine availability. The maintenance intervals for engine oil and engine oil filter have been extended to 500 hours.
The hydraulic return filters are located in the hydraulic tank. The filter elements are removable without spilling hydraulic oil.
Pilot hydraulic system filter keeps contaminants from the pilot system and is located in the pump compartment.
Radial seal main air cleaner with precleaner has a double-layered filter element for more efficient filtration. No tools are required to change the element.
The water separator has a primary fuel filter element and is located in the air cleaner compartment for easy access from the ground.
Service points are centrally located with easy access to facilitate routine maintenance.
Oil sample and pressure ports provide easy checking of machine condition and are standard on every machine.
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Your Cat dealer will guide you through your machine selection process, helping you choose the right machine for your specific industry and applications.
Cat Financial specialises in equipment financing and has a reputation as a trusted partner. Whatever your business, your Cat dealer and Cat Financial offer a range of flexible, highly competitive financial solutions for new Cat machines, making it faster and easier to obtain the Cat equipment you need.
Cat Customer Support Agreements are the most effective way of running your machine at peak performance and eliminating the risk, cost, disruption and loss of revenue caused by unscheduled downtime.
The warranty coverage from your Cat dealer is backed by the worldwide resources of Caterpillar and is specifically designed to provide the highest levels of repair cost protection for Cat machines. This comprehensive coverage will enhance and sustain your entire ownership experience and provide complete peace of mind. Cat experts are always available to help you make the decisions that are best for your business.
Data not available.