The Cat ® 349 excavator brings premium performance with simple-to-use technologies like Cat GRADE with 2D, Grade Assist, and Payload – all standard equipment from the factory to boost your operator efficiencies up to 45 percent. Combine these with standard safety features like E-fence and all-new ROPS cab, longer maintenance intervals that lower your maintenance costs up to 15 percent, and a power system that improves fuel efficiency up to 10 percent and you have a low-cost-per-unit-of-production excavator that’s perfect for your applications.
Not all features available in all regions. Consult your Cat dealer for specific configurations available in your region.
Net Power - ISO 9249 | — |
Operating Weight | — |
Maximum Digging Depth | — |
Net Power - ISO 9249 | — |
Engine Model | Cat C13 |
Engine Power - ISO 14396 | — |
Bore | — |
Stroke | — |
Displacement | — |
Main System - Maximum Flow | 779 l/min (206 gal/min) |
Maximum Pressure - Equipment | — |
Maximum Pressure - Equipment - Lift Mode | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Swing Speed | — |
Maximum Swing Torque | — |
Operating Weight | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
DEF Tank | — |
Boom | Reach 6.9m (22'8") |
Stick | R3.35m (11'0") |
Bucket | GDC 3.08 m³ (4.03 yd³) |
Shipping Height - Top of Cab | — |
Handrail Height | — |
Shipping Length | — |
Tail Swing Radius | — |
Counterweight Clearance | — |
Ground Clearance | — |
Track Length | — |
Track Length to Center of Rollers | — |
Track Gauge | — |
Transport Width | — |
Maximum Digging Depth | — |
Boom | Reach 6.9m (22'8") |
Stick | R3.35m (11'0") |
Bucket | GDC 3.08 m³ (4.03 yd³) |
Maximum Reach at Ground Level | — |
Maximum Cutting Height | — |
Maximum Loading Height | — |
Minimum Loading Height | — |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | — |
Maximum Vertical Wall Digging Depth | — |
Bucket Digging Force - ISO | — |
Stick Digging Force - ISO | — |
Data not available.