The 345B L Series II excavator has excellent control, high stick and bucket forces, impressive lift capacity, simplified service and a more comfortable operator station to increase your productivity and lower operating costs.
Engine Model | Cat 3176C ATAAC |
Net Flywheel Power | — |
Maximum Travel Speed | — |
Engine Model | Cat 3176C ATAAC |
Net Flywheel Power | — |
Net Power - ISO 9249 | — |
Net Power - SAE J1349 | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight - Long Undercarriage | — |
Maximum Reach - Ground Level | — |
Maximum Digging Depth | — |
Standard with Long Undercarriage | — |
Optional for Long Undercarriage | — |
Number of Track Rollers - Each Side - Standard Undercarriage | 9 |
Number of Carrier Rollers - Each Side | 2 |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull - Long Undercarriage | — |
Main System - Maximum Flow - Total | — |
Maximum Pressure - Equipment - Normal | — |
Maximum Pressure - Travel | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Bore | — |
Boom Cylinder - Stroke | — |
Stick Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Engine Oil | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Performance | ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements |
Brakes | SAE J1026 APR90 |
Cab/FOGS | SAE J1356 FEB 88 and ISO 10262-1998 |
The operator work station is quiet with ergonomic control placement and convenient adjustments. Low lever and pedal effort, ergonomic seat design, and highly efficient ventilation create a cab environment that puts the operator firmly and comfortably in control which can translate into greater productivity.
There is excellent viewing area through large, wide windows. A large push-open skylight provides upward visibility. The upper front windshield features a pillar mounted wiper to provide an unobstructed front viewing area. The lower window provides a view to the tracks and the ground next to the machine. The rear window offers a good view behind and to the left, aided by a lower engine hood profile.
Each of the controls is positioned within easy reach of the operator.
The double wall, pressed cab shell is mounted to the swing frame using butyl rubber mounts for reduced sound and vibration.
The Caterpillar Electronic Control System panel includes fuel level, hydraulic oil and engine coolant temperature gauges, machine condition indicators and operator controls in a single console for ease of use.
Automatic climate control maintains constant temperature in the cab on air conditioned machines. The operator can switch to standard air conditioning system with fresh or recirculated air.
Joysticks control front linkage and swing functions with minimal effort. The integrated joystick consoles adjust to operator preference and are suspended as part of the seat arrangement. Height can be adjusted independently of the seat.
Hydraulic activation control lever deactivates hydraulic functions and helps prevent operation when the operator exits the cab.
Hand or foot actuated travel controls allow the operator to move the excavator while working the front-end. Hand levers are easily removable.
The dial throttle has ten settings for simple, precise engine speed adjustment.
Straight travel pedal provides forward or reverse straight line travel. Steering adjustments can be made by using right or left travel pedals in combination with the straight travel pedal.
The fully adjustable Cat suspension seat includes a wide range of comfort features. In addition to fore/aft height and weight adjustments, it also offers lumbar, arm support/rests and a retractable seat belt.
Easy access service points for the fuel-water separator, engine oil filter, battery, radiator fluid level, window washer fluid and pilot system filter.
Water separator removes water from fuel even when under pressure and is located in the radiator compartment for easy access.
Remote greasing block on the boom and two grease points for the swing bearing deliver grease to hard to reach locations.
Electronic Power Unit Control has diagnostic capabilities for Cat Dealers' use. • Dealer service technicians can quickly and easily diagnose and adjust machine components, maximizing uptime.
Electronic Power Unit Control System controls state-of-the-art hydraulics and engine performance for maximized productivity, increased fuel efficiency, lower emission and sound levels.
Automatic Engine Speed Control reduces engine speed during light-load or no-load applications. The button on the right control lever engages low idle function, reducing engine speed. Press again to return to previous setting.
Operator control panel allows optimal performance in all applications and has a high-contrast, back-lit, liquid crystal display.
Machine monitoring system uses a progression of indicators, action lamps and alarms to inform the operator of machine conditions.
Service Mode of the Electronic Power Unit Control delivers fast, detailed diagnosis of machine conditions, improving uptime.
Full-time high hydraulic relief pressure provides excellent boom, stick, and bucket forces for better productivity, higher lift capacity and a wider range of workable material.
Boom regeneration circuit diverts oil within the boom cylinder circuit to lower the boom. This allows pumps to have most pressure and flow available for other circuits.
Stick regeneration circuit also diverts oil within the stick cylinder circuit to allow fast stick in speed during multiple function operation.
Pump flow decreases when controls are in neutral for reduced fuel consumption and sound.
The auxiliary hydraulic valve is standard on the 345B L Series II for use with optional hydraulic circuits.
The auxiliary hydraulic flow control system option provides up to four programmable flow presets to precisely match hydraulic tool requirements (i.e. hammers, shears, processors, brush cutters, etc.).
Hydraulic cylinder snubbers at rod-end of boom cylinders and both ends of stick cylinders cushion shocks, reduce sound and increase cylinder life.
Cat® 3176C ATAAC engine continues its tradition of powerful, efficient performance, unmatched reliability and durability. •345B L Series II meets EPA Tier 2 requirements.
Advanced Diesel Engine Module (ADEM II) fuel system controls the engine for optimal fuel injection, increased fuel efficiency, longer component life.
The engine is turbocharged and aftercooled to increase engine power by burning fuel with greater efficiency.
Two-piece piston design provides excellent strength with the steel crown and aluminum skirt for reduced weight.
Engine oil S•O•Ssm sampling valve is provided on the engine oil filter head.
Variable Gauge (VG) and Wide Variable Gauge (W VG) undercarriage's have track roller frames which are bolted to the carbody and can be retracted for shipping.
Robot-welded track roller frames are press-formed, pentagonal units to deliver exceptional strength and service life.
Precision robotic welding ensures a quality weld every time. These welds increase rigidity, reduce internal stresses and enhance durability for the chassis and track roller frames.
Heavy-duty, X-shaped chassis design of Cat undercarriage components are purposely oversized to offer heavy-duty performance and durability.
Strutted track links are sealed for long life. Track rollers, carrier rollers and idlers are also sealed and lubricated for excellent service.
Steep Track roller frame design and elimination of a ledge at the carbody and roller frame juncture, reduce material build-up and make digging out easier.
Standard idler guards and center track guides maintain track alignment. Optional sprocket guiding guards or full length track guiding guards are available for additional protection on steep side slopes.
Smooth autoshifting two-speed travel motors offer top travel speeds and plenty of pull on slopes or turns.
Long fixed gauge undercarriage maximizes stability and lifting capacity. Long, wide and sturdy undercarriage offers a stable work platform.
Long variable gauge undercarriage provides ease of transport and a stable platform when working on a variety of sites. The wider stance of the variable gauge improves stability over the side for increased lifting. The increased stability also allows for larger buckets that can result in higher production.
Long wide variable gauge (W VG) undercarriage further increases over-side stability and lift capacity.
Select the right combination for the job with your Cat Dealer to help ensure top production from the start. Choose from three booms and four sticks, plus a wide selection of buckets and attachments.
Choose from a variety of work tools such as hammers, shears, rotators, grapples or crushers. Ask your Cat Dealer for information on attachments or special configurations.
The Reach Boom (R) 6.9 m (22 ft 8 in) features an optimum design that maximizes digging envelopes with three stick choices.
The Special Application Boom (SA) 6.9 m (22 ft 8 in) is reinforced for continual heavy duty rock applications and is the same length as the reach boom to maximize digging envelopes. Two sticks are available for use with the SA boom.
The Mass Excavator (M) Boom 6.55 m (21 ft 6 in) maximizes productivity. The M Boom, used with the M 3.0 m (9 ft 10 in) stick, offers significantly higher digging forces and allows the use of larger buckets.
General purpose (GP) buckets for digging in soft to hard ground with low to moderate abrasive materials.
Heavy duty (HD) buckets for digging in moderate to hard abrasive materials. Differences from GP buckets are: • Thicker cutting edges and thicker bottom and side wear plates improve performance in demanding applications.
Designed to improve breakout force and machine cycle times, the Heavy Duty Power Bucket (HDP) compliments the General Purpose, Heavy Duty, and Heavy Duty Rock bucket lines.
Caterpillar Ground Engaging Tools (GET) include a variety of side cutters, sidebar protectors, tip options and adapters to match operating conditions.
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements? What production is needed? What is the true cost of lost production? Your Cat Dealer can give you precise answers to these questions.
Consider the financing options available as well as day-to-day operating costs. This is also the time to look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Improving operating techniques can boost your profits. Your Cat Dealer has training videotapes, literature and other ideas to help you increase productivity.
What is the cost of preventive maintenance? More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter. Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured parts. You receive the same warranty and reliability as new products.
Data not available.