The 352F L is built to take on your up-close and far-out excavating tasks. The 52-ton machine features a variable gauge undercarriage that retracts for transport and expands to help increase stability and lift capability, particularly helpful when you do a lot of work over the side. Where the real power comes in is through the integrated engine, hydraulic, and work tool systems. You can move tons of material – literally – every hour, on the hour, all day long with a great deal of speed, precision, and efficiency.
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Following are the built-in benefits and available options that make 352F L an outstanding performer and an excellent choice for your line of work:
Engine Model | Cat® C13 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Power - SAE J1349 | — |
Gross Power - SAE J1995 | — |
Operating Weight | — |
Maximum Weight | — |
Number of Carrier Rollers - Each Side - Long Variable Gauge Undercarriage | 3 |
Number of Track Rollers - Each Side - Long Variable Gauge Undercarriage | 9 |
Number of Shoes - Each Side - Long Variable Gauge Undercarriage | 52 |
Swing Speed | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Travel | — |
Stick Cylinder - Stroke | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Stroke | — |
Pilot System - Maximum Pressure | — |
Maximum Pressure - Equipment | — |
Main System - Maximum Flow - Total | — |
TB Family Bucket Cylinder - Stroke | — |
Maximum Pressure - Equipment - Lift Mode | — |
Maximum Pressure - Swing | — |
TB Family Bucket Cylinder - Bore | — |
Boom Cylinder - Bore | — |
Stick Cylinder - Bore | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Engine Oil - With Filter | — |
DEF Tank | — |
Operator Noise (Closed) - ISO 6396 | — |
Spectator Noise - ISO 6395 | — |
Brakes | ISO 10265 |
Cab/FOGS | SAE J1356 |
Cab - ROPS | ISO 12117-2 |
Following are the built-in benefits and available options that make 352F L an outstanding performer and an excellent choice for your line of work:
Data not available.