The 336F XE is the latest machine from Caterpillar that will significantly lower your owning and operating costs. Built with our proven hydraulic hybrid system, this excavator will cut your fuel consumption by up to 20% compared to our standard 336F – a market leader in and of itself for high efficiency. Unlike models from other manufacturers, the 336F XE is loaded with additional technology that will help improve your bottom line even more. Features like time-tested Cat Grade Control and the new Cat Production Measurement System come standard on this machine – all to help you easily do work more quickly and efficiently. So if you are looking for the absolute maximum level of productivity and efficiency from a 36-ton machine, look no further than the 336F XE. It will make you more money than any other brand bar none.
Engine Model | Cat® C9.3 ACERT™ |
Net Flywheel Power | — |
Operating Weight | — |
Engine Model | Cat® C9.3 ACERT™ |
Net Flywheel Power | — |
Bore | — |
Stroke | — |
Displacement | — |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Operating Weight | — |
Minimum Operating Weight | — |
Maximum Operating Weight | — |
Swing Speed | — |
Swing Torque | — |
Maximum Travel Speed | — |
Maximum Drawbar Pull | — |
Maximum Pressure - Equipment - Normal | — |
Swing System - Maximum Flow | — |
Maximum Pressure - Swing | — |
Pilot System - Maximum Pressure | — |
Maximum Pressure - Travel | — |
Pilot System - Maximum Flow | — |
Boom Cylinder - Bore | — |
DB Bucket Cylinder - Stroke | — |
Boom Cylinder - Stroke | — |
Maximum Pressure - Equipment - Heavy Lift | — |
Stick Cylinder - Bore | — |
Main System - Maximum Flow - Total | — |
DB Bucket Cylinder - Bore | — |
Stick Cylinder - Stroke | — |
Fuel Tank Capacity | — |
Cooling System | — |
Swing Drive - Each | — |
Final Drive - Each | — |
Hydraulic System - Including Tank | — |
Hydraulic Tank | — |
Engine Oil - With Filter | — |
Diesel Exhaust Fluid (DEF) Tank* | — |
Note | *DEF must meet ISO 22241. |
Operator Noise - ISO 6396 | — |
Spectator Noise - ISO 6395 | — |
Brakes | ISO 10265 2008 |
Cab/FOGS | ISO 10262 1998 |
Cab - ROPS | ISO 12117 2008 |
Understanding your needs and requirements leads us to developing innovative products – products that help you win in a competitive environment. The 336F XE with hydraulic hybrid technology is the latest example of such an innovative product. This excavator is built for those of you who work machines long and hard and need the absolute highest level of productivity. When you see XE on a Cat machine, you can count on it being the most technologically advanced, fuel-efficient machine capable of working in all applications and material types.
Caterpillar also offers a traditional 336F model. This machine is built for those of you who also get paid by the job and are looking for a high level of productivity. Even though it isn't equipped with hydraulic hybrid technology, the 336F provides excellent fuel efficiency and productivity compared to competitive offerings.
No matter which model you choose, if it has the Cat brand on it, you can depend on it being a quality-made machine backed by the world's finest product support.
The 336F L XE's hydraulic hybrid system is unlike hybrid systems available from any other heavy equipment manufacturer in business today. The key ingredient is the ACS valve, which you can find only on the Cat brand.
Think of the ACS valve as the “brain” of the system – one that independently controls machine functions and directs hydraulic energy where you need it precisely when you need it. Because the ACS valve is fully integrated with the pump and hybrid system, you will experience the same extraordinary control, hydraulic power, and lift capacity that you get from our traditional high-production machines with the added benefit of dramatically reduced fuel consumption. That's why we are now offering the valve on our larger machines like the 374F and 390F.
Smart valve. Smart machine. Simply a smart investment for your business.
Up to 20% less fuel consumption than 336F – the fuel economy and performance leader in its size class.
LINK technologies like Product Link™ are deeply integrated into your machine and wirelessly communicate key information, including location, hours, fuel usage, idle time, and event codes.
Easy access to Product Link data via the online VisionLink user interface can help you see how your machine or fleet is performing. You can use this information to make timely, fact-based decisions that can boost job site efficiency and productivity and lower costs.
Payload technologies accurately measure material being loaded or hauled. Payload data is shared with operators in real time to improve productivity, reduce overloading, and record progress.
Cat Production Measurement brings payload weighing to the cab, enabling operators to weigh loads “on the go.” Loads are weighed as the boom swings. Operators can view load weights on the integrated display and know precisely how much material is in the bucket and when trucks are filled to target payload. Instant feedback gives operators the confidence to work more effectively, maximizing the potential of the entire fleet. Site managers can wirelessly access data via the VisionLink® web portal to measure production and monitor efficiency.
Grade technologies combine digital design data and in-cab guidance to help you reach target grade quickly and accurately with minimal staking and checking. That means you'll be more productive, complete jobs faster in fewer passes, and use less fuel for a lower cost.
The factory-integrated Cat Grade Control system delivers 2D bucket tip elevation guidance to the cab to help operators create precise planes and slopes with ease. Real-time bucket tip elevation guidance on the easy-to-read standard cab monitor indicates how much to cut or fill. Fast response sensors deliver immediate feedback. Integrated joystick buttons help operators make quick adjustments to maintain consistent, quality grades. Built-in alerts can be set to warn the operator if the linkage or bucket approaches a predefined elevation or depth like when working in areas with low ceilings or digging near water lines. Staking and checking is minimized, which reduces ground crews and enhances job site safety. The system works best in simple 2D applications such as digging basements or grading steep embankments. You can easily upgrade to AccuGrade™ when 3D control is required.
The dealer-installed AccuGrade system provides 3D guidance for making complex cuts and contours, eliminating the need for staking and checking. A dedicated monitor displays a digital design plan with 3D bucket tip positioning and elevation guidance, indicating precisely where to work and how much to cut or fill. The plug-and-play capability on the 336F XE simplifies upgrading. Choose from satellite (GNSS) control for large projects with complex designs or total station (UTS) systems in areas with limited reception.
The Cat C9.3 ACERT U.S. EPA Tier 4 Final engine is built to meet your demanding needs all day long. There is no interruption to your job process because the Cat regeneration system works automatically with no operator intervention required. If your operators are working in heat-restricted areas, they can use a manual override button to move the machine before the regeneration process begins.
The 336F XE features three power modes to help manage fuel consumption: high power, standard power, and economy. Two additional fuel-saving features are on-demand engine power and engine idle shutdown. On-demand engine power keeps speed low during light loading and idling; it automatically adjusts speed up when it senses a heavier load. Engine idle shutdown automatically shuts the engine off when idling for more than a specified amount of time that you set, which can save significant amounts of fuel and reduce emissions.
The 336F XE runs on ultra low sulfur diesel fuel, but you have added flexibility with the C9.3 ACERT engine because it's equipped to run on biodiesel up to B20 blended with ultra-low-sulfur diesel fuel. Just fill it up and go.
The ROPS cab provides you with a safe working environment. It also contributes to your comfort because it's attached to a reinforced frame with special viscous mounts that limit vibration and unnecessary sound. Add in special roof lining and sealing and you have a cab that's as quiet inside as any of today's top pickup trucks.
Not only can the right and left joystick consoles be physically adjusted to improve your comfort and productivity during the course of a day, but joystick lever gain and swing braking can also be adjusted – right through the monitor. Gain is the relationship between the control lever stroke and cylinder speed, and you can set it for either a quick or normal response. Swing braking can be set for either medium or slow response.
Other operator benefits include a pattern control changer accessible through the monitor instead of a lever beneath the floor and a heavy lift mode to increase system pressure – a nice benefit in situations requiring more controlled power.
Not only is the cab as quiet as today's top pickup trucks, but several seat options help give you all the comfort you need for a long day of work. Air suspension, heated and air cooled seats are available; all include a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments.
The LCD monitor is easy to see and navigate. Programmable in up to 42 languages to meet today's diverse workforce, the monitor clearly displays critical information you need to operate efficiently and effectively. Plus it projects the image from the standard rearview camera to help you see what's going on around you so you can stay safely focused on the job at hand.
Storage spaces are conveniently located in the front, rear, and side consoles of the machine. A drink holder accommodates a large mug, and the shelf behind the seat stores large lunch or tool boxes. Two 12-volt power supply sockets are located near key storage areas so you can charge your phone or other electronic devices.
The automatic climate control system features multiple air outlets with filtered ventilation. Air flows on the floor, behind the seat, and in front of you to make your work in either hot or cold weather much more pleasant and productive.
You can expect excellent quality, reliability, and durability with the 336F XE. The machine's lower and upper are built to handle a hard day's work over and over again.
Long undercarriage supports any type of work required from a 36-ton machine. Heavy-duty track rollers, precision forged carrier rollers, press-fit pin master joints, and enhanced track shoe bolts enhance machine durability and reduce the risk of downtime and your need to replace components. A three-piece guiding guard helps maintain track alignment and will improve your machine's overall performance.
Whether you are loading trucks or picking pipe, the 336F XE has plenty of stability. Two counterweight options – standard and heavy – are available to meet your specific job requirements, and both come with integrated lifting eyes so they can be easily removed for maintenance or shipping.
You can easily expand the performance of your machine by utilizing any of the variety of attachments offered by Cat Work Tools.
A quick coupler brings the ability to quickly change attachments and switch from job to job. The Cat Pin Grabber coupler is the secure way to decrease downtime and increase job site flexibility and overall productivity. Available tool control remembers pressures and flows for up to 10 tools. Simply toggle through the monitor, select the tool, and go to work for maximum efficiency.
A wide range of buckets dig everything from top soil to harsh, abrasive material. For finishing and grading work, compact and shallow ditch cleaning buckets fit the need. A Cat compactor prepares the area for the next phase of construction.
A hydraulic hammer equips your machine for breaking rock and prepping trenches. A multi-processor, pulverizer, and shear take your machine into demolition jobs and help process debris for reuse and recycle.
Add a thumb and you have the ability to move and handle brush, rocks, and debris. For constant material handling, a grapple is your solution. Choose from three different styles for picking, sorting, and loading trash, demolition debris, or recyclables.
Your Cat dealer can install hydraulic kits to properly operate all Cat Work Tool attachments – maximizing the machine's uptime and your profits. All Cat Work Tool attachments are supported by the same Cat dealer network as your Cat machine.
Your uptime and service intervals are increased with high-quality, durable, and reliable booms, sticks, and linkage pins. Each boom and stick is built with internal baffle plates for additional durability, and each undergoes ultrasound inspection to ensure quality and reliability for the tough work you do.
Two types of booms and sticks are offered: heavy-duty (HD) reach and mass excavation (ME). HD reach booms and sticks offer you excellent all-around versatility for general excavation work like multipurpose digging and loading. ME booms and sticks offer you enhanced performance in heavy-duty material. They provide higher digging forces due to special boom and stick geometry, and bucket linkage and cylinders are built for greater durability.
Sticks are matched to the boom. Longer sticks are better for when you need to dig deep or load trucks. Shorter sticks provide greater breakout force and increase your productivity when using hydromechanical work tools.
Talk to your Cat dealer to pick the best front linkage for your applications.
You can reach most routine maintenance items like fuel and oil filters, fluid taps, and grease points from the safety and convenience of ground level. Compartments feature wide service doors designed to help prevent debris entry, and they also securely latch in place to help make your service work simpler.
The high-ambient cooling system features a fuel-saving variable-speed fan and a side-by-side-mounted radiator and oil and air coolers for easy cleaning. Wider clearance between the two make blowing off debris easy for you, which can help improve your machine's reliability and performance.
When you select ventilation inside the cab, outside air enters through the fresh air filter. The filter is conveniently located on the side of the cab to make it easy to reach and replace, and it is protected by a lockable door that can be opened with the engine key.
The fuel tank's drain tube makes it easy and simple for you to remove water and sediment during routine maintenance. Plus an integrated fuel level indicator pops up to help you reduce the possibility of fuel tank overfilling.
The Roll-Over Protective Structure (ROPS) cab provides you with a safe working environment. It also contributes to your comfort because it's attached to a reinforced frame with special viscous mounts that limit vibration and unnecessary sound. Add in special roof lining and sealing and you have a cab that's as quiet inside as any of today's top pickup trucks.
Multiple large steps get you into the cab as well as a leg up to the compartments. Extended hand and guard rails allow you to safely climb to the upper deck. Anti-skid plates reduce your slipping hazards in all types of weather conditions, and they can be removed for cleaning.
Ample glass gives you excellent visibility out front and to the side, and the standard rearview camera gives you a clear field of view behind the machine through the cab monitor. The available split-configuration windshield features an upper window with handles that make it easy to slide and store above you and a lower window that can be removed and stored on the inside wall of the cab. The large skylight also serves as an emergency exit and provides you with enhanced overhead visibility.
Halogen lights provide plenty of illumination, and the cab and boom lights can be programmed to stay on for up to 90 seconds after the engine has been turned off to help you safely exit the machine. Optional High Intensity Discharge (HID) lights are available for enhanced night-time visibility.
Cat dealers utilize a worldwide parts network to maximize your machines' uptime. Plus they can help you save money with Cat remanufactured components.
What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations to help you make the right machine choices.
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine's cost to yield lower owning and operating costs over time.
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
Data not available.