The CS-573D soil compactor competes in the 13.2-16.5 U.S. ton size class. The CS-573D is used on granular, semi-cohesive soils when a smooth finish surface is desired. Its large size and exceptional productivity make it an ideal machine for large compaction projects. Typical applications include landfill liner compaction, highway and street construction, industrial site preparation, airport construction, large building sites and large trenching operations.
Gross Power | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with ROPS/FOPS | — |
Turning Radius - Outside Drum Edge | — |
Ground Clearance | — |
Drum Width | — |
Turning Radius - Inside Drum Edge | — |
Travel Speed - Maximum | — |
Gross Power | — |
Engine Model | Cat 3116T |
Wheel Base | — |
Overall Width | — |
Height - With ROPS/FOPS | — |
Drum Diameter - Over Drum | — |
Overall Length | — |
Nominal Amplitude - High | — |
Nominal Amplitude - Low | — |
Centrifugal Force - Minimum | — |
Vibration Frequency | — |
Centrifugal Force - Maximum | — |
Tires | 23.1 X 26 |
Fuel Tank Capacity | — |
Data not available.