The CS-583D is a high production vibratory soil compactor used on granular, semi-cohesive material that features the weight, horsepower and centrifugal force to meet density specifications quickly. The 2134 mm (84") drum width provides coverage for large jobs. A dual amplitude vibratory system and patented eccentric weight system enables the operator to tailor the machine compaction performance to the specifications of the job. Plus, The CS-583D features the dual pump propel system that provides industry-leading gradeability and tractive effort when working on slopes or in soft material. Typical applications include landfill liner compaction, highway and street construction, industrial site preparation, airport construction, large building sites and large trenching operations.
Gross Power | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Turning Radius - Inside Drum Edge | — |
Travel Speed - Maximum | — |
Drum Width | — |
Turning Radius - Outside Drum Edge | — |
Ground Clearance | — |
Gross Power | — |
Engine Model | CAT 3116T |
Drum Diameter - Over Drum | — |
Overall Length | — |
Wheel Base | — |
Overall Width | — |
Height - With ROPS/FOPS | — |
Vibration Frequency | — |
Nominal Amplitude - Low | — |
Nominal Amplitude - High | — |
Centrifugal Force - Minimum | — |
Centrifugal Force - Maximum | — |
Tires | 23.1" x 26" 8-ply flotation |
Fuel Tank Capacity | — |
Data not available.