Durable, field-proven powertrain and vibratory systems and the world's largest and most dedicated dealer support system ensure the CS54 XT Soil Compactors will provide maximum utilization. The operator's station provides a spacious and comfortable work environment that allows simple and productive operation. Good service access and long service intervals minimize maintenance time and increases productive work time.
Operating Weight - With Cab | — |
Compaction Width | — |
Gross Power | — |
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Operating Weight - With Cab | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with Cab | — |
Weight - Drum with ROPS/FOPS | — |
Compaction Width | — |
Travel Speed - Maximum | — |
Turning Radius - Inside Drum Edge | — |
Static Linear Load - With Cab | — |
Ground Clearance | — |
Static Linear Load - With ROPS/FOPS | — |
Gross Power | — |
Engine Model | Cat 3054C |
Overall Width | — |
Drum Width | — |
Height - With ROPS/FOPS or Cab | — |
Overall Length | — |
Drum Diameter | — |
Wheel Base | — |
Nominal Amplitude - Low | — |
Centrifugal Force - Maximum | — |
Vibratory Frequency - Standard | 31/34 Hz (1,860/2,040 vpm) |
Centrifugal Force - Minimum | — |
Nominal Amplitude - High | — |
Tires | 23.1 × 26 8-ply flotation |
Fuel Tank Capacity | — |
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
High tractive effort and gradeability for outstanding productivity in tough applications.
The exclusive dual pump propel system provides superior performance, machine control and exceptional grade climbing capability.
The sloped hood design provides exceptional operator visibility to the outside edge of the rear tires and to the rear of the machine.
The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.
Ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.
The optional padfoot shell kit makes the CS54 XT an extremely adaptable machine when compacting semi-cohesive or cohesive materials.
The CS54 XT provides exceptional reliability and serviceability that you've come to expect from Caterpillar.
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.
Caterpillar backs your machine purchase with the best support system and personnel in the industry.
Data not available.