The CS54 Soil Compactor offers high compaction performance, speed and gradeability to maximize productivity while providing exceptional reliability and durability.
Operating Weight - With Cab | — |
Compaction Width | — |
Gross Power | — |
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Operating Weight - With Cab | — |
Weight - Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with Cab | — |
Compaction Width | — |
Ground Clearance | — |
Static Linear Load - With ROPS/FOPS | — |
Static Linear Load - With Cab | — |
Turning Radius - Inside Drum Edge | — |
Travel Speed - Maximum | — |
Gross Power | — |
Engine Model | Cat C4.4 |
Drum Diameter | — |
Wheel Base | — |
Height - With ROPS/FOPS or Cab | — |
Overall Width | — |
Overall Length | — |
Drum Width | — |
Nominal Amplitude - Low | — |
Variable Frequency Option Range | 23.3-31 Hz (1,400-1,860 vpm) |
Nominal Amplitude - High | — |
Vibratory Frequency - Standard | 31/34 Hz (1,860/2,040 vpm) |
Centrifugal Force - Minimum | — |
Centrifugal Force - Maximum | — |
Tires | 23.1 × 26 8-ply flotation |
Fuel Tank Capacity | — |
Cat® C4.4 Electronic Diesel Engine with ACERT™ Technology delivers 97 kW (132 hp) and is built for performance and reliability.
The pod-style vibratory system delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
High tractive effort and gradeability for outstanding productivity in tough applications.
The exclusive dual pump propel system provides superior performance, machine control and exceptional grade climbing capability.
The sloped hood design provides exceptional operator visibility to the outside edge of the rear tires and to the rear of the machine.
The platform is equipped with a ROPS/FOPS canopy and is enclosed by handrails and features angled foot rests for sure footing and support when working on a grade.
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.
Ergonomically designed for maximum operator productivity while offering excellent visibility and unmatched comfort.
Optional padfoot shell kit expands the application range of the CS54 to work in either semi-cohesive or cohesive materials.
The CS54 provides exceptional reliability and serviceability that you've come to expect from Caterpillar.
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.
Caterpillar backs your machine purchase with the best support system and personnel in the industry.
Data not available.