The durable and reliable CP76 Soil Compactors offer high compaction performance and speed to maximize productivity.
Operating Weight - With Cab | — |
Compaction Width | — |
Gross Power | — |
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
Operating Weight - With Cab | — |
Operating Weight - With ROPS/FOPS | — |
Weight - Drum with ROPS/FOPS | — |
Weight - Drum with Cab | — |
Compaction Width | — |
Travel Speed - Maximum | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Gross Power | — |
Engine Model | Cat C6.6 |
Wheel Base | — |
Height - With ROPS/FOPS or Cab | — |
Overall Length | — |
Drum Diameter - Over Pads | — |
Overall Width | — |
Drum Width | — |
Centrifugal Force - Maximum | — |
Nominal Amplitude - High | — |
Vibratory Frequency - Standard | — |
Centrifugal Force - Minimum | — |
Nominal Amplitude - Low | — |
Variable Frequency Option Range | 23.3-30 Hz (1,400-1,800 vpm) |
Tires | 23.1 × 26 8-ply traction |
Fuel Tank Capacity | — |
The pod-style vibratory system, proven reliable on previous soil compactors, delivers superior compactive force while offering serviceability advantages.
Reliable dual amplitude selection and innovative design ensure precise performance.
Industry-proven Caterpillar technology designed to provide unmatched performance and reliability with ample power for the most demanding jobs.
Good tractive effort for outstanding productivity in demanding applications.
The exclusive dual pump propel system provides proven superior performance and machine control.
The one-piece sloped fiberglass hood design provides exceptional operator visibility and excellent service access.
Ergonomic design promotes maximum operator productivity while offering excellent visibility and unmatched comfort.
Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions.
Improved air flow design minimizes dust clouds and eliminates hot air discharge on operator.
Padfoot drums provide superior performance when compacting clays. Heavy-duty scrapers break materials away from the drum surface to allow for deep penetration of the padfeet.
CP76 Soil Compactors continue to provide the exceptional reliability and serviceability that you've come to expect from Caterpillar.
Simplifies the tracking of equipment fleets to ensure maximum uptime and minimum repair costs.
Caterpillar backs your machine purchase with the best support system and personnel in the industry.
Data not available.