Operating Weight | — |
Maximum Weight at Rear Drum | — |
Maximum Weight at Front Drum | — |
Standard Compaction Width | — |
Curb Clearance | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Travel Speed - Maximum | — |
Static Linear Load | — |
Gross Power | — |
Engine Model | C1.1 |
Overall Length | — |
Wheel Base | — |
Height - Steering Wheel | — |
Overall Width | — |
Maximum Machine Height | — |
Drum Diameter | — |
Drum Width | — |
Frequency | — |
Centrifugal Force per Drum - Maximum | — |
Nominal Amplitude - High | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
The liquid-cooled C1.1 engine provides a gross power of 16.1 kW (21.6 hp) at 2400 rpm. The low engine rpm results in low sound levels that benefits the operator and surrounding environment.
The operating engine speed of 2400 rpm maximizes fuel efficiency, providing more time spent on the job and less time spent refueling.
The high capacity cooling system with an integrated water and oil cooler keeps engine temperatures low in order to maximize fuel efficiency and minimize emissions.
An easy-to-understand instrument panel integrates an hour meter and light indicators for machine functions. The key switch integrates an automatic engine pre-heat feature to assist in cool-weather starting. The steering wheel utilizes a steering knob that simplifies maneuverability in turns.
Vibration transmitted to the operator is limited due to the rubber isolation mounts located on the base of the operator's station and under the seat.
The hydraulic propel lever provides smooth and precise control when working in tight quarters.
The sloped engine enclosure and low profile rear frame provide good visibility.
The foldable ROPS can be lowered forward or rearward without the use of tools; providing easy transport.
The machines incorporate a frequency of 53.3 Hz (3,200 vpm), and an amplitude of 0.4 mm (0.016"), providing a smooth mat finish.
The CB14 XW provides either both drums or front-drum-only vibratory selections.
The vibratory system automatically starts whenever the propel lever is moved from the neutral position.
The dual driving drums provide continuous full drum traction with hydraulic motors fitted in series.
Each drum utilizes a spring-loaded, self-adjusting scraper, and a fixed position scraper to prevent material build-up.
The operating weight of the CB14 XW is 1840 kg (4057 lb), 13.5% heavier than the CB14 machine.
Visibility to the drum edges provides the operator with complete control when working near objects.
The 150 L (39.6 gal) water tank is protected within the machine frame. The large tank design provides extended operation and a single fill point for easy refills.
The standard gravity-fed water spray system utilizes perforated plastic spray bars that provide complete drum coverage.
The optional pressurized water spray system utilizes a three-mode spray system with constant, off, or intermittent capabilities. This system provides triple filtration, and the filters and spray nozzles can be easily removed without the use of special tools.
The vertical lift engine enclosure allows fast access to routine service points.
External engine components, hydraulics, and routine service points are grouped for easy access.
Extended life oils increase service intervals for the vibratory system, hydraulic system, and engine. Remote-mounted drains provide simplified collection of fluids.
The quick-connect hydraulic test ports simplify system diagnosis.
The electrical system utilizes color-coded wires, all-weather connections, and nylon-braided wrap to provide reliability.
Data not available.