The CD54 Drum Steer Tandem Vibratory Roller offers a versatile vibratory system that is effective on all types of asphalt mix. The front and rear split drums, wide offset feature, optimum maneuverability, power and reliable water spray system deliver unmatched performance in adverse conditions.
Operating Weight | — |
Standard Compaction Width | — |
Gross Power | — |
Operating Weight | — |
Standard Compaction Width | — |
Curb Clearance | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Maximum Compaction Width | — |
Travel Speed - Maximum | — |
Static Linear Load | — |
Gross Power | — |
Engine Model | 3054 DIT |
Overall Length | — |
Wheel Base | — |
Overall Width | — |
Maximum Machine Height | — |
Drum Diameter | — |
Drum Width | — |
Centrifugal Force per Drum - Maximum | — |
Centrifugal Force per Drum - Minimum | — |
Nominal Amplitude - High | — |
Frequency | 53/42 Hz (3,180/2,520 vpm) |
Nominal Amplitude - Low | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
Dual amplitude settings work efficiently in a wider range of applications. A switch on the operator's station changes amplitude and its corresponding frequency. The simple setup eliminates the guesswork associated with vibratory selection.
The vibratory system automatically starts when the propel lever is moved from neutral and stops when positioned in neutral. A manual vibratory control is also provided.
The 3054C engine produces 74.5 kW (99.5 hp) of power at 2,200 rpm providing fuel efficiency.
The turbocharged engine provides efficient operation especially at high altitudes, up to 2500 meters (8,200 feet) without derating.
The Pressure Override (POR) valve balances power demand in order to provide responsiveness.
The console and instrumentation move with the operator, staying in the same relative position to the operator.
The operating station has nine rotating and seven sliding positions, maximizing comfort.
The multi-function propel handle simplifies operation with the following controls: propel speed, vibe on/off, water spray on/off, horn and optional drum offset.
The entire console tilts for simple entrance and exit. A lockable vandal cover is provided for the console.
The seat has adjustable fore/aft position, suspension stiffness, and flip-up arm rests with a 76 mm (3") wide.
The operator's station with four, heavy-duty rubber mounts reduce machine vibration to the operator.
A speed control dial located on the operator's console simplifies operation by allowing the operator to preset the machine speed or impact spacing. The speed control dial allows the operator to push the propel lever to the forward or reverse positions while repeating the desired speed or impact spacing.
The single, high capacity, polyethylene water tank is enclosed within the machine frame providing extended operation.
An auto pump control setting selects water from one pump while traveling forward and water from the other pump while traveling rearward. The system maintains even pump usage for uniform life. Manual override control is provided.
Water filtration reduces machine downtime caused by system clogs. A mesh strainer is located in the water fill port. The water pump and spray nozzles, include screen filters that provide simple access and cleaning.
The upward spray nozzle orientation allows water to drain back into the supply line, limiting particle accumulation in the nozzle filter.
The water spray system provides constant or intermittent spray settings. The intermittent spray setting provides longer operation between fill-ups. The intermittent spray is infinitely variable allowing fine-tuning for any condition.
The spray control is located on the propel lever providing simple operation.
Quick release spray bar covers shield the spray bars and nozzles from wind and sun, allowing the spray nozzles to provide consistent coverage across the drum surface.
The freeze protection kit includes an in-line antifreeze bottle that allows the operator to pump antifreeze into the system.
The multi-position operator's station provides good visibility to the drum edges, drum surfaces, water spray nozzles and overall visibility around the machine.
Vertically folded drum supports provide the operator with good sight lines to the drum edges when working near obstructions.
Large access panels provide easy ground level access to major systems and routine maintenance points.
The filters and spray nozzles are easily removed by hand without the need for special tools.
The Product Link System ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates.
Data not available.