The CB564D Asphalt Compactor offers compaction performance, application versatility and operator comfort to maximize productivity while providing exceptional product quality. Based upon the industry-proven reputation of the Caterpillar Asphalt Compactors, the CB564D estabilishes new innovative standards for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures the CB564D Asphalt Compactor will provide maximum productivity. The operator's station provides a comfortable and user friendly environment that promotes productive operation. Simplified service access and extended service intervals minimize maintenance time and increase machine production.
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Operating Weight - At Rear Drum with ROPS/FOPS | — |
Operating Weight - At Front Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Curb Clearance | — |
Turning Radius - Outside Drum Edge | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Travel Speed - Maximum | — |
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Net Power - SAEJ1349 (JUN 95) | — |
Engine Model | Cat® 3054C |
Overall Length | — |
Wheel Base | — |
Height - Steering Wheel | — |
Height - With ROPS/FOPS | — |
Compaction Width | — |
Overall Width | — |
Drum Width | — |
Drum Diameter | — |
Frequency | — |
Vibration Selection | independent per drum |
Eccentric Weight Drive | hydraulic direct, auto reversing |
Centrifugal Force per Drum - Maximum | — |
Centrifugal Force per Drum - Minimum | — |
Nominal Amplitude - High | — |
Nominal Amplitude - Low | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
Versa Vibe offers four amplitude selections and two frequencies of 42 Hz (2,520 vpm) and 63.3 Hz (3,800 vpm) for customers who value both high amplitude and high frequency in one machine.
The vibratory control switch on the console allows the operator to change vibe settings on-the-run from aggressive high amplitude to fast high frequency.
The eccentric weights in the front and rear drums counter-rotate from each other, one eccentric weight is always rotating in the direction of travel.
The vibratory system automatically starts when the propel lever is moved from neutral and stops when positioned in neutral.
The 3054C engine produces 97 kW (130 hp) of power at 2,200 rpm providing fuel efficiency.
The turbocharged engine provides efficient operation especially at high altitudes, up to 2500 meters (8,200 feet) without derating.
The Pressure Override (POR) valve balances power demand in order to provide responsiveness.
The console and instrumentation move with the operator, staying in the same relative position to the operator.
The operating station has nine rotating and seven sliding positions, maximizing comfort.
The multifunction propel handle simplifies operation with the following controls: propel speed, vibe on/off, water spray on/off, horn and optional drum offset.
The entire console tilts for simple entrance and exit. A lockable vandal cover is provided for the console.
The seat has adjustable fore/aft position, suspension stiffness, and flip-up arm rests with a 76 mm (3") wide retractable seat belt.
The operator's station with four, heavy-duty rubber mounts reduce machine vibration to the operator.
A speed control dial located on the operator's console simplifies operation by allowing the operator to preset the machine speed or impact spacing.
The speed control dial allows the operator to push the propel lever to the forward or reverse positions while repeating the desired speed or impact spacing.
The single, high capacity, polyethylene water tank is enclosed within the machine frame providing extended operation.
An auto pump control setting selects water from one pump while traveling forward and water from the other pump while traveling rearward. The system maintains even pump usage for uniform life. Manual override control is provided.
Water filtration reduces machine downtime caused by system clogs. A mesh strainer is located in the water fill port. The water pump and spray nozzles, include screen filters that provide simple access and cleaning.
The upward spray nozzle orientation allows water to drain back into the supply line, limiting particle accumulation in the nozzle filter.
The water spray system provides constant or intermittent spray settings. The intermittent spray setting provides longer operation between fill-ups. The intermittent spray is infinitely variable allowing fine-tuning for any condition.
The spray control is located on the propel lever providing simple operation.
Quick release spray bar covers shield the spray bars and nozzles from wind and sun, allowing the spray nozzles to provide consistent coverage across the drum surface.
The freeze protection kit includes an in-line antifreeze bottle that allows the operator to pump antifreeze into the system.
The multi-position operator's station provides good visibility to the drum edges, drum surfaces, water spray nozzles and overall visibility around the machine.
Vertically folded drum supports provide the operator with good sight lines to the drum edges when working near obstructions.
The water spray nozzles include LED lights for easy on/off determination in various lighting conditions.
The vertical-lift hood allows routine service when parked close to other machines and structures, providing easy ground level access to routine maintenance points.
The filters and spray nozzles are easily removed by hand without the need for special tools.
The sealed hitch design simplifies overall machine maintenance.
The Product Link System ensures maximum uptime and minimum repair costs by simplifying tracking of equipment fleets. The system provides automatic machine location and hour updates.
Data not available.