Based upon the industry-proven reputation of the Caterpillar Asphalt Compactors, the CB-334E establishes innovative new standard for productivity and reliability in the asphalt compaction industry. Durable Cat powertrain, field-proven hydraulic systems and vibratory systems, and the world's largest and most dedicated dealer support system ensures that the CB-334E asphalt compactor will provide maximum productivity.
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Operating Weight - At Rear Drum with ROPS/FOPS | — |
Operating Weight - At Front Drum with ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Curb Clearance | — |
Turning Radius - Outside Drum Edge | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Travel Speed - Maximum | — |
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Engine Model | Cat® 3024C |
Overall Length | — |
Wheel Base | — |
Height - Steering Wheel | — |
Height - With ROPS/FOPS | — |
Compaction Width | — |
Overall Width | — |
Drum Width | — |
Drum Diameter | — |
Frequency | — |
Vibration Selection | front, rear or both |
Eccentric Weight Drive | Hydraulic |
Centrifugal Force per Drum - Maximum | — |
Nominal Amplitude - High | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
The Caterpillar® 3024C engine provides a gross power of 34.1 kW (46 hp) and a torque of 143 Nm for good performance and reliability in tough conditions.
The large cooling system keeps engine temperatures low in order to maximize fuel efficiency and minimize emissions.
The high ambient cooling system provides efficient operation in high ambient temperatures.
The operator's station incorporates a fully-equipped console and an adjustable suspension seat.
The easy-to-understand instrument panel integrates a fuel level indicator, hour meter and light indicators for machine functions.
The key switch includes an automatic engine pre-heat feature in order to assist in cold-weather starting.
The traction control system transfers torque between the front and rear drums.
The standard vibratory system incorporates two frequencies of 61 Hz (3,660 vpm) and 69 Hz (4,140 vpm) and an amplitude of 0.37 mm (0.015") in order to provide application versatility.
A vibratory selection switch provides front, rear and both drum vibratory capabilities.
The vibratory system includes an automatic start feature that activates whenever the propel lever is moved from the neutral position.
The rear drum vibratory delay feature controls the start of the rear drum in order to assist power management on slopes.
The standard pressurized water spray system with constant or intermittent capabilities provides extended operation between refills. The intermittent spray setting increases spray time by 50% over the continuous setting.
The extended life water pump and filters are conveniently located for easy access while providing optimum spray and flow.
Triple water filtration reduces machine downtime caused by system clogs.
The large water tank fill and drain allow the system to be filled and drained within minutes.
The drum edge design promotes a smooth surface and reduces marks on lifts when turning.
The folded drum supports provide good visibility to the ground contact points.
Each drum is fitted with two retractable, spring-loaded, selfadjusting scrapers. The scrapers are designed for even wear.
The rubber mounts isolate vibration and enhance vibratory capabilities.
The tie-down location provides easy access for quick loading and unloading.
The vertical lift engine enclosure allows fast access to routine service points.
The filters can be easily removed without the use of special tools.
Extended life oils increase maintenance intervals for the engine oil, hydraulic system and vibratory system. Remote mounted drains provide simplified collection of fluids.
The quick-connect hydraulic test ports simplify system diagnosis.
An oil-bath lubricates the eccentric weight bearings, extending routine maintenance to 3 year/3000 hour intervals.
Data not available.