The CB-214E is a versatile machine that can be used as the only vibratory compactor on small sized jobs or on larger jobs as a support roller for high-production compactors. With its 1000 mm (39") wide drums, the CB-214E is well suited for rental customers and contractors or agencies that maintain streets, roads, alleys or are adding paths to parks and recreation areas. In these applications, the tight turning radius and easy maneuverability make it a perfect match.
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Operating Weight - At Rear Drum with ROPS/FOPS | — |
Operating Weight - At Front Drum with ROPS/FOPS | — |
Operating Weight - Without ROPS/FOPS | — |
Operating Weight - With ROPS/FOPS | — |
Curb Clearance | — |
Turning Radius - Outside Drum Edge | — |
Turning Radius - Inside Drum Edge | — |
Ground Clearance | — |
Travel Speed - Maximum | — |
Gross Power | — |
Net Power - EEC 80/1260 | — |
Net Power - ISO 9249 | — |
Bore | — |
Stroke | — |
Engine Model | Cat® 3013C |
Overall Length | — |
Wheel Base | — |
Height - Steering Wheel | — |
Height - With ROPS/FOPS | — |
Compaction Width | — |
Overall Width | — |
Drum Width | — |
Drum Diameter | — |
Frequency | — |
Vibration Selection | Front, rear or both |
Eccentric Weight Drive | Hydraulic |
Centrifugal Force per Drum - Maximum | — |
Nominal Amplitude - High | — |
Fuel Tank Capacity | — |
Water Spray Tank Capacity | — |
The Caterpillar 3013C engine has precise balance and optimum running speed for quiet and efficient operation.
The liquid-cooled engine operates at low temperature helping reduce component wear.
Variable injection timing provides highly efficient combustion eliminating visible smoke.
Standard 500 hour oil service interval reduces operating costs.
The Caterpillar 3013C engine meets EU Stage II and U.S. Tier 2 off highway emissions standards.
The pod-style weight housings are assembled and sealed at the factory to ensure cleanliness, extended bearing life and easy field exchange/service.
The change interval for bearing lubrication is every three years or 3,000 hours.
The balance between frequency and amplitude provides a good mat finish for commercial work.
The vibratory delay option allows front drum to vibrate before the rear drum.
A single propel lever control provides simplified operation, making the CB-214E a perfect fit for new operators.
The easy-to-understand instrument panel integrates warning lights for main functions, fuel gauge, water spray and switches, allowing the operator to quickly verify the status of machine systems.
Low sound levels make the CB-214E comfortable for both operators and spectators.
The durable suspension or non-suspension seat arrangements offer day long comfort.
The ignition key switch automatically enables engine pre-heat system.
The operator's station is isolated with four rubber mounts that help reduce vibration before it reaches the operator, controls and instrumentation.
A lockable cover protects instrumentation and gauges.
Excellent forward visibility allows the operator to see objects 0.58 m (1.9') high and 1 m (3.3') in front of the machine.
The rearward visibility is even better. The operator can see objects that are 0.35 m (1.1') behind the machine and flush to the surface.
The low-profile engine enclosure provides unobstructed sight lines to ground personnel working near the machine.
Constant or intermittent spray capabilities provide extended operation between refills.
Triple water filtration reduces machine downtime caused by system clogs.
The extended-life water pump provides optimum spray and flow. The pump and filters are conveniently located for easy access.
The large water tank drain allows system to be drained in less than five minutes.
Optional front and rear spray bar shields prevent wind displacement of water.
An optional 70 liter (18.5 gal) water tank increases production between refills.
Specially designed drum edges help eliminate marks on deep lifts or when turning.
The drums are constructed of rolled steel plate and are finished to reduce surface irregularities.
Replaceable rubber mounts isolate vibration and enhance vibratory capabilities.
Each drum is fitted with two retractable, spring-loaded, self adjusting scrapers, positioned at the front and rear of each drum.
The fiberglass engine enclosure pivots upward and locks open with a prop rod.
External engine components, hydraulics and routine service points are clustered in easy-to-access locations.
Daily visual maintenance system simplifies verification of fluid levels and filter conditions.
Extended-life oils increase maintenance intervals for the vibratory system, hydraulic system and engine oil.
Remote-mounted drains for hydraulic and engine oils provide simplified collection of fluids.
Quick-connect hydraulic test ports simplify system diagnosis.
Electrical wiring is color-coded and numbered for simply troubleshooting.
Nylon-braided wrap and all-weather connectors ensure electrical system integrity.
Data not available.