Cat 815F Soil Compactor features wheels with tamping foot design and chevron pattern for traction, penetration and compaction needed for high production. Optional fill spreading dozer available.
Engine Model | Cat® 3306 TA |
Operating Weight | — |
Gross Power | — |
Engine Model | Cat® 3306 TA |
Gross Power | — |
Flywheel Power | — |
Displacement | — |
Forward - 1 | — |
Forward - 2 | — |
Forward - 3 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Reverse - 3 | — |
Steering Angle | 36 |
Drum Width | — |
Drum Diameter | — |
Outside Diameter | — |
Tips per Wheel | 60 |
Tips per Row | 12 |
Front | Fixed |
Rear | Oscillates |
Moldboard - Length | — |
Height - Including Cutting Edge | — |
Maximum Depth of Cut | — |
Maximum Lift Above Ground | — |
Operating Weight | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic Tank | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Ground Clearance | — |
Width - Over End Bits | — |
Width - Over Drums | — |
Blade Height - Straight | — |
Drum Width | — |
Blade Width - Straight | — |
Fuel Tank Capacity | — |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Turning Radius Blade - Outside | — |
Ground Clearance | — |
2-Pass Coverage Width | — |
The 815F performs at full-rated gross power of 175kw (235 hp). The four-stroke cycle design delivers long power strokes and efficient fuel combustion.
The engine can be rebuilt for a second life. Caterpillar remanufactured parts are available to economically replace many components.
Does light production dozing and spreads fill, backfills, stockpiles, charges hoppers, and cleans up around trucks.
Single lever at operator's right controls blade lift for increased operator's efficiency.
Complete unit consists of blade, push arms, trunnion mounting, dozer-length skid plate with replaceable wear plates, reversible cutting edges, self-sharpening end bits, hydraulic lines guard and hydraulic lift cylinders.
NoSPIN front differential available to deliver maximum traction in low traction or inconsistent ground conditions.
Planetary power shift transmission with up/down shift button allows on-the-go shifting, while hydraulic modulation cushions the shift and reduces stress on components.
Modified chevron tamping foot design provides greater pressure, more compaction, smooth ride, and excellent traciton.
Two cleaner bars per wheel keep drums free of carry-over dirt regardless of rolling direction, maximizing efficiency.
Exceptional all-around viewing area reduces strain and fatique, making operators more productive.
Computerized Caterpillar Monitoring system with electronic analog gauges is a highly effective and reliable warning and diagnostic system.
Quick gear kick up/down button lets the operator easily downshift or upshift to a different gear. It's a convenient way to shift that saves time and effort!
Ignition key start/stop switch positioned for easy machine starting and stopping.
Steering column adjusts to multiple positions. The leather-like steering wheel and transmission control provide a sure grip and comfortable feel.
Convenient pilot-operated blade controls allow for precise blade movement.
New contour seat is designed for comfort and support. Seat cushions reduce the pressure on the lower back and thighs, while offering unrestricted arm and leg movement.
Built-in storage space is designed to hold cups, lunch box, thermos and personal items.
Repositioned vents throughout the cab keep fresh air flowing while improving the cab's heating, cooling, defrost and defog capability.
Radio ready means this cab includes 12-volt converter, speakers, antenna, all wiring and brackets for entertainment or communications radio installation.
Windshield washers/wipers with in-the-blade washer delivery system are standard features on front and rear windows. Front wiper has intermittent speed capability.
Make detailed comparisions of the machines you are considering before you buy.
Look past initial price. Consider the financing options available as well as day-to-day operating costs.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
More and more equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
You will find nearly all parts at our dealer parts counter.
Cat dealers help manage your equipment investment with effective maintenance programs.
Data not available.