The Power of One... One manufacturer... One dealer... One source for all your warranty, parts and service needs. The 826G Series II landfill compactor was conceived and designed to surpass any competitor with exciting innovations that exceed customer expectations for performance, reliability and operator comfort.
Operating Weight | — |
Gross Power | — |
Engine Model | Cat® 3406E ATAAC Diesel |
Gross Power | — |
Engine Model | Cat® 3406E ATAAC Diesel |
Flywheel Power | — |
Net Power ISO 3046-2 | — |
Net Power - ISO 9249 | — |
SAE J1349 | — |
EEC 80/1269 | — |
DIN 70020 | 327 PS |
Peak Torque - 1,200 rpm - Net | — |
Torque Rise | — |
Bore | — |
Stroke | — |
Displacement | — |
Forward - 1 | — |
Forward - 2 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Vane Pump Output at 2,000 rpm and 6900 kPa (1,000 psi) | — |
Relief Valve Setting | — |
Lift Cylinder Bore x Stroke | 114.3 mm x 576 mm 4.49 in x 22.68 in |
Front | Planetary - Fixed |
Oscillating Rear | Planetary - Oscillating ±5° |
Standards | Meet OSHA, SAE J1473 Dec 84, ISO 3450-1985 standards. |
Drum Width | — |
Drum Diameter | — |
Diameter - With Tips | — |
Tips per Wheel | 25 |
Drum Width | — |
Drum Diameter | — |
Diameter - With Tips | — |
Tips per Wheel | 45 |
Drum Width | — |
Drum Diameter | — |
Diameter - With Blades | — |
Blades per Wheel | 25 |
Width - Over End Bits | — |
Moldboard - Length | — |
Height | — |
Lift Speed at Rated RPM | — |
Cutting Edges (2), Reversible, End Section Length (Each) | — |
Cutting Edges (2), Reversible, Width x Thickness | 254 mm x 25 mm 10 in x 1 in |
End Bits (2), Self-sharpening, Length - Each | — |
End Bits (2), Self-sharpening, Width x Thickness | 254 mm x 25 mm 10 in x 1 in |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic Tank | — |
Operating Weight | — |
ROPS/FOPS | Meets SAE and ISO standards. |
Standards | Meets ANSI/SAE and ISO standards. |
Height - Top of Cab with A/C | — |
Height - Top of Exhaust Pipe | — |
Height - Top of Hood | — |
Ground Clearance - Counterweight | — |
Height - Bottom of Ladder | — |
Centerline of Rear Axle to Edge of Counterweight | — |
Centerline of Rear Axle to Hitch | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Width - Over Wheels | — |
Width - Over End Bits - Blade | — |
Turning Radius - Inside | — |
Turning Radius - Outside | — |
The 826G Series II is designed specifically for landfill compactors operating at 100 percent engine load. At these conditions, the ambient capability is above the benchmark of 43 degrees C (110 degrees F), demonstrating the machine's purpose-built cooling system.
Makes the rear cooling package easier to clean because the A/C core is removed from the rear. It also reduces the frequency of cleaning for the condenser core, providing better cooling to the cab for longer periods of time.
Swings out 30 degrees from the radiator for easier cleaning.
Is vertically-corrugated, fine mesh to help reduce trash from entering the radiator area and allow debris to fall off.
The G-Series II cooling system has been upgraded to the Advanced Modular Cooling System (AMOCS). It is a Caterpillar exclusive technology that improves serviceability. The brass tubes on the AMOCS are straight and in-line, along with six fins per inch, making the radiator easy to keep clean. The tubes are welded to a large, thick header, providing the strength of the tube-header joint, reducing the possibility of coolant leaks.
Is an electronically controlled, hydraulically driven, on-demand fan system that reduces sound levels and increases fuel economy while providing maximum cooling efficiency by directing power through the system as needed. With electronic control of the continuously variable-speed, on-demand fan, temperature levels of the engine coolant, transmission oil, hydraulic oil and air inlet manifold are constantly monitored. This information is used to control and maintain fan speed at the level necessary to maintain normal system temperatures. It also reverses direction for 20 seconds every 30 minutes or manually from the cab, to purge the intake screens of debris.
The fan can swing out 65 degrees to provide access to the cooling cores from the side opposite the direction of airflow. This is the ideal side from which to clean the radiator and enables the system to be accessed wrench-free and cleaned in 15 minutes or less.
Guards help prevent trash build-up and shield components from demolition debris, trash, wire, rebar and chemicals while allowing access for the cleaning and maintenance.
Protects hoses and wires beneath the cab from damage due to flying debris and waste.
Located in front of and behind the rear wheels and behind the front wheels provide protection from trash that can be thrown or carried by the wheels.
Are guarded to resist damage. The oil sight gauge is visible for easy checking.
Provide maximum capability to maintain clean Plus Tip wheels when working in very cohesive materials and the most severe packing conditions.
Extends from the front belly toward the hitch to protect the hitch pin retaining plate from wear and sudden impact.
Provides easy access to the operator's station. Optional swing-out stairway provides for unparalleled access for wheel inspection and cleanout, engine service and preventative maintenance.
Are guarded to resist damage. The oil sight gauge is visible for easy checking.
Prevent trash build-up inside the frame that could harm hydraulic lines. The lift lines are in a higher location where damage from debris is less likely.
The standard machine offering is the long-life Plus Tip that provides excellent traction and side-hill stability with a self-cleaning layout that resists plugging or the self-cleaning chopper blades for shredding material, the special application traction tip. All choices are specifically designed for our Caterpillar steel wheels.
With Abrasion-Resistance Material (ARM) have an exclusive plus-shaped design for superior compaction and sidehill stability on sloped material. A widely spaced tip pattern require fewer tips than competitors and results in less plugging, lower replacement cost and maximum compaction. Plus Tips are guaranteed for 10,000 hours or four years of wear life. They offer the lowest cost per hour of any compactor tips in the industry.
Are designed to deliver maximum compaction and traction. Aggressive chopping action is provided by 24 blades per wheel. Heat-treated DH-2, Abrasion Resistant Material steel blades provide longer wear. The staggered chevron blade arrangement evenly distributes chopping coverage. Blade center gussets help assure maximum refuse demolition. Blades are mounted differently on the front and rear wheels to maximize chopping and compaction in both forward and reverse.
Are designed for landfill applications where maximum traction is required. These tips perform best in frozen or other difficult to penetrate applications. Designed and built to Caterpillar standards, these tips are forged for maximum strength and Abrasion Resistant Material is applied to critical wear areas.
If our tip selection does not meet your needs, consider our Caterpillar smooth steel wheel. We test and build a Caterpillar system. Engineers who work together with our power train, structures and manufacturing engineers design and manufacture our wheels in the same facility in which the machines are designed and built. This ensures the entire system is complemented by each component. If you alter components, you could compromise a system that was designed and tested for peak performance. If a wheel is produced that does not meet our exact design specifications and does not balance the load over our final drives, it could reduce the life of the bearing substantially and wear out other components creating unnecessary downtime. This also allows our standard axle guard system to work with the components for which it was designed.
Provides low-effort blade control. Seat-mounted levers send electrical signals to a pilot valve mounted on the front frame. This moves the sound, heat and effort caused by a hydraulic valve out of the operator's station.
A mechanical feedback system combines with valve ratio to provide quarter-turn, side-to-side steering. Unlike systems that rely on steering wheel velocity to activate steering cylinders, this system directly links steering wheel position to articulation. The speed the machine turns is proportional to the steering wheel position. The benefit is precise control, quicker response and dramatically reduced operator motion and effort.
Features center-point frame articulation that permits the front and rear wheels to track. Hydraulic power is a flow-amplified system, with full-flow filtering. The steering wheel operated pilot valve controls flow to the steering cylinders. The steering angle is ±42°.
Maximizes machine performance by directing power to the steering system only when the operator steers the machine. This allows more power to be applied to the ground when the machine is not being steered. It also helps decrease fuel consumption because the steering system does not constantly draw on the engine.
Perform with high efficiency and great reliability. For improved serviceability, all hydraulic pumps are mounted on a single pump drive.
Are located in a high location above the cylinder yoke where damage from debris is less likely.
Along with O-ring face seals and a large capacity lift cylinder top off the hydraulic system, delivering the performance and durability owners expect. Reliable components reduce the risk of leaks and blown lines, helping protect the environment and reducing operating costs.
Engine lubricating oil is both filtered and cooled and supplied by a gear-type pump.
Is a high-pressure, direct injection fuel system that is virtually adjustment-free. It electronically monitors operator and sensor inputs to optimize engine performance.
Along with the Caterpillar Monitoring System controls all major engine functions and regulates the timing, duration and pressure of the injected fuel. ADEM III also offers automatic altitude compensation, a cold mode start-up strategy and oil pressure and coolant warnings which result in precise engine speed control, superior cold start capability, low smoke and emissions in all operating conditions.
The Caterpillar planetary, powershift transmission features heavy-duty components to handle the toughest jobs. Electronic controls provide features to enhance productivity, durability and serviceability. The addition of the Electronic Clutch Pressure Control (ECPC) contributes to improved shift quality, reduced torque spikes and overall transmission durability.
The torque converter uses a high-capacity impeller to handle the engine's increased torque rise (28 percent) and power.
Are fixed on the front and oscillating ±5 degrees on the rear. They feature strong gears and bearings in both the differentials and heavy-duty final drives for increased durability. Permanently lubricated, maintenance-free U-joints result in fewer parts and improved serviceability. Free-floating axle shafts can be removed independently from the wheels and planetary final drives.
Large, shot-peened gears and increased bolt capacity improve the durability of the standard differentials. Axle shafts are stronger and feature more splines to help spread the load.
Reduce the number of parts and greatly improve serviceability, allowing easier access to the duo-cone seals without removing the center housing from the machine. Planetary units can be removed independently from the wheels and brakes. The final drives feature planetary reduction at each wheel, and with torque developed at the wheel, less stress is placed on the axle shafts.
Are conventional in the front and No-SPIN on the rear to deliver maximum traction in low traction or inconsistent ground conditions.
Are completely enclosed and located on the two front wheels. The service brakes are also self-adjusting with modulated engagement and are designed for easy servicing. With two brake pedals, the right pedal controls standard braking while engine deceleration and braking occurs with the left pedal.
Is a spring-applied, oil-released, dry drum design. It is mounted on the transmission output shaft driveline for manual operation. The Caterpillar Monitoring System alerts the operator if the transmission is engaged while the parking brake is applied.
Can be applied manually by the operator. In addition, the Caterpillar Monitoring System alerts the operator if pressure drops and will automatically apply the parking brake.
Standard bonded glass in the front window (left) improves the viewing area or the optional rubber mounted glass cab (above) facilitates quick window replacement when broken glass is a problem.
Includes 12-volt converter, speakers, antenna, all wiring and brackets for communications or entertainment radio installation.
Provide a walk-though operator's station. Both doors can be opened. The addition of the stairways and improved platforms also makes entry and exit easier.
A thick, non-metallic floor, along with outside the cab hydraulics and a separated cooling system contribute to a quiet work environment.
With room for a lunch cooler, thermal bottle, cup and other personal items. There is also a coathook.
Provides comfort and support with six-way adjustment. The seat cushions reduce the pressure on the lower back and thighs, while offering unrestricted arm and leg movement. Air suspension adds to the overall comfort level by smoothing the ride over rough terrain.
Provides four gauges on the left side of the dash monitoring fuel level; engine coolant, hydraulic oil and transmission oil temperatures. The center panel contains the tachometer/speedometer. The right side panel contains a three-level warning system, providing full-time monitoring of key functions. The system alerts the operator of immediate or impending problems with air inlet temperature, brake oil pressure, electrical system low voltage, engine oil pressure, engine overspeed, fuel filter status, parking brake status, steering oil pressure and transmission filter status.
Provide more air flow to the operator and windows. Post-mounted vents direct air to the rear window.
Uses blended air for immediate temperature changes, clears windows with ease and improves operator comfort. The system is located behind the operator's seat and uses environmentally-friendly R134a refrigerant.
Is available by using the right pedal for standard braking or the left pedal for engine deceleration for the first 50 percent of travel then the brake engages.
Allows the operator to preset the engine speed for operator and machine efficiency (similar to cruise control on an automobile).
Allows the operator to reverse the radiator fan if conditions necessitate reversals more frequently than automatically timed reversals.
Completely redesigned metal engine enclosure, framing and service doors provide the durability and serviceability required for the abusive landfill application.
An all new, tubular steel guard across the bottom of the front cab glass prevents large debris from damaging the lower portion of the front windows.
Engine enclosure padding added for reduced exterior noise levels.
See your Caterpillar dealer for these and other specialty attachments.
Lockable ground level service doors give quick access to engine oil fill and dipstick, coolant sight gauge, rear frame grease fittings, relay panel and electrical breakers. The transmission oil fill tube is located beneath the platform area and the transmission oil dipstick has a sight gauge next to the fill tube. All four maintenance-free batteries are secure in a built-in battery box in the right rear frame. U-joints are lifetime lubricated, leaving the slip joint as the only driveline component needing grease.
All metal engine enclosure and hinged access doors allow for easy daily maintenance and inspection.
Scheduled maintenance points are well within reach. An air filter service indicator is visible from the cab or platform, with the air filter accessible from the left platform and the engine oil filter from the right platform. A remote grease fitting is provided to lubricate the lift cylinder yoke. Removable treadplates in the platform give access to less commonly serviced components.
Is located, along with the sight gauge, under the platform area for easy maintenance.
Isolates the fan and radiator away from the engine for a quieter running machine. The oil cooler and reversible fan swing away for easy cleaning. AMOCS reduces radiator repair time.
Located on both sides of the 826G Series II offer easy access for wheel inspection and cleanout, engine service and preventative maintenance.
Provides diagnostics that allow technicians to review a machine's operation and quickly troubleshoot problems. Operating parameters, diagnostic codes and out-of-range gauge readings are displayed through the diagnostic connector. There are also pressure taps for easy hydraulic system checks.
Can be removed or replaced in about 45 minutes without having to disconnect hydraulic lines. Quick disconnect couplings allow fast disconnect of the air conditioning unit without releasing refrigerant.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventative maintenance cost and the true cost of lost production.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize downtime. Save money with genuie Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Improving operating techniques can boost your profits. Your Cat dealer has training video tapes, literature, application and equipment training courses and other ideas to help you increase productivity.
More equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S•O•SSM and Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.