The Cat 836 Landfill Compactor combines power, mobility and operator comfort for high landfill compacting productivity. Rugged construction and easy maintenance provide long life with low operating cost.
Operating Weight | — |
Gross Power | — |
Engine Model | Cat® 3408E TA |
Gross Power | — |
Engine Model | Cat® 3408E TA |
Flywheel Power | — |
Displacement | — |
Forward - 1 | — |
Forward - 2 | — |
Reverse - 1 | — |
Reverse - 2 | — |
Front | Fixed |
Oscillating Rear | Oscillates |
Moldboard - Length | — |
Height | — |
Lift Speed at Rated RPM | — |
Cutting Edges (2), Reversible, End Section Length (Each) | — |
End Bits (2), Self-sharpening, Length - Each | — |
Fuel Tank | — |
Cooling System | — |
Crankcase | — |
Transmission | — |
Differential - Final Drives - Front | — |
Differential - Final Drives - Rear | — |
Hydraulic Tank | — |
Operating Weight | — |
Travel Speed Forward | — |
Travel Speed Reverse | — |
Ground Clearance | — |
Wheel Base | — |
Length - With Blade on Ground | — |
Width - Over End Bits - Blade | — |
Turning Radius - Outside End Bits | — |
Blade Width - Straight | — |
Drum Width | — |
Ground Clearance | — |
The cost to select, prepare and gain approval for a new landfill site can be prohibitive. Extending the life of your current site through increased compaction can be a cost-effective alternative to new site development.
Other advantages to increased compaction include:
In addition to machine weight, wheel configuration and design, the method of spreading the refuse and the number of machine passes have a large effect on compaction, which directly impacts the efficiency of a landfill operation.
Based on 1000 tons of waste per day, your daily savings with just a 20% increase in compaction could be as much as $8,000 per day with an average $40 per ton tipping fee.
Caterpillar 836 Landfill Compactor, the heaviest in its class, is available in a combination of tip designs to provide productive and efficient compaction in landfill applications.
Long-life Weld-on Plus Tips with Abrasion-Resistance Material (ARM). Exclusive Plus-shaped design provides superior compaction densities, excellent traction and sidehill stability on sloped material.
Self-cleaning Chopper Wheels are designed to deliver maximum compaction and traction in landfill work.
Caterpillar 3408E Engine utilizes the HEUI fuel system and Electronic Control Module (ECM) to deliver power and efficiency in the most demanding applications.
High injection pressures, independent of engine speed, decrease smoke and emissions while improving response.
Injection timing and duration are variable to improve fuel efficiency, improve cold starting and decrease smoke and emissions.
Injection rate shaping reduces emissions and reduces engine noise.
Reduction in mechanical parts, improves reliability.
Electronic control on the 3408E engines provides many benefits:
Aftercooler cools inlet charge temperature to increase power while reducing thermal stresses that can cause premature wear of pistons, rings and liners.
Oil-cooled pistons and full-length, water-cooled cylinder liners deliver maximum heat transfer for longer component life.
Engine oil cooler maintains optimum oil temperature for proper cooling and longer lubricant life.
Planetary Power Shift Transmission. Torque loads are spread through planetary gear sets rather than concentrated on a single gear.
Heavy duty torque converter is designed to transfer maximum available torque from the engine to the transmission, allowing the 836 to easily move through refuse during the compaction process.
New axle-shaft, oil-disc brakes are fully hydraulic, completely sealed and never need adjustment. Disc face grooves provide cooling, even when brakes are applied, for a long fade resistant life.
Axles are high capacity bevel gear sets and differentials use new gear cutting process for increased strength, providing long life in high duty cycle application. New cutting process also reduces gear noise.
Air conditioned, sound suppressed cab with Rollover Protective Structure is resiliently mounted to reduce noise and vibration.
Air pressurization and filtration provide fresh, clean air for the cab.
Operator sits high in the cab for excellent visibility.
Radio-ready for entertainment and 2-way radio with 12-volt converter with power wires and built-in speakers.
Multiple-position, adjustable steering column puts steering wheel and transmission lever within easy reach.
Flow-amplified steering delivers responsive, precise control with automotive "feel".
Caterpillar Contour Series Seat is ergonomically designed, variably adjustable, and provides greater operator comfort.
Throttle lock allows operator to preset the engine speed for a variety of applications. A touch of the brakes disengages and the resume button reengages the pre-set engine speed.
Trash resistant radiator and cooling system on the 836 has many features which help prevent trash and debris from entering the engine compartment, helping maintain cooling capacity.
Wheel Cleaner Attachments provide maximum capability to maintain clean wheels in severe packing conditions. Clean wheels assure the highest possible traction and compaction. Available with weld-on Plus Tips.
Striker Bars. Located in front of and behind rear wheels, and behind front wheels. Striker bars provide substantially improved protection for the machine from landfill trash that can be thrown or carried by the wheels.
Straight blade is an ideal blade for most waste management applications.
U-Blade dozes refuse while helping to retain load.
Semi-U Blade is designed to combine the benefits of the Straight and U-Blades.
W-Blade is designed to help channel waste.
Many convenient service features keep the Caterpillar 836 Landfill Compactor on the job:
Most Cat parts are immediately available from any dealer. Cat dealers rely on our worldwide computer network to find parts instantly and minimize machine downtime. Many components are economically available as Caterpillar Remanufactured Products.
Cat dealers help manage your equipment investment with:
Your dealer can arrange affordable financing for the entire Caterpillar line. Talk to your dealer to learn how terms can be structured to meet your cash flow requirements.
Data not available.