The Cat Challenger 45 is built to match your planting, cultivating and tillage requirements. Choose from two tractor chassis, including our exclusive Wide-Track version.
Drawbar Power | — |
Width - Standard Track - Belt | — |
Maximum Operating Weight | — |
Drawbar Power | — |
Engine Model | Cat 3116 |
Width - Standard Track - Belt | — |
Maximum Operating Weight | — |
Minimum Operating Weight | — |
Fuel Tank Capacity | — |
Rated PTO Power | — |
Gross Engine Power | — |
Caterpillar's agricultural commitment was demonstrated with the development of the Challenger tractor's rubber-belted track system more than 70 years later.
The Caterpillar Mobil-trac system provides excellent traction and flotation plus reduced compaction.
The undercarriage and belts are Caterpillar designed and manufactured to ensure quality, reliability and superior performance.
Each belt contains multiple layers of steel cable for precise tracking.
Four belt types and five belt widths match the best belt to the application.
The chevron driver features efficient mud and debris purging for excellent performance in all applications.
Debris shields on the roller frame prevent debris build up, keeping the drive wheel and reaction arm clean for maximum efficiency.
Differential steering provides smooth, full-power turns and outstanding maneuverability plus a turning radius unmatched in the industry.
The 32 inch (812.8 mm) diameter idler optimizes the bending angle of the belt to minimize rolling resistance and increase tractor efficiency.
The swing-link features sealed and lubricated bearings at the ends of both the pivot and the tension rod.
This self-supporting structure relieves the tractor frame of additional strain, and allows track spacing as wide as 120 inch (3048 mm) without undue component stress.
The row-crop Challenger tractor undercarriage is designed for variable gauge spacing with constant belt tension forces contained within the roller frame.
Proven Cat 3116 six-cylinder diesel engine is dynamically balanced for superior performance and exceptional responsiveness.
Unit fuel injectors allow higher injection pressures to improve fuel atomization.
Two-piece articulated pistons with forged steel crown and aluminum skirt provide excellent strength, durability and quiet operation.
Air-to-air aftercooler improves fuel economy by packing cooler, more dense air into cylinders for more complete combustion.
Extended life coolant offers better protection over a longer period of time, lowers operating costs, requires less maintenance and is environmentally responsible and recyclable.
Full powershift transmission allows on-the-go shifting under load in all gears.
Transmission gear speed is automatically matched to travel speed in transport applications when gears 10-16 are used.
Power shuttle allows smooth forward to reverse directional change without clutching or stopping.
Transmission control allows wide choice of shifting stategies.
Optional creeper transmission provides an additional 16 forward and nine reverse speeds at 91% speed reduction for specialty applications.
Advanced design provides excellent access to operating information, control, comfort and visibility.
Excellent view to the rows with the standard- or Wide-Track tractor, in narrow- or wide-row configurations.
Electronic monitoring center is centrally located on the steering console for easy viewing.
Control console is ergonomically designed and conveniently located to operator's right.
Complete array of work lights provides high visibility for night work.
Convenient storage locations include beverage holder, storage area for tools, gloves and other items plus a convenient location to store a cooler.
Air ride suspension seat is eight-way adjustable for maximum comfort.
Operator presence switch sounds audible alarm if operator leaves seat before applying parking brake or shutting down PTO.
Recessed night lights illuminate controls without window glare.
Multiple mounting points for additional monitors and radios are provided along with five auxiliary electrical circuits.
Caterpillar designed three-point hitch is strong and durable.
Category III/IIIN Quick Coupler is standard on all models.
Overall design of three-point hitch and quick coupler is optimized for load control and tractor balance.
Drawbar design features strength and durability.
A wide-swinging drawbar is available as an option.
In-field service by Cat dealer ag tractor technicians from a "shop on wheels" means fast service.
Cat dealers help manage your tractor investment.
Most Cat parts are immediately available.
Talk to your Cat dealer to arrange affordable financing.
The entire hood easily tilts out of the way with the help of gas-charged struts.
No greasing or servicing of the undercarriage is required.
Easy access to daily service points.
Simple undercarriage gauge or belt change. Undercarriage changes can be made in the field.
Data not available.