The C-Series has become the benchmark for performance, versatility, and ergonomics in the backhoe-loader industry. With this remarkable machine, you'll load faster, dig deeper and lift higher, all in the comfort of the C-Series cab.
The parallel loader means business - more versatility, more breakout force, more lift capacity.
The hydraulic Quick Coupler enhancesattachment versatility and provides greater machine utilization.
The Cat 428C is specifically designed for maximum visibility - all around. The sloping front hood and divergent lift arms allow the opeator to see more of the forward work area loader attachment.
The cab on the 428C is designed to maximize operator comfort.
The Cat 428C backhoe loader provides smooth, precise control, and ease-of-operation.
A dry-type, radial-seal air filter has been designed specifically for the 3054 T engine.
The rear axle is an enclosed design that allows extended operation even in the harshest environments.
Net horsepower ratings for the 428C have increased to 70 kW (93 hp), a 8-hpincrease from the original C-Series specifications.
The Caterpillar variable-flow system senses the work demand and adjusts flowand pressure to match it. And Cat XT hose virtually eliminate downtime fromhose failure. If a hose does need replacing, it's fast, easy, and requires no special tools.
Caterpillar Couplings are equipped with O-ring face seal fittings for long life and less maintenance.
Stackable counterweights allow easy adjustment of weight distribution without having to completely replace an existing counterweight.
The Power-Shuttle transmission provides four speed selections in a constant meshsynchronized arrangement.
Work faster with the new optional Power-Shift transmission. One lever does it all. A twist-grip mounted on the left side of the steering column changes speed and direction resulting in increased productivity.
Caterpillar backhoe buckets offer superior value in a highly durable product. These buckets provideindustry-leading features.
Nothing else looks like, or works like the Cat excavator-style backhoe. You reach further and dig faster.
Dig deeper and reach further with the Caterpillar extendible stick.
The optional mechanical Quick Coupler allows quick and easy connection to tools, and has been improved to provideincreased bucket rotation.
A full line of backhoe tools such as hammers, asphalt cutters, and more isavailable from your Cat dealer.
Full production is required all the time - so the Caterpillar variable-flowsystem senses the work demand and adjusts flow and pressure to match it.
Caterpillar hydraulics are truly load-sensing - with closed-center implement valves.
Caterpillar XT hoses are used for high pressure applications to substantially reduce downtime from hose failure.
Caterpillar couplings are equipped with O-ring face seal fittings for long life and less maintenance.
In the Cat closed-center hydraulic system, power is delivered only when needed - saving fuel and equipment wear and tear.
A flip-open engine hood with pneumatically-assisted lift cylinders provides convenient access to asingle location for fluid level checks.
The spacious tool box contains a maintenance-free battery and has ample room for a second.
Front axle oscillation pin, axles and driveshaft U-joints are sealed and lubricated for life.
By building a partnership with your Caterpillar dealer, you can focus on youbusiness instead of your equipment.
Your Cat dealer will assist you in selecting the right Cat equipment to suite your need, to optimize productivity.
Maintenance Services enable you to maximize availability and performance.
By anticipating potential problems and preventing unscheduled repairs, CatPredictive Services make sure that your equipment is always up and ready to run- because maximizing uptime means maximum earning capacity.
Caterpillar factory-reconditioned partsand components get your equipment back on the job in the minimum of time and with lower repair costs, contributing to reduced operating costs and a more efficient operation.
Genuine parts, together with highly experienced, Cat-trained specialistsmake sure every repair is right the first time and your machine is back earning its keep in the shortest possible time.
A new Ride-Control system is now available. The system is easily engagedby a switch on the front console.
The C-Series backhoe has even more muscle than ever before. A new, large-diameter boom cylinder and a redesigned boom structure increases lift capacity, providing superior strength and balance.
A new dual-setting torque limiter on the hydraulic pump automatically optimizes hydraulics to match your job application. The result is increasedcapacity and more performance from yourbackhoe.
Data not available.