With the versatility to dig like an excavator and load like a wheel loader, backhoe loaders are one of the most productive, cost-effective machines on your job site.
Engine Model | Cat 3054T Diesel Engine |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Engine Model | Cat 3054T Diesel Engine |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Operating Weight - Nominal | — |
Operating Weight - Maximum | — |
The IT loader means business - more versatility, more breakout force, more lift capacity.
The hydraulic Quick Coupler allows quick connection to selected tools available for the Cat family of integrated toolcarriers. Most tools can be changed in less than 30 seconds, from the comfort of the operator station.
The IT loader enhances tool versatility and provides greater machine utilization. Loader forks are easily attached to handle palletized material. The multi-purpose bucket increases machine
The Cat 416C IT is specially designed for maximum visibility - all around. The sloping front hood and divergent lift arms allow the operator to see more of the forward work area and loader attachment.
The Cat 416C IT backhoe loader provides smooth, precise control, and ease-of-operation. Instrumentation is user-friendly and controls are positioned within easy reach of the operator.
The cab on the 416C IT is designed to maximize operator comfort. Features include a new standard air-suspension seat, a high-capacity heating / air-conditioning system and fully opening side and rear windows for additional ventilation.
Caterpillar 3054T engine is turbocharged with proven reliability. Durable gear-driven water pump. Thermal starting aid for easier cold-weather starting. Parts commonality with other Cat machines. Low cost-per-hour.
The rear axle is an enclosed design that allows extended operation even in the harshest environments.
The Power-Shuttle transmission provides four speed selections in a constant mesh synchronized arrangement.
Power Shift is an option on the 80-HP version of the Cat 416C IT backhoe loader. Change gears and directions effortlessly, while maintaining continuous traction throughout the work cycle.
The Caterpillar variable-flow system senses the work demand and adjusts flow and pressure to match it.
The optional mechanical Quick Coupler allows quick and easy connection to tools and has been improved to provide increased bucket rotation.
Dig deeper and reach further with the Caterpillar extendible stick. This optional backhoe attachment replaces the standard stick and increases reach and dig depth by approximately four feet.
Caterpillar backhoe buckets offer superior value in a highly durable product. Those buckets provide industry-leading features, many of them customer-driven.
The C-Series backhoe has even more muscle than ever before. A new, large- diameter boom cylinder and a redesigned boom structure increases lift capacity, providing superior strength and balance.
Load-sensing, closed-center system provides power where you need it, when you need it.
Caterpillar XT hoses are used for high pressure applications to substantially reduce downtime from hose failure.
A new Ride-Control system is now available. The system incorporates a nitrogen accumulator in the loader lift circuit that smooths the ride in all conditions, including load and carry, highway roading, or simply moving around the job site.
Data not available.