The 430D IT sets the industry standard for operator comfort, performance and versatility.
Engine Model | Cat® 3054C DIT |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Engine Model | Cat® 3054C DIT |
Gross Power - SAE J1995 | — |
Net Power - SAE J1349 | — |
Net Power - ISO 9249 | — |
Net Power - EEC 80/1269 | — |
Net Power - DIN 70020 | 104 PS |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque Rise - 1,400 rpm | — |
Net Peak Torque - 1400 rpm - SAE J1349 | — |
Operating Weight - Nominal | — |
Operating Weight - Maximum | — |
Cab - ROPS/FOPS | — |
Auto-Shift Transmission | — |
Ride Control | — |
Air Conditioning | — |
Four Wheel Drive | — |
MP Bucket (0.96 m3/1.25 yd3) - With Fold-Over Forks | — |
MP Bucket (0.96 m3/1.25 yd3) - Without Fold-Over Forks | — |
Loader, IT with Quick Coupler | — |
Extendible Stick - No Weights | — |
Counterweights - Option 1 | — |
Counterweights - Option 2 | — |
Counterweights - Option 3 | — |
Counterweights - Option 4 | — |
Counterweights - Option 5 | — |
Dig Depth - Standard | — |
E-Stick Retracted (1) | — |
E-Stick Extended (1) | — |
Reach from Swing Pivot - Standard | — |
E-Stick Retracted (2) | — |
E-Stick Extended (2) | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
E-Stick Retracted (3) | — |
E-Stick Extended (3) | — |
Stick Dig Force - Standard | — |
E-Stick Retracted (4) | — |
E-Stick Extended (4) | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
E-Stick Retracted (5) | — |
E-Stick Extended (5) | — |
Loading Height - Standard | — |
Loading Reach - Standard | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single-tilt | — |
Dump Height at Maximum Angle - IT with QC | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - IT with QC | — |
Dig Depth - Single Tilt | — |
Dig Depth - IT with QC | — |
Lift Capacity at Full Height - Single Tilt | — |
Lift Capacity at Full Height - IT with QC | — |
Bucket Breakout Force - Single Tilt | — |
Bucket Breakout Force - IT with QC | — |
Circuit Type | Load-sensing, closed center |
Pump Capacity at 2,200 rpm | — |
System Pressure | — |
Pump Type | Variable-flow, axial piston |
Steering Type | Front wheel |
Power Steering | Hydrostatic |
2WD Cylinder - Bore | — |
Stroke (1) | — |
Rod Diameter (1) | — |
4WD Cylinder - Bore | — |
Stroke (2) | — |
Rod Diameter (2) | — |
Brake System | Inboard, oil-immersed, multiple disc |
Power Shuttle Transmission - Forward 1st | — |
Forward - 2nd (1) | — |
Forward - 3rd (1) | — |
Forward - 4th (1) | — |
Power Shuttle Transmission - Reverse 1st | — |
Reverse - 2nd (1) | — |
Reverse - 3rd (1) | — |
Reverse - 4th | — |
Auto-Shift - Optional - Forward 1st | — |
Forward - 2nd (2) | — |
Forward - 3rd (2) | — |
Forward - 4th (2) | — |
Forward - 5th | — |
Auto-Shift - Optional - Reverse 1st | — |
Reverse - 2nd (2) | — |
Reverse - 3rd (2) | — |
Turning Circle - Outside - Front Wheels | — |
Turning Circle - Outside - Widest Loader Bucket | — |
Cooling System - A/C | — |
Cooling System - High-Ambient | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Torque Converter - Power Shuttle - 2WD | — |
Transmission - Torque Converter - Power Shuttle - 4WD | — |
Transmission - Torque Converter - Auto-Shift - 2WD | — |
Transmission - Torque Converter - Auto-Shift - 4WD | — |
Rear Axle | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Brakes | SAE J1473/ISO 3450 |
Cab - ROPS | SAE J1040 MAY 94 and ISO 3741:1994 |
Cab - FOPS | SAE J/ISO 3449 APR98 LEVEL II and ISO 3449:1992 LEVEL II |
Cab - Sound | ANSI/SAE J1166 OCT 98 is 78.5 dB (A) |
Exterior Sound | SAE J88 is 73.0 dB (A) |
Front Axle (2WD) - Static | — |
Dynamic (1) | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
Dynamic (2) | — |
Standard excavator-style, joysticks provide smooth modulation and are ergonomically designed for low effort control and operator comfort. As a result of this control design, legroom is increased and the rearward viewing area is greater.
The hydraulic excavator control pattern is standard and switching between backhoe and excavator control patterns with the standard pattern changer valve is as easy as loosening and moving a bolt on the side of the machine.
These provide low effort and fine modulation control. The standard stabilizer controls are within easy reach on the operator's side when operating the backhoe.
Located on the left and right sides, the controls can move fore and aft and three stops are available for ergonomically correct positioning.
The standard single-tilt loader features increased lift and breakout forces. The optional integrated toolcarrier loader provides even higher forces, as well as parallel lift for efficient loading and material handling. A return-to-dig system makes operation easy and improves cycle times.
Provides versatility and allows quick connection to selected work tools for the Cat family of integrated toolcarriers. Most work tools can be changed in less than 30 seconds, from the comfort of the operator station.
Flat face, hydraulic hose quick disconnect fittings with a connect-under-pressure feature improve the connection of hydraulic work tools.
The 430D IT has a new, standard single lever, pilot-operated loader control for proportional control and fine modulation of the hydraulic work tools. A thumb roller control on top operates auxiliary hydraulic functions such as the clam bucket and two buttons control hydraulic broom angle.
Pump control changes improve power management between the loader hydraulic system and machine rimpull for faster truck loading. The reverse signal system provides priority to backhoe hydraulics to maximize hydraulic horsepower.
Single pin bucket linkage contributes to best-in-class rotation of 205 degrees for all applications, eliminating the need to change pin position when moving from loading trucks to vertical wall trenching.
The excavator-style boom features box section fabrication with internal stiffeners for better balance and weight distribution. The curved design provides additional clearance over obstacles while digging a trench or truck loading. The narrow boom enhances the viewing area to the bucket and trench throughout the entire operating range.
This optional backhoe attachment replaces the standard stick and increases reach and dig depth by approximately 1.2 meters (4 feet). The extendible stick uses eight self-lubricated, non-metallic wear pads which can be shimmed or replaced. Durable wear pad materials increase wear life in all conditions.
The new, standard Cat Cushion Swing System smooths the backhoe swing function when returning to the trench.
Improved with replaceable bushings for durability and serviceability.
Cat's expansive bucket line includes rock and coral bucket designs. All D-Series buckets are painted black and carry the Cat logo.
The side profile has a scalloped edge, similar to an excavator bucket, for exceptional fill factor characteristics and secure clamping ability.
New DRS 230 with wide adapters provides maximum strength and improved wear characteristics. Heavy-duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange. The adapters are stronger as a result of this improved diagonal pinning and additional wear material on the bucket teeth increases durability.
Allow for quick attachment of buckets and other work tools. The D-Series High Rotation pin grabber design and a C-Series compatible pin grabber allow buckets to be changed without removing the bucket pins. Other manufacturers' buckets can be coupled with a pin puller coupler, one for Case and D-Series buckets or one for John Deere and D-Series buckets. D-Series quick couplers are painted black for easy identification.
An integral lifting eye is a standard feature of the bucket linkage.
Caterpillar Work Tools for backhoe loaders extend the versatility of the machine. Built for performance and durability, these tools deliver high productivity, long service life and excellent value: Backhoe Work Tools · Standard Duty Bucket · Heavy Duty Bucket · Heavy Duty Rock Bucket · High Capacity Bucket · Coral Bucket · Ditch Cleaning Bucket · Hydraulic Hammer · Vibratory Plate Compactor · Ripper · Thumb · Auger Loader Work Tools · General Purpose Bucket · Multi Purpose Bucket · Side Dump Bucket · Light Material Bucket · Penetration Bucket · Loader Forks · Material Handling Arm · Angle Blade · Broom · Rake · Asphalt Cutter · Bale Spear · Snow Plow
New 3054C DIT (Direct Injection Turbocharged)meets all U.S. EPA Tier 2/EU Stage II emissions requirements and delivers higher horsepower, increased torque rise and reliable power with low emissions while providing excellent fuel economy with an efficient fuel system and traditional Caterpillar durability.
Individual unit fuel injectors deliver efficient and accurate fuel metering, reduced emissions, reliable power, high torque rise and responsive performance. A new water separator service indicator ensures the operator is reminded when service is necessary.
A new, dry-type, axial seal air cleaner with automatic, integrated dust ejection system provides more efficient pre-separation. The two-stage air filter incorporates both air cleaner and precleaner functions into a single unit mounted under the hood.
The Caterpillar Power Shuttle transmission provides four speeds forward and reverse. Full synchromesh gears and hydraulically shifted forward and reverse shuttle clutches allow direction and travel speed to be changed on-the-go. A neutral start provision prevents starting while the shuttle is engaged.
The optional Auto-Shift transmission automatically matches gears with grade and load conditions. Manual mode gives full gear selection to the operator for operation as a Power Shift transmission.
Located on the loader lever, the kick-down switch on Auto-Shift machines allows the operator to downshift through the gears to first. When this switch is depressed for more than one second, it serves as the transmission neutralizer to maintain engine and hydraulic speed when dumping into trucks.
Standard on Power Shuttle machines, the hand-operated power disconnect provides easy, on-the-go shifting and full engine rpm for faster cycle times.
Offers a smooth ride in all conditions and reduces machine loping while roading. It also provides better material retention during load and carry operations while greatly increasing operator comfort. The system engages with the flip of a switch.
New, Cat heavy-duty front axles are developed specifically for demanding backhoe loader applications.
Heavy-duty rear axle with self-adjusting inboard brakes, differential lock and final drives. New Kevlar brake discs extend service life, provide quieter braking and decrease stopping distance.
New tapered roller bearings improve kingpin alignment and more wear resistance to extend the life of the front axle and tires.
Heavy-duty front drive axle can be engaged at any time by activating the switch on the front console. The switch can be activated while the machine is stopped or moving, with or without load. AWD features outboard planetary gear final drives and improves mobility and loader performance in poor traction conditions.
The brake mode selector switch has three positions: two wheel drive, two wheel drive with all wheel braking and all wheel drive. Center position provides two wheel drive for better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
The load-sensing, variable flow hydraulic system senses work demand and adjusts flow and pressure to match. This allows full hydraulic forces at any engine speed for delicate jobs in tight areas.
Closed centered implement valves, with pressure compensation for reduced lever effort, signal hydraulic system requirements to a control valve located on the pump. This valve controls the pump to deliver the flow and pressure necessary to fulfill the implement demands.
The variable displacement pump provides better performance in both backhoe and loader operations through a dual setting torque limiter. It automatically optimizes power to the hydraulic system during backhoe operations and manages the power balance between the loader hydraulic circuit and the drive train during front loader operations.
Improved bend radius and abrasion resistance provide reliable long life in the toughest conditions. Made of four overlapping, insulated wire spiral wraps bonded together for durability, XT-3 ES (Enhanced Spiral) hoses exceed SAE certification standards. The hose routing protects them from work damage, and hose failure downtime is substantially reduced. XT-3 ES hoses combined with Caterpillar couplings and O-ring face seal fittings provide a leak-free system.
Metal clamps with rubber bushings are used at hose attachment points to eliminate metal-to-metal contact and increase wear life.
The 430D/430D IT operator station incorporates years of cab design innovations to maximize operator productivity. The pilot operated controls allow for more legroom and a spacious work environment.
Includes air suspension vinyl seat, tilt steering wheel, 12-volt power supply, phone clip, left side storage space with lockable compartment, drink holders and floor mats.
Includes air suspension vinyl seat, floor mat, fixed steering wheel, 12-volt power supply, front windshield and wiper/washer system.
Features an air suspension fabric seat, tilt steering wheel, 12-volt power adapter, left-side storage console with drink holders and a lockable compartment, phone clip, two doors and rear windows with opening glass and eight working lights. The cab is radio-ready.
Includes all standard cab benefits plus a deluxe, nine-way adjustable air suspension seat; pilot operated stabilizer controls with individual auto-up feature; additional system monitoring including a voltmeter and service indicators for fuel water separator, engine air cleaner and hydraulic filters.
The heating, ventilation and air conditioning system main components are located near the floor and improvements have been made to air circulation and increased defrost capabilities. New air duct routings provide improved air flow for the operator.
The standard tilt steering wheel on every 430D/430D IT allows more room when entering and exiting the cab and allows the operator to choose the most comfortable steering position.
Utilizes an air adjustment mechanism for a greater operating range and more comfortable ride. By pressing a button, the seat can be tailored to support differing body weights. Adjustable seat height accomodates all operators. The Deluxe cab seat also has an adjustable back support, lumbar support, seat cushion extension, seat cushion tilt, as well as vertical and angle adjusting armrests.
The controls of the 430D/430D IT have been carefully laid out to create a user-friendly environment. Switches, boom lock and pilot operated stabilizer controls are located in the side console, within easy reach of the operator. White-faced gauges are easy to read and the low effort pilot controls reduce operator fatigue and help boost overall productivity.
Provides a smooth ride in all applications, reduces machine loping while roading and provides better material retention during load and carry operations while increasing operator comfort. A nitrogen accumulator added to the loader lift circuit cushions the system and engages with the flip of a switch.
The rear window features a heavy-duty hinge structure and positive latch mechanism to hold the window in the open position.
The flip-open hood provides easy, convenient access to all engine check points from the left side of the machine. Fill caps are color-coded for quick identification.
Allow easy adjustment of weight distribution without having to completely replace an existing counterweight.
Large capacity tank located on the frame's left side is lockable and includes a replaceable, bolt-on step.
Spacious, convenient and secure tool storage location.
Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventative maintenance cost and the true cost of lost production. You can also customize the machine that is right for you. Go on-line anytime to review the full range of features and options available using the Build and Quote applications on your dealer's website or www.Cat.com.
Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including work tools, to help protect the customer's investment.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.