With the versatility to dig like an excavator and load like a wheel loader, backhoe loaders are one of the most productive, cost-effective machines on your job site.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat 3054T Diesel Engine |
Gross Power - SAE J1995 | — |
Gross Power - Optional - SAE J1995 | — |
Displacement | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Dig Depth - Standard | — |
E-Stick Extended (1) | — |
Reach from Swing Pivot - Standard | — |
E-Stick Retracted (1) | — |
E-Stick Extended (2) | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
E-Stick Retracted (2) | — |
E-Stick Extended (3) | — |
Stick Dig Force - Standard | — |
E-Stick Retracted (3) | — |
E-Stick Extended (4) | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
E-Stick Retracted (4) | — |
E-Stick Extended (5) | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Bucket Breakout Force - Single Tilt | — |
Circuit Type | Closed center |
System Pressure | — |
Pump Type | Variable flow, axial piston |
Fuel Tank | — |
Engine Oil - With Filter | — |
Rear Axle | — |
Front Axle (4WD) | — |
Hydraulic System | — |
Hydraulic Tank | — |
Front Axle (2WD) - Static | — |
Dynamic (1) | — |
Rear Axle - Static | — |
Dynamic (2) | — |
The Cat 416C is specially designed for maximum visibility - all around. The sloping front hood and divergent lift arms allow the operator to see more of the forward work area and loader attachment.
The Cat 416C backhoe loader provides smooth, precise control, and ease-of-operation. Instrumentation is user-friendly and controls are positioned within easy reach of the operator.
The cab on the 416C is designed to maximize operator comfort. Features include a new standard air-suspension seat, a high-capacity heating / air-conditioning system and fully opening side and rear windows for additional ventilation.
The 3054T Engine in the 416C is a turbocharged, 4-cylinder, 4-stroke, direct-injection design. The thermal starting aid is standard equipment, providing reliable starting down to -20 degrees Fahrenheit.
The rear axle is an enclosed design that allows extended operation even in the harshest
The Power-Shuttle transmission provides four speed selections in a constant mesh synchronized arrangement.
Power Shift is an option on the 80-HP version of the Cat 416C backhoe loader. Change gears and directions effortlessly, while maintaining continuous traction throughout the work cycle.
The Caterpillar variable-flow system senses the work demand and adjusts flow and pressure to match it.
The C-Series backhoe has even more muscle than ever before. A new, large-diameter boom cylinder and a redesigned boom structure increases lift capacity, providing superior strength and balance.
The optional mechanical Quick Coupler allows quick and easy connection to tools and has been improved to provide increased bucket rotation.
Dig deeper and reach further with the Caterpillar extendible stick. This optional backhoe attachment replaces the standard stick and increases reach and dig depth by approximately four feet.
Caterpillar backhoe buckets offer superior value in a highly durable product. Those buckets provide industry-leading features, many of them customer-driven.
Load-sensing, closed-center system provides power where you need it, when you need it.
Caterpillar XT hoses are used for high pressure applications to substantially reduce downtime from hose failure.
A new Ride-Control system is now available. The system incorporates a nitrogen accumulator in the loader lift circuit that smooths the ride in all conditions, including load and carry, highway roading, or simply moving around the job site.
Data not available.