Big power for big performance. The 446B is designed for your most demanding jobs to load more, lift more and dig deeper.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat 3114T Diesel |
Gross Power - SAE J1995 | — |
Net Power (Optional) - SAE J1349 | — |
Net Power (Optional) - ISO 9249 | — |
Net Power (Optional) - ISO 1585 | — |
Net Power (Optional) - EEC 80/1269 | — |
Net Power (Optional) - DIN 70020 | 107PS |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque Rise - 1,400 rpm - Standard | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Counterweights - Option 1 | — |
Dig Depth - Standard | — |
E-Stick Retracted (5) | — |
E-Stick Retracted (4) | — |
E-Stick Retracted (1) | — |
E-Stick Retracted (2) | — |
E-Stick Retracted (3) | — |
E-Stick Extended (2) | — |
E-Stick Extended (1) | — |
E-Stick Extended (5) | — |
E-Stick Extended (3) | — |
E-Stick Extended (4) | — |
Reach from Swing Pivot - Standard | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
Stick Dig Force - Standard | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
Loading Height - Standard | — |
Loading Reach - Standard | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Lift Capacity at Full Height - Single Tilt | — |
Bucket Breakout Force - Single Tilt | — |
Circuit Type | Closed - center |
Pump Capacity at 2,200 rpm | — |
System Pressure | — |
Pump Type | Variable - flow, axial piston |
Steering Type | Front Wheel |
Power Steering | Hydrostatic |
2WD Cylinder - Bore | — |
Stroke | — |
Rod Diameter | — |
4WD Cylinder - Bore | — |
Brake System | Fully enclosed, hydraulic, multiple disk |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Auto-Shift - Optional - Forward 1st | — |
Forward - 5th | — |
Auto-Shift - Optional - Reverse 1st | — |
Turning Circle - Outside - Front Wheels | — |
Turning Circle - Outside, Widest Loading Bucket | — |
Cooling System - A/C | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Auto-Shift - 2WD | — |
Rear Axle | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Brakes | SAE J1473 October 1990 and ISO 3450 1985 |
Cab - ROPS | SAE J394, SAE J1040 Apr 88, ISO 3471 1986 |
Cab - Sound | ANSI/SAE J1166 May 90 is 81 dB (A) |
Exterior Sound | SAE J88 Jun 86, is 76dB (A) |
Front Axle (2WD) - Static | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
The powerful Cat 446B means business - in a big way.
Loader work tools enhance machine utilization and versatility with work tools. The Cat hydraulic broom makes cleanup a breeze. The multi-purpose bucket increases machine utilization. An optional hydraulic Quick Coupler is available for the Cat 446B.
First and foremost, you can see what you're doing. Easily, clearly. A narrow boom and silicone window joints enhance visibility.
The Cat 446B backhoe loader provides smooth, precise control, and ease-of-operation.
The Cat 446B backhoe loader has been fitted with a manual/autoshift transmission as a standard installation.
The exterior sound pressure level for the standard machine measured at a distance of 49.2 feet (15 meters) per test procedures specified in SAE J88 Jun 86, mid-gear-moving operation is 76 dB(A).
A new air-suspension seat is standard on the 446B machine. And attention to detail is evident everywhere, from exterior striping and color schemes to classy interior black and gray - even the easy-to-clean floor mat.
Designed for strength, performance, and versatility. Easy, on-the-go shifting between all gears, two- and all-wheel drive. A single lever controls both direction and speed for improved operator efficiency.
Large diameter, double-acting steering cylinder resists bending and is well protected.
Provides full hydraulic lifting and digging forces at any engine speed. Variable flow, high-capacity pump exactly matches hydraulic power (flow and pressure) to match work demands for reduced fuel consumption; provides multi-function capability.
Fully welded, one-piece frame absorbs stress and minimizes shock loads to the power train.
The Autoshift transmission allows direction and speed changes to be made with a single lever.
Fully enclosed, hydraulic, multiple discs.
Dig deeper and reach further with the Caterpillar extendible stick. This optional backhoe attachment replaces the standard stick and increases
For greater machine versatility, add the optional mechanical Quick Coupler - you'll change work tools quickly and easily.
Caterpillar backhoe buckets offer superior value in a highly durable product.
You don't work at full production all the time - so the Caterpillar variable-flow system senses the work demand and adjusts flow and pressure to match it.
Caterpillar XT hoses are used for high pressure applications to substantially reduce downtime from hose failure.
Data not available.