416FNon-Current

416F - 2012, Tier 4 Interim, North America

Overview

Experience the difference of a Cat® Backhoe Loader. Spacious operator station features ergonomic controls, ample legroom and an air suspension seat to keep you comfortable all day long. Built for greater reach, dump height, breakout force and pushing power, the Cat 416F helps you get more done to improve your bottom line.

Specifications

Units: 
Net Power - SAE J1349:2011
Dig Depth - Standard
Operating Weight - Maximum
See more

Benefits & Features

Operator Station

Power Train

Hydraulics

  May 6, 2025

Specifications

Units: 
Engine
Net Power - SAE J1349:2011
Engine Model - Standard Cat® C4.4 ACERT™ DIT
Net Power - ISO 9249
Gross Power - SAE J1995:2014
Gross Power - ISO 14396
Net Power - EEC 80/1269
Bore
Stroke
Displacement
Net Peak Power - 1,800 rpm - ISO 9249
Net Peak Power - 1,800 rpm - EEC 80/1269
Net Peak Power - 1,800 rpm - SAE J1349
Net Torque Rise - 1,400 rpm - Standard
Net Peak Torque - 1400 rpm - Standard - SAE J1349
Weights
Operating Weight - Maximum
Operating Weight - Nominal
Cab - ROPS/FOPS
Four Wheel Drive
Extendible Stick - No Weights
Counterweights - Option 1
Air Conditioning
Counterweights - Option 2
Counterweights - Option 3
Backhoe
Dig Depth - Standard
Reach from Swing Pivot - Standard
Bucket Rotation
Bucket Dig Force - Standard
Stick Dig Force - Standard
Loading Height - Standard
Loading Reach - Standard
Bucket Dig Force - E-Stick Retracted
Stick Dig Force - E-Stick Extended
Loading Height - E-Stick Retracted
Bucket Dig Force - E-Stick Extended
Loading Reach - E-Stick Extended
Reach from Swing Pivot - E-Stick Extended
Loading Reach - E-Stick Retracted
Dig Depth - E-Stick Retracted
Stick Dig Force - E-Stick Retracted
Reach from Swing Pivot - E-Stick Retracted
Dig Depth - E-Stick Extended
Loading Height - E-Stick Extended
Loader
Bucket Capacity - General Purpose
Bucket Width - General Purpose
Dump Height at Maximum Angle - Single Tilt
Dump Reach at Maximum Angle - Single Tilt
Dig Depth - Single Tilt
Lift Capacity at Full Height - Single Tilt
Bucket Breakout Force - Single Tilt
Hydraulic System
Circuit Type Closed center, load sensing
Pump Capacity at 2,200 rpm
System Pressure - Backhoe
System Pressure - Loader
Pump Type Variable-flow, axial piston
Steering Type Front wheel
Power Steering Hydrostatic, HMU
2WD Cylinder - Bore
4WD Cylinder - Bore
2WD Cylinder - Rod Diameter
2WD Cylinder - Stroke
4WD Cylinder - Rod Diameter
4WD Cylinder - Stroke
Brake System Inboard, oil-immersed, multiple disc
Power Train
Power Shuttle Transmission - Forward 1st
Power Shuttle Transmission - Reverse 1st
Power Shuttle Transmission - Forward 3rd
Power Shuttle Transmission - Reverse 2nd
Power Shuttle Transmission - Forward 2nd
Power Shuttle Transmission - Reverse 3rd
Power Shuttle Transmission - Reverse 4th
Power Shuttle Transmission - Forward 4th
Operating Specifications - Backhoe
Turning Circle - Outside - Front Wheels
Turning Circle - Outside, Widest Loading Bucket
Service Refill
Cooling System
Fuel Tank
Engine Oil - With Filter
Transmission - Torque Converter - Power Shuttle - 2WD
Transmission - Torque Converter - Power Shuttle - 4WD
Rear Axle
Rear Axle - Planetaries
Front Axle (4WD)
Front Axle - Planetaries
Hydraulic System
Hydraulic Tank
Standards
Brakes SAE J/ISO 3450, ISO 3450 1996
Cab - ROPS SAE J1040 May 1994/ISO 3741 1994
Cab - FOPS SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II
Cab - Sound ANSI/SAE J1166 Oct 98 is 80 dB (A)
Exterior Sound SAE J88 JUN86 is 76 dB (A)
Axle Ratings
Front Axle (2WD) - Static
Front Axle (4WD) - Static
Rear Axle - Static
Front Axle (2WD) - Dynamic
Front Axle (4WD) - Dynamic
Rear Axle - Dynamic

Benefits & Features

Operator Station

Superior Comfort

    The ergonomic, automotive style operator station helps you work comfortably and productively all day long. Select the configuration that meets your needs - Canopy, Cab or Cab with air conditioning. Features include:
    • Adjustable air suspension seat (standard)
    • Excellent visibility over the hood
    • Easy-to-read gauge cluster
    • Ample legroom
    • Storage compartments for tools and belongings

Ride Control

The optional Ride Control System smoothes the ride in all conditions, including load and carry, highway roading or simply moving around the job site. The result is increased operator comfort, reduced operator fatigue and improved material retention.

Premium Gauge Cluster

The new gauge cluster provides a digital display of system information such as fluid temperatures, hour meter and operator settings.

Backhoe Controls

Two mechanical control patterns are available; two lever excavator and two lever backhoe. Ergonomic, permanently attached foot pedals control auxiliary functions.

Power Train

Cat Engine

    The Cat C4.4 ACERT™ engine provides cleaner, quieter operation while delivering superior performance and durability. The engine meets U.S. EPA Tier 4 Interim and EU Stage IIIB emission requirements. The engine also features:
    • Passive regeneration system requiring no operator interaction
    • Long life diesel particulate filter
    • Improved fuel efficiency

Transmission

    The standard power shuttle transmission provides four speeds forward and reverse. Hydraulically shifted clutches allow on-the-go direction and travel speed shifts.
    • Hydraulic proportional control valves deliver smooth speed and directional shifts.
    • Four Wheel Drive option improves mobility and loader performance in poor underfoot conditions and can be activated on-the-go.
    • Maximum roading speed of 40 km/h (25 mph) improves travel time between job sites.

Brake Mode Selector

Optional brake mode selector switch has three positions: two wheel drive, two wheel drive with all wheel braking and four wheel drive. Two wheel drive with all wheel braking provides better tire life while roading and engages the front axle when brakes are applied for improved braking performance.

Hydraulics

Powerful Hydraulic System

    The load-sensing, closed center hydraulic system matches pressure and flow to the job demands. Whether you're in full trenching mode or digging around delicate services, you are in control. In applications such as production trenching where speed is important, the system will provide the flow needed to get the job done quickly and efficiently. New electronic pump torque limiter delivers improved power management and hydraulic performance. The load-sensing hydraulic system also delivers:
    • Better fuel efficiency
    • Quieter operation
    • Reduced wear on components
    • Cooler hydraulic temperatures
    • Full dig and lift forces at any engine speed

Backhoe Performance

Boom

The excavator-style boom is built for optimum performance and durability. The curved design provides added clearance when digging over obstacles or loading trucks. The narrow boom enhances the viewing area to the bucket and the trench throughout the operating range. More robust swing casting and double clevis design improves durability and reliability.

Stick

Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.1 m (3.5 ft).

Thumbs

Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Cat hydraulic thumbs are available for increased versatility. Mechanical thumbs are also available through your Cat dealer.

Loader Performance

New Loader Arms

New front loader arms deliver more reach, dump height and breakout.

Single Tilt

The standard single tilt loader linkage features strong lift and breakout forces for solid performance in backfilling and truck loading applications with pin-on buckets. The 416F is equipped with either a general purpose or multi-purpose pin-on bucket to meet your specific needs.

Return-to-Dig

The return-to-dig system reduces loading cycle times by bringing the loader bucket back to the dig position with an easy pull of the lever. By the time the loader bucket is at ground level, the bucket is angled correctly for the next load or cut.

Work Tools

Backhoe Work Tools

    Increase the versatility of your machine with the large selection of backhoe attachments:
    • Buckets - Standard Duty, Heavy Duty, Heavy Duty Rock, Soil Excavation, Coral and Ditch Cleaning
    • Cold Planers
    • Hammers
    • Augers
    • Rippers
    • Thumbs (mechanical and hydraulic)
    • Vibratory Plate Compactors
    • Quick Couplers

Loader Work Tools

    A wide range of loader attachments is available including:
    • General Purpose Bucket
    • Multi Purpose Bucket
    • Side Dump Bucket
    • Light Material Bucket
    • Forks

Diagonal Retention System

Heavy duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange without the use of special tools.

Serviceability

Minimize Your Downtime

    Convenient service features makes maintenance easy, reducing your downtime:
    • Hinged cooling pack provides easy access
    • Tilt up hood provides easy, convenient access to all engine check points
    • Engine side panels remove easily without the use of tools
    • Cat Product Link system (optional) provides remote reporting of machine location and operating system parameters

Customer Support

Renowned Dealer Support

    From helping you choose the right machine to knowledgeable ongoing support, Cat dealers provide the best in sales and service.
    • Preventive maintenance programs and guaranteed maintenance contracts
    • Best-in-class parts availability
    • Operator training to help boost your profits
    • Genuine Cat Remanufactured parts

Standard Equipment

  • Premium Gauge Cluster:
    • Gauges: coolant temperature, fuel level, tachometer
    • LCD screen: hour meter, torque converter, oil temperature, operator settings, service mode diagnostics

View 360