Experience the difference of a Cat® Backhoe Loader. Spacious operator station features ergonomic joystick controls, ample legroom and an air suspension seat to keep you comfortable all day long. Built for greater reach, dump height, breakout force and pushing power, the Cat 430F/430F IT helps you get more done to improve your bottom line.
| Net Power - SAE J1349:2011 | — |
| Dig Depth - Standard | — |
| Operating Weight - Maximum | — |
| Net Power - SAE J1349:2011 | — |
| Engine Model - Standard | Cat® C4.4 ACERT™ DIT |
| Gross Power - SAE J1995:2014 | — |
| Net Power - ISO 9249 | — |
| Gross Power - ISO 14396 | — |
| Net Power - EEC 80/1269 | — |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Net Peak Power - 1,800 rpm - SAE J1349 | — |
| Net Peak Power - 1,800 rpm - ISO 9249 | — |
| Net Peak Power - 1,800 rpm - EEC 80/1269 | — |
| Net Torque Rise - 1,400 rpm - Standard | — |
| Net Peak Torque - 1400 rpm - Standard - SAE J1349 | — |
| Operating Weight - Maximum | — |
| Operating Weight - Nominal | — |
| Cab - ROPS/FOPS | — |
| Auto-Shift Transmission | — |
| Ride Control | — |
| Four Wheel Drive | — |
| Loader, IT with Quick Coupler | — |
| Extendible Stick - No Weights | — |
| Air Conditioning | — |
| Counterweights - Option 1 | — |
| Counterweights - Option 2 | — |
| Counterweights - Option 3 | — |
| Dig Depth - Standard | — |
| Reach from Swing Pivot - Standard | — |
| Bucket Rotation | — |
| Bucket Dig Force - Standard | — |
| Stick Dig Force - Standard | — |
| Loading Height - Standard | — |
| Loading Reach - Standard | — |
| Bucket Dig Force - E-Stick Retracted | — |
| Reach from Swing Pivot - E-Stick Extended | — |
| Loading Reach - E-Stick Retracted | — |
| Stick Dig Force - E-Stick Retracted | — |
| Loading Reach - E-Stick Extended | — |
| Stick Dig Force - E-Stick Extended | — |
| Dig Depth - E-Stick Retracted | — |
| Bucket Dig Force - E-Stick Extended | — |
| Loading Height - E-Stick Retracted | — |
| Dig Depth - E-Stick Extended | — |
| Loading Height - E-Stick Extended | — |
| Reach from Swing Pivot - E-Stick Retracted | — |
| Bucket Capacity - General Purpose | — |
| Bucket Width - General Purpose | — |
| Dump Height at Maximum Angle - Single Tilt | — |
| Dump Height at Maximum Angle - IT with QC | — |
| Dump Reach at Maximum Angle - Single Tilt | — |
| Dig Depth - Single Tilt | — |
| Dump Reach at Maximum Angle - IT with QC | — |
| Lift Capacity at Full Height - Single Tilt | — |
| Bucket Breakout Force - Single Tilt | — |
| Bucket Breakout Force - IT with QC | — |
| Dig Depth - IT with QC | — |
| Lift Capacity at Full Height - IT with QC | — |
| Circuit Type | Closed center, load sensing |
| Pump Capacity at 2,200 rpm | — |
| System Pressure - Backhoe | — |
| System Pressure - Loader | — |
| Pump Type | Variable-flow, axial piston |
| Steering Type | Front wheel |
| Power Steering | Hydrostatic, HMU |
| 2WD Cylinder - Bore | — |
| 4WD Cylinder - Bore | — |
| 2WD Cylinder - Rod Diameter | — |
| 4WD Cylinder - Rod Diameter | — |
| 2WD Cylinder - Stroke | — |
| 4WD Cylinder - Stroke | — |
| Brake System | Inboard, oil-immersed, multiple disc |
| Power Shuttle Transmission - Forward 1st | — |
| Power Shuttle Transmission - Reverse 1st | — |
| Auto-Shift - Optional - Forward 1st | — |
| Auto-Shift - Optional - Reverse 1st | — |
| Power Shuttle Transmission - Reverse 2nd | — |
| Auto-Shift - Optional - Forward 4th | — |
| Auto-Shift - Optional - Reverse 2nd | — |
| Power Shuttle Transmission - Reverse 4th | — |
| Auto-Shift - Optional - Forward 5th | — |
| Power Shuttle Transmission - Forward 3rd | — |
| Auto-Shift - Optional - Forward 2nd | — |
| Power Shuttle Transmission - Forward 4th | — |
| Auto-Shift - Optional - Reverse 3rd | — |
| Auto-Shift - Optional - Forward 3rd | — |
| Power Shuttle Transmission - Forward 2nd | — |
| Power Shuttle Transmission - Reverse 3rd | — |
| Turning Circle - Outside - Front Wheels | — |
| Turning Circle - Outside, Widest Loading Bucket | — |
| Cooling System | — |
| Fuel Tank | — |
| Engine Oil - With Filter | — |
| Transmission - Torque Converter - Power Shuttle - 4WD | — |
| Rear Axle | — |
| Rear Axle - Planetaries | — |
| Front Axle (4WD) | — |
| Front Axle - Planetaries | — |
| Hydraulic System | — |
| Hydraulic Tank | — |
| Transmission - Torque Converter - Auto-Shift - 4WD | — |
| Brakes | SAE J/ISO 3450, ISO 3450 1996 |
| Cab - ROPS | SAE J1040 May 1994/ISO 3741 1994 |
| Cab - FOPS | SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II |
| Cab - Sound | ANSI/SAE J1166 Oct 98 is 80 dB (A) |
| Exterior Sound | SAE J88 JUN86 is 76 dB (A) |
| Front Axle (2WD) - Static | — |
| Front Axle (4WD) - Static | — |
| Rear Axle - Static | — |
| Rear Axle - Dynamic | — |
| Front Axle (2WD) - Dynamic | — |
| Front Axle (4WD) - Dynamic | — |
The optional Ride Control System smoothes the ride in all conditions, including load and carry, highway roading or simply moving around the job site. The result is increased operator comfort, reduced operator fatigue and improved material retention.
The pattern selector switch, located in the cab, lets you change from an excavator to a backhoe control pattern simply by pressing a button. This lets you use the pattern you are most comfortable with so you can be more productive.
Ergonomic excavator-style joystick controls provide precise control with low effort. Thumb rollers provide convenient, fingertip control of auxiliary functions, eliminating floor mounted foot pedals.
The excavator-style boom is built for optimum performance and durability. The curved design provides added clearance when digging over obstacles or loading trucks. The narrow boom enhances the viewing area to the bucket and the trench throughout the operating range. More robust swing casting and double clevis design improves durability and reliability.
Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.2 m (4 ft).
Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Cat hydraulic thumbs are available for increased versatility. Mechanical thumbs are also available through your Cat dealer.
The quick coupler allows fast and easy connection to work tools. Mechanical work tools can be changed in less than 30 seconds from the comfort of the operator station.
Data not available.