With standard pilot-operated joystick controls, a more comfortable operator station, extendible stick design and increased performance, the 430E/430E IT lets you get more done with less effort.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat® C4.4 ACERT® DIT |
Net Power - ISO 9249 | — |
Gross Power - SAE J1995 | — |
Gross Power - ISO 14396 | — |
Net Power - EEC 80/1269 | — |
Bore | — |
Stroke | — |
Displacement | — |
Net Peak Power - 1,800 rpm - ISO 9249 | — |
Net Peak Power - 1,800 rpm - EEC 80/1269 | — |
Net Peak Power - 1,800 rpm - SAE J1349 | — |
Net Torque Rise - 1,400 rpm - Standard | — |
Net Peak Torque - 1400 rpm - Standard - SAE J1349 | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Cab - ROPS/FOPS | — |
Auto-Shift Transmission | — |
Ride Control | — |
Four Wheel Drive | — |
Loader, IT with Quick Coupler | — |
Extendible Stick - No Weights | — |
Air Conditioning | — |
Counterweights - Option 1 | — |
Counterweights - Option 2 | — |
Counterweights - Option 3 | — |
Dig Depth - Standard | — |
E-Stick Retracted (1) | — |
E-Stick Extended (1) | — |
Reach from Swing Pivot - Standard | — |
E-Stick Retracted (2) | — |
E-Stick Extended (2) | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
E-Stick Retracted (3) | — |
E-Stick Extended (3) | — |
Stick Dig Force - Standard | — |
E-Stick Retracted (4) | — |
E-Stick Extended (4) | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
E-Stick Retracted (5) | — |
E-Stick Extended (5) | — |
Loading Height - Standard | — |
E-Stick Retracted (6) | — |
E-Stick Extended (6) | — |
Loading Reach - Standard | — |
E-Stick Retracted (7) | — |
E-Stick Extended (7) | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Height at Maximum Angle - IT with QC | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Lift Capacity at Full Height - Single Tilt | — |
Dump Reach at Maximum Angle - IT with QC | — |
Bucket Breakout Force - Single Tilt | — |
Dig Depth - IT with QC | — |
Bucket Breakout Force - IT with QC | — |
Lift Capacity at Full Height - IT with QC | — |
Circuit Type | Closed center, load sensing |
Pump Capacity at 2,200 rpm | — |
System Pressure - Backhoe | — |
System Pressure - Loader | — |
Pump Type | Variable-flow, axial piston |
Steering Type | Front wheel |
Power Steering | Hydrostatic, HMU |
2WD Cylinder - Bore | — |
Stroke | — |
Rod Diameter | — |
4WD Cylinder - Bore | — |
Brake System | Inboard, oil-immersed, multiple disc |
Power Shuttle Transmission - Forward 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th (1) | — |
Power Shuttle Transmission - Reverse 1st | — |
Reverse - 2nd (1) | — |
Reverse - 3rd (1) | — |
Reverse - 4th | — |
Auto-Shift - Optional - Forward 1st | — |
Forward - 4th (2) | — |
Forward - 5th | — |
Auto-Shift - Optional - Reverse 1st | — |
Reverse - 2nd (2) | — |
Reverse - 3rd (2) | — |
Turning Circle - Outside - Front Wheels | — |
Turning Circle - Outside, Widest Loading Bucket | — |
Cooling System | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Torque Converter - Power Shuttle - 4WD | — |
Rear Axle | — |
Rear Axle - Planetaries | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Transmission - Torque Converter - Auto-Shift - 4WD | — |
Brakes | SAE J/ISO 3450, ISO 3450 1996 |
Cab - ROPS | SAE J1040 May 1994/ISO 3741 1994 |
Cab - FOPS | SAE J/ISO 3449 APR98 LEVEL II and ISO 3449: 1992 LEVEL II |
Cab - Sound | ANSI/SAE J1166 Oct 98 is 80 dB (A) |
Exterior Sound | SAE J88 JUN86 is 76 dB (A) |
Front Axle (2WD) - Static | — |
Dynamic | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
Experience a whole new level of comfort with the spacious E-Series operator station. The ergonomic, automotive style enhances the operator environment. A narrow front dash provides excellent visibility to the front bucket. Reduced vibration keeps operator fatigue low. In-cab storage compartment and lockable tool and battery box provides ample space for tools and belongings. The operator station also features an easy-to-read gauge cluster and increased legroom.
This new feature reduces engine speed when the backhoe is not in use to conserve fuel and lower environmental noise.
The standard air suspension seat is adjustable for a greater operating range and more comfortable ride. A switch allows the seat to be tailored to support differing body weights. Adjustable seat height accommodates all operators. The deluxe cab air suspension seat also has an adjustable back support, lumbar support, seat cushion extension, seat cushion tilt and vertical and angle adjusting armrests.
The improved air conditioning system features enhanced air distribution and performance for a more comfortable work environment. A nearly 20% increase in air flow combined with improved louver locations provide superior operator comfort.
The 430E operator station is available in 5 options - ROPS Canopy, ROPS Canopy Plus, Standard Cab, Deluxe Cab and Deluxe Cab with Air Conditioning. See Standard and Optional Equipment for details.
Low effort, ergonomic excavator-style joystick controls provide smooth modulation. Thumb rollers provide convenient, fingertip control of auxiliary functions, eliminating pedals on the floor.
Located on the right hand joystick, this button reduces engine speed to low idle. This new feature will reduce fuel consumption and improve communication with ground crew.
The pattern selector switch, located in the cab, allows the operator to change from excavator to backhoe control pattern simply by pressing a button. This allows the operator to use the pattern they are most familiar with to get more done, faster.
The optional Ride Control System smoothes the ride in all conditions, including load and carry, highway roading, or simply moving around the job site. It reduces machine loping, providing a smooth and stable ride for increased operator comfort and reduced operator fatigue. The Ride Control option improves material retention in the loader bucket for increased productivity and a cleaner job site. The system is easily engaged by a switch on the front console. The Ride Control switch has three positions, ON, OFF and AUTOMATIC. In the automatic position, the Ride Control engages automatically as the travel speed increases. At low speed, the system disengages for loading, grading or finishing applications.
The brake mode selector switch has three positions: two wheel drive, two wheel drive with all wheel braking and four wheel drive. Two wheel drive with all wheel braking provides better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
Caterpillar offers a choice of single tilt or integrated toolcarrier (IT) loader linkage to suit your application requirements. The IT loader controls provide single lever proportional control and fine modulation of the hydraulic work tools. A thumb roller operates auxiliary hydraulic functions such as the multi purpose bucket on the IT machines.
The standard single tilt loader linkage features strong lift and breakout forces for solid performance in backfilling and truck loading applications.
The optional integrated toolcarrier (IT) loader linkage provides higher breakout forces, as well as parallel lift, for efficient loading and material handling. Integrated toolcarriers are highly versatile and can use a wide range of Cat Work Tools for a variety of applications.
The return-to-dig system reduces loading cycle times by bringing the loader bucket back to the dig position with an easy pull of the lever. By the time the loader bucket is at ground level, the bucket is angled correctly for the next load or cut.
The E-Series backhoe delivers industry-leading digging forces. Serrated edges on the stick provide improved material clamping for clearing and demolition applications. The single pin bucket linkage contributes to best-in-class rotation of 205 degrees for all applications.
The optional extendible stick (E-stick) increases reach and dig depth by approximately 1.2 meters (4 feet). The new design delivers increased life and easy in-field adjustment with common hand tools.
The excavator-style boom is built for optimum performance and durability. The curved design provides additional clearance over obstacles while digging a trench or truck loading. The narrow boom enhances the viewing area to the bucket and trench throughout the entire operating range.
Thumb mounting provisions are standard on every Cat Backhoe Loader for added machine versatility. Hydraulic thumbs are available factory-installed. Mechanical thumbs are available through your Cat Dealer.
The AccuGrade system for backhoe loaders improves digging accuracy and site safety by eliminating the need for manual grade measuring. Both the Site and Laser Reference Systems save time and money in a variety of digging and trenching applications.
Product Link uses GPS technology to provide machine data, including service hours, location, events and diagnostic information, to you through a web-based application or e-mail/pager notification.
An optional Machine Security System (MSS) that utilizes a programmable key system deters theft, vandalism and unauthorized usage. MSS uses electronically coded keys selected by the customer to limit usage by individuals or time parameters.
The quick coupler allows quick connection to selected work tools. Mechanical work tools can be changed in less than 30 seconds from the comfort of the operator station.
To get top performance from your Cat backhoe loader, be sure your machine is equipped with the proper bucket and tips. The soil excavation bucket provides the best productivity in most conditions.
Heavy-duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange.
Data not available.