Designed for long hours of operation and low cost production, the 416D features rugged construction, a spacious work environment, high rotation backhoe and easy maintenance.
Net Power - SAE J1349 | — |
Dig Depth - Standard | — |
Operating Weight - Maximum | — |
Net Power - SAE J1349 | — |
Engine Model - Standard | Cat® 3054C DINA |
Net Power - ISO 9249 | — |
Gross Power - SAE J1995 | — |
Net Power - EEC 80/1269 | — |
Engine Model - Optional | Cat® 3054C DIT |
Gross Power - Optional - SAE J1995 | — |
Net Power (Optional) - ISO 9249 | — |
Net Power (Optional) - EEC 80/1269 | — |
Net Power (Optional) - DIN 70020 | 78 PS |
Bore | — |
Stroke | — |
Displacement | — |
Net Torque Rise - 1,400 rpm - Standard | — |
Net Torque Rise - 1,400 rpm - Optional | — |
Net Peak Torque - 1400 rpm - Standard - SAE J1349 | — |
Net Peak Torque - 1400 rpm - Optional - SAE J1349 | — |
Operating Weight - Maximum | — |
Operating Weight - Nominal | — |
Counterweights - Option 1 | — |
Dig Depth - Standard | — |
E-Stick Retracted (1) | — |
E-Stick Extended (1) | — |
Reach from Swing Pivot - Standard | — |
E-Stick Retracted (2) | — |
E-Stick Extended (2) | — |
Bucket Rotation | — |
Bucket Dig Force - Standard | — |
E-Stick Retracted (3) | — |
E-Stick Extended (3) | — |
Stick Dig Force - Standard | — |
E-Stick Retracted (4) | — |
E-Stick Extended (4) | — |
Stick Lift at 2440 mm (8 ft) - Standard | — |
E-Stick Retracted (5) | — |
E-Stick Extended (5) | — |
Loading Height - Standard | — |
Loading Reach - Standard | — |
Bucket Capacity - General Purpose | — |
Bucket Width - General Purpose | — |
Dump Height at Maximum Angle - Single Tilt | — |
Dump Reach at Maximum Angle - Single Tilt | — |
Dig Depth - Single Tilt | — |
Lift Capacity at Full Height - Single Tilt | — |
Bucket Breakout Force - Single Tilt | — |
Circuit Type | Load-sensing, closed-center |
Pump Capacity at 2,200 rpm | — |
System Pressure | — |
Pump Type | Variable flow, axial piston |
Steering Type | Front wheel |
Power Steering | Hydrostatic |
2WD Cylinder - Bore | — |
Stroke (1) | — |
Rod Diameter (1) | — |
4WD Cylinder - Bore | — |
Stroke (2) | — |
Rod Diameter (2) | — |
Brake System | Inboard/ oil-immersed |
Power Shuttle Transmission - Forward 1st | — |
Forward - 2nd | — |
Forward - 3rd | — |
Forward - 4th | — |
Power Shuttle Transmission - Reverse 1st | — |
Reverse - 2nd | — |
Reverse - 3rd | — |
Reverse - 4th | — |
Turning Circle - Outside - Front Wheels | — |
Turning Circle - Outside, Widest Loading Bucket | — |
Cooling System - A/C | — |
Cooling System - High-Ambient | — |
Fuel Tank | — |
Engine Oil - With Filter | — |
Transmission - Torque Converter - Power Shuttle - 2WD | — |
Transmission - Torque Converter - Power Shuttle - 4WD | — |
Rear Axle | — |
Front Axle (4WD) | — |
Front Axle - Planetaries | — |
Hydraulic System | — |
Hydraulic Tank | — |
Brakes | SAE J1473 October 1990 ISO 3450 1996 |
Cab - ROPS | SAE J397 SAE J1040 May 1994 ISO 3741 1994 |
Cab - Sound | ANSI/SAE J1166 Oct 98 is 78.5 dB(A) |
Exterior Sound | SAE J88 April 95 is 73.0 dB(A) |
Front Axle (2WD) - Static | — |
Dynamic (1) | — |
Front Axle (4WD) - Static | — |
Rear Axle - Static | — |
Dynamic (2) | — |
Front 2WD Standard Size | 11L X 16 |
Standard Ply (1) | 12 |
Front 4WD Standard Size | 12.5/80 X 18 |
Standard Ply (2) | 10 |
Rear - 4WD Standard Size | 340/80 X R18 |
The new Cat 3054C DINA (Direct Injection Naturally Aspirated) 55 kW (74 hp) engine and efficient fuel system deliver reliable power with low emissions, increased torque rise, excellent fuel economy and traditional Caterpillar durability. The Cat 3054C DIT (Direct Injection Turbocharged) 60kW (80 hp) engine is optional.
Standard thermal starting aid system for efficient cold weather starting down to -28° C (-20° F).
Individual unit fuel injectors deliver efficient, accurate fuel metering, reduced emissions, reliable power, higher torque rise and responsive performance. A new water separator service indicator ensures the operator is reminded when service is necessary.
A new dry-type, axial seal air cleaner with automatic, integrated dust ejection system provides more efficient pre-separation. The 2-stage air filter incorporates both air cleaner and precleaner functions into a single unit mounted under the hood.
The Caterpillar Power Shuttle transmission provides four speeds forward and reverse. Full synchromesh gears and hydraulically shifted forward and reverse shuttle clutches allow direction and travel speed to be changed on-the-go. A neutral start provision prevents starting while the shuttle is engaged.
Offers a smooth ride in all conditions and reduces machine loping while roading. It also provides better material retention during load and carry operations while greatly increasing operator comfort. The system engages with the flip of a switch.
New Cat heavy-duty front axles are developed specifically for demanding backhoe loader applications.
Heavy-duty rear axle with self-adjusting inboard brakes, differential lock and final drives. New Kevlar brake discs extend service life, decrease stopping distance and provide quieter braking.
New tapered roller bearings improve kingpin alignment and more wear resistance to extend the life of the front axle and tires.
Heavy-duty front drive axle can be engaged at any time by activating the switch on the front console. The switch can be activated while the machine is stopped or moving, with or without load. AWD features outboard planetary final drives and improves mobility and loader performance in poor traction conditions.
The brake mode selector switch on AWD machines has three positions: two wheel drive, two wheel drive with all wheel braking and all wheel drive. The center position provides two wheel drive for better tire life while roading and engages the front axle when brakes are applied for improved braking performance.
Single pin bucket linkage contributes to best-in-class rotation of 205 degrees for all applications, eliminating the need to change pin position when moving from loading trucks to vertical wall trenching.
The excavator-style boom features box section fabrication with internal stiffeners for better balance and weight distribution. The curved design provides additional clearance over obstacles while digging a trench or truck loading. The narrow boom enhances the viewing area to the bucket and trench throughout the entire operating range.
This optional backhoe attachment replaces the standard stick and increases reach and dig depth by approximately 1.2 meters (4 feet). The extendible stick uses eight self-lubricated, non-metallic wear pads which can be shimmed or replaced. Durable wear pad materials increase wear life in all conditions.
Improved with replaceable bushings for durability and serviceability.
Cat's expansive bucket line includes rock and coral bucket designs. All D-Series buckets are painted black and carry the Cat logo.
The side profile has a scalloped edge, similar to an excavator bucket, for exceptional fill factor characteristics and secure clamping ability.
New DRS 230 with wide adapters provides maximum strength and improved wear characteristics. Heavy-duty bucket teeth are attached with diagonal pins rather than horizontal pins for easy exchange. The adapters are stronger as a result of this diagonal pinning and additional wear material on the bucket teeth increases durability.
Quick Couplers allow quick attachment of buckets and other work tools. The D-Series High Rotation pin grabber design and the C-Series compatible pin grabber allow buckets to be changed without removing the bucket pins. Other manufacturers' buckets can be coupled with a pin puller coupler, one for Case and D-Series buckets and one for Deere and D-Series buckets. D-Series quick couplers are painted black for easy D-Series identification.
An integral lifting eye is a standard feature of the bucket linkage.
Cat Work Tools for backhoe loaders extend the versatility of the machines. Built for performance and durability, these tools deliver high productivity, long service life and excellent value.
The load-sensing, variable flow hydraulic system senses work demand and adjusts flow and pressure to match. This allows full hydraulic forces at any engine speed for delicate jobs in tight areas.
Closed-center implement valves, with pressure compensation for reduced lever effort, signal hydraulic system requirements to a control valve located on the pump. This valve controls the pump to deliver the flow and pressure necessary to fulfill the work tool demands.
The variable displacement pump provides better performance in both backhoe and loader operations through a dual setting torque limiter. It automatically optimizes power to the hydraulic system during backhoe operations and manages the power balance between the loader hydraulic circuit and the drive train during front loader operations.
Improved bend radius and abrasion resistance provide reliable long life in the toughest applications. Made of four overlapping, insulated wire spiral wraps bonded together for durability, XT-3 ES (Enhanced Spiral) hoses exceed SAE certification standards. The hose routing protects them from work damage, and hose failure downtime is substantially reduced.
XT-3 ES hoses are combined with Caterpillar couplings and O-ring face seal fittings to provide a leak-free system.
Metal clamps with rubber bushings are used at hose attachment points to eliminate metal-to-metal contact.
The 416D operator station incorporates many features for operator comfort and productivity. The ROPS canopy is standard on the 416D.
Includes air suspension vinyl seat, floor mat, fixed steering column and external power receptacle.
Includes air suspension vinyl seat, floor mat, fixed steering column, 12-volt power supply, front windshield and wiper/washer system.
Includes an air suspension cloth seat, left side door, a standard heater, floor mats, fixed steering column, external power receptacle and front & rear windshield wiper/washers.
Includes an air suspension cloth seat, two doors with opening glass, a radio ready headliner, 12-volt power supply, a left side storage console with drink holders, tilt steering wheel, heater and floor mats.
Includes an air suspension cloth seat, air conditioning, two doors with opening glass, a radio ready headliner, 12-volt power supply, a left side storage console with drink holders, tilt steering wheel, heater and floor mats.
Two seat options are available: air suspension vinyl and air suspension fabric. Both feature improved contour seat cushions with an air adjustment mechanism that controls the seat height with the push of a button, providing greater range and superior ride.
The heating, ventilation and air conditioning system main components are located near the floor and improvements have been made in air circulation, providing added comfort and increased defrost capabilities in the Utility and Utility Plus cabs. New air duct routings further increase operator comfort.
Switches are located at operator level and the boom lock and pilot-operated stabilizer controls, which provide low effort and fine modulation, are within easy reach. White-faced gauges are easier to read.
Four mechanical control patterns are available: two-lever excavator, two-lever backhoe and three- or four-lever foot swing. The linkage design reduces lever efforts, particularly with the foot swing control pattern.
The narrow boom enhances the rear viewing area. The sloping front hood and divergent lift arms allow the operator to see more of the forward work area and loader attachments.
The flip-open hood opens easily and provides convenient access to all engine check points from the left side of the machine. Fill caps are color-coded for easy identification.
These provide low effort and fine modulation control. The stabilizer controls are within easy reach of the operator when operating the backhoe loader.
All 416D backhoe loaders are assembled with components already topcoat painted or plated. This new process improves the appearance of the machine while enhancing overall quality of each component by providing 100% protective coverage.
Large capacity tank located on the frame's left side is lockable and includes a replaceable, bolt-on step.
This guard helps to prevent small birds from accessing the D-Series engine compartment through the hood.
New exhaust stack design incorporates sound suppression and air cleaner dust ejection.
New, fabricated grouser pads replace the cast grouser-type pads. A new bolt-on street pad offers a reversible design, also used with the new Flip-Over Stabilizer Pads.
The new, stronger design has a better ability to maintain grouser-side down. The street-side has a new pad that is reversible and also used with the new grouser street pads. This design uses a heavy-duty anti-flip pin and eliminates the need for a locking cable.
Additional tie downs aid securing the machine to a trailer with easier access for chains.
Rear lamps are spread wider to the corners to provide better lighting to the rear and sides. Additionally, the former 3" X 5" lamps are replaced with 3" X 3" lamps with equivalent luminosity.
Allow easy adjustment of weight distribution without having to completely replace an existing counterweight.
Spacious, convenient and secure tool storage location.
Make detailed comparisons of the machines under consideration before purchase. You can also customize the machine that is right for you. Go on-line anytime to review the full range of features and options available using the Build and Quote applications on your dealer's website or www.Cat.com.
Look at the total package. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Cat dealers offer a variety of product support agreements and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.
You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize machine downtime. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.
Improving operating techniques can boost your profits. Your Cat dealer has training videotapes, literature and other ideas to help you increase productivity.
Choose from your dealer's range of maintenance services when you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Data not available.