The TH215 Telehandler is a highly versatile, compact machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
Rated Load Capacity | — |
Maximum Lift Height | — |
Engine Model | Cat® 3054B-DI |
Engine Model | Cat® 3054B-DI |
Gross Power | — |
Net Power | — |
Maximum Torque | — |
Bore | — |
Stroke | — |
Displacement | — |
Operating Weight | — |
Rated Load Capacity | — |
Maximum Lift Height | — |
Maximum Forward Reach | — |
Load at Maximum Reach - No Stabilizers | — |
Top Travel Speed | — |
Load at Maximum Height | — |
Load at Maximum Reach | — |
Height | — |
Width | — |
Wheel Base | — |
Length - Fork Face | — |
Ground Clearance | — |
Turning Radius - Over Tires | — |
Length - Front of Tire | — |
Rear - Overhang | — |
Height - Top of Hood | — |
Standard | 12.5-20 MPT Goodyear |
Maximum System Pressure | — |
Maximum Pump Flow | — |
Maximum Pressure | — |
Auxiliary Hydraulic Supply (1) | — |
Auxiliary Hydraulic Supply (2) | — |
Pump Type | Gear |
Maximum Auxiliary Pressure | — |
Auxiliary Flow at Boom Head | — |
Fuel Tank | — |
Hydraulic Tank | — |
Hydraulic System | — |
Number of Speed Ranges - Forward/Reverse | 2 |
Range 1 | — |
Range 2 | — |
Number of Power Modes | 2 |
Boom Up | — |
Boom Down | — |
Tele In | — |
Tele Out | — |
Crowd Forward - Dump | — |
Crowd Backward | — |
Combined - Up and Out | — |
Combined - Down and In | — |
Foot Brake | Servo front axle |
Parking Brake | Front axle |
The TH215 is equipped with an enclosed cab allowing the operator to work comfortably, with air conditioning available as an option. The cab structure has been designed and certified to provide falling object and rollover protection (FOPS/ROPS).
The standard suspension seat is adjustable to provide a comfortable ride and an air suspension seat is available as an option. The operator can adjust the angle and the height of the steering column for maximum comfort.
The cab layout has been ergonomically designed to make the operator's job as easy as possible. The controls are logical, highly responsive and easy to reach. The instrument panel is comprehensive and clear. The gauge cluster includes a tachometer, hour meter, fuel gauge and engine coolant temperature indicator to monitor the machine's systems.
The joystick is located within easy reach of the operator. Diagonal movement of the joystick allows a combination of boom and tool functions to be achieved simultaneously. To raise or lower the boom, move the joystick backward or forward respectively. Move the joystick to the right to dump and the left to rack back. The colored buttons on the joystick control the boom and auxiliary hydraulic functions.
A hydraulic header tank is located in the engine compartment for easy fill access. The hydrostatic circuit is supplied by the hystat gear pump, which provides 21 gal/min (80 L/min) of flow at the boom head.
The machine's low profile design, side mounted engine, and low boom pivot point allow the operator to carry loads in a low position without obstructing visibility to the right of the machine. The mid-mounted cab also improves visibility to the rear. The front windshield is a rounded single sheet of glass stretching from just above the dashboard, over the operator's head for excellent visibility. The upper portion of the cab door is independently hinged so that it can be opened and secured for ventilation and ease of communication.
The compact dimensions of the TH215 offer excellent maneuverability. With its low profile and 3.1 m (10 ft 2 in) outside turning radius, it can work productively in confined areas.
Three steering modes (circle, two-wheel and crab steer) allow the operator to easily position the machine in small, confined areas. Steering modes are selected by using the steering mode switch in the operator's compartment. An indicator light in the cab illuminates when the wheels are properly aligned.
The fenders are mounted to the axle and turn with the wheels allowing the operator to easily determine the wheel orientation while protecting them from mud, rocks and water spray.
The TH215 is powered by the well-proven Caterpillar 3054B-DI diesel engine. The engine is U.S. EPA Tier II emissions compliant. It provides high fuel efficiency and excellent reliability, developing full torque at lower revolutions compared to other engines.
A power mode switch located on the right side of the operator console allows the operator to select between two different modes of operation--progressive and aggressive--to match application.
The TH215 features a high pressure, closed circuit hydrostatic drive to deliver powerful but smooth acceleration while providing continuous torque through the two speed ranges. The low speed band has a maximum travel speed of 8 km/h (5 mph) and the high speed band has a maximum travel speed of 32 km/h (20 mph).
The hystat pump is a variable displacement, axial piston pump.
Both axles steer and utilize planetary reduction hubs. The rear axle is center trunnion mounted, allowing 5 degrees of total oscillation. The front axle is fixed.
The brake system is supplied with hydraulic oil from the main hydraulic system. The parking brake is hand activated. The brake system has an accumulator that provides reserved brake pressure in the event of a hydraulic failure.
The small size and maneuverability of these machines make them capable of providing a solution to a customer who may not have used a telehandler before or to those customers who need compact size combined with low cab height.
The TH215 utilizes a manual quick coupler using the same interface as the Caterpillar Skid Steer Loader.
The TH215 utilizes a side mounted engine design, which provides easy access to major service points. Regular maintenance is important in ensuring a long, productive machine life and helping minimize downtime on the job. The complete service schedule can be found in the Operation and Maintenance Manual that accompanies the machine.
The TH215 has a two-section box-formed boom constructed from a continuously welded, high-strength, heavy-duty pressed steel plate with generous boom section overlaps to reduce pad loads and increase pad life.
The hydraulic oil is cooled upon exit from the hystat drive motor by an oil-to-air heat exchanger before returning to the main hydraulic tank. The TH215 is equipped with a blower fan that pushes air out through the rear-mounted radiator and an oil cooler that slides out for cleaning purposes. This directs the hot air away from the operator providing a more comfortable work environment. An optional reversing fan is available for more effective cooling when working in hot or rugged environments.
A battery disconnect switch is standard to help prevent theft and to minimize drain on the battery. The fuse panel is located within the cab console and is well protected by a removable plastic cover.
Make detailed comparisons before you buy. Your Cat Dealer can give you precise answers to your questions.
Look at the value that the TH215 Telehandler will offer you. Consider all the flexible financing options your Cat dealer offers as well as day to day operating costs.
Improving operating techniques can boost your profits. Your Cat dealer has training literature and other ideas to help increase your productivity.
Diagnostic programs such as Scheduled Oil Sampling and Technical Analysis help you avoid unscheduled repairs.
Repair, rebuild or replace? Your Cat Dealer can help you evaluate the cost involved so you can make the right choice.
Cat Dealers utilize a worldwide computer network to find in-stock parts to minimize machine downtime.
Your Cat Dealer can provide a financing package to meet your needs.
Data not available.